text.skipToContent text.skipToNavigation
Needle Valve

Swagelok® Needle and Metering Valves

Swagelok needle valve and metering valves allow for precise flow control in a wide range of applications.

Needle Valves | Provide reliable flow control using a variety of stem designs, flow patterns, materials, and end connections
Metering Valves | Provide the ability to make fine adjustments to system flow across pressures and flow rates

View Needle and Metering Valves

Swagelok needle valves are available in a variety of configurations to allow users to find options that suit their performance needs and system designs. These needle valves provide reliable operation from basic, low-pressure instrumentation applications to corrosive, high-temperature, high-pressure applications. Swagelok needle valves are available with flow coefficients ranging from 0.12 to 2.4. They are also available with low emissions (Low-E) certification per API 624.

Swagelok metering valves are also available in a variety of configurations, are suitable for low- and high-pressure use, and can deliver accurate flow rate control in analytical, instrumentation, and research applications. They provide fine adjustments in applications demanding precise levels of flow, delivering flow coefficients from 0.004 to 0.16. Various handle options for metering valves allow for repeatable flow adjustments, enhanced control for setting flows, or flow setting adjustment with a screwdriver in low-pressure applications.

Select the Right Needle Valve for your Application

Contact Local Specialists

Needle and Metering Valve Categories

Blowdown Valves, 6DB Series

Blowdown Valves, 6DB Series

Our 316 stainless steel blowdown valves feature union-bonnet construction for safety and Grafoil® packing for high-temperature performance.

Compact Gauge Valves

Compact Gauge Valves

Designed for fast installation, leak-resistance, and durability to ensure safety in industrial applications.

Ersatzteile und Zubehör

Ersatzteile und Zubehör

Entdecken Sie Ersatz- und Zubehörteile für Nadel- und Dosierventile – Ventilsicherungen, Berstscheiben, Griffe und vieles mehr.

General Utility Needle Valves, GU and F10 Series

General Utility Needle Valves, GU and F10 Series

For use in general-purpose applications to isolate system media. The stainless steel, nonrotating needle promotes leak-tight shutoff and long service life.

High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series

High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series

Sno-Trik needle valves meet the requirements of high-pressure applications—up to 45 000 psig (3100 bar)—and feature a weep hole for leak detection.

Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series

Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series

Featuring a live-loaded packing system and compact design, these valves ensure optimal performance in pressures up to 6000 psig and temperatures up to 600°F.

Kipphebelventile

Kipphebelventile

Explore compact toggle valves, available in stainless steel and brass, manual and pneumatically actuated models, and straight and angle body patterns.

Manometerventile mit verschraubtem Ventilhals

Manometerventile mit verschraubtem Ventilhals

Manometerventile mit verschraubtem Ventilhals bieten eine kontrollierte Absperrung und schützen Messgeräte vor hydraulischen sowie Druckstößen.

Medium-Pressure Needle Valves, NV and NVT Series

Medium-Pressure Needle Valves, NV and NVT Series

NVT Series medium-pressure needle valves have a non-rotating stem and are available in straight and angle-patterns for pressures up to 60 000 psi (4134 bar).

Metering Valves, S, M, and 31 Series

Metering Valves, S, M, and 31 Series

Swagelok®-Dosierventile in gerader und Winkelausführung, aus Edelstahl 316 und Messing, mit vielen unterschiedlichen Endanschlussarten und Griffvarianten.

Nadelventile für Anwendungen mit hohen Belastungen (Serien N und HN)

Nadelventile für Anwendungen mit hohen Belastungen (Serien N und HN)

Regulier- und Absperrventile für den Einsatz unter rauen Bedingungen mit Edelstahlspindel und Packungsschraube für Anpassungen in geöffneter Position.

Regulierventile mit geradem Durchgang  (Serie 4P und 5P)

Regulierventile mit geradem Durchgang (Serie 4P und 5P)

Absperrventile mit geradem Durchgang sind mit einer nicht rotierenden Spindelspitze ausgestattet – für maximalen Durchfluss und eine einfache Reinigung.

Needle and Metering Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Valve selection for  fluid sampling systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Reducing fugitive emissions in the chemical and refining industries
Minimize the Costs of Fugitive Emissions with Low-E Valves

Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

Block valves in an industrial fluid system
How to Isolate Industrial Fluid Systems with Block Valves

The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

Cleanroom assembly of a Swagelok ALD20 UHP valve for semiconductor industry use
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing

Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.

Needle and metering valves

Needle Valves

Swagelok needle valves are available in general utility service, integral-bonnet, screwed-bonnet, forged-body, toggle, severe-service union-bonnet, instrumentation blowdown, compact gauge, non-rotating stem, and rising plug valve configurations with pressure ratings up to 45 000 psig (3100 bar). Flow patterns include straight, angle, and cross, with actuation options including both manual and pneumatic.

Metering Valves

Swagelok metering valves deliver accurate flow rate control for low-, medium-, and high-flow applications. Flow patterns include straight, angle, cross, and double with pressure ratings up to 5000 psig (344 bar). Knurled, round, vernier, slotted, and adjustable-torque handle options allow for repeatable flow adjustments, enhanced control for setting flows, or flow setting adjustment with a screwdriver in your low-pressure applications.

This process may take several minutes. Please be patient and remain on the page.