text.skipToContent text.skipToNavigation

Stainless Steel Severe Service Union Bonnet Needle Valve, 0.35 Cv, 1/8 in. Swagelok Tube Fitting, Ball Stem, Grafoil Packing

Part #: SS-3NBS2-G

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/8 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.35
Flow Pattern Straight (2-way)
Handle Style Aluminum Bar
Maximum Temperature, °F (°C) 1200 (648)
Max Temperature Pressure Rating 1200°F @ 1715 PSIG /648°C @ 118 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice .156
Packing Material Grafoil Stem packing
Stem Tip Material Cobalt Based Alloy
Stem Type Ball stem
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40141602
Straight Pattern, Ball Stem

Needle valves with union-bonnet construction are available in a variety of materials, with working pressures up to 10000 psig (689 bar) and temperatures up to 1200°F (648°C).

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Severe Service Union Bonnet Needle Valve, 0.35 Cv, 1/8 in. Swagelok Tube Fitting, Ball Stem, Grafoil Packing

Part #: SS-3NBS2-G
View Catalog

Add To Favorites

Catalogs

Straight Pattern, Ball Stem
Needle valves with union-bonnet construction are available in a variety of materials, with working pressures up to 10000 psig (689 bar) and temperatures up to 1200°F (648°C).

Specifications

SS-3NBS2-G — Stainless Steel Severe Service Union Bonnet Needle Valve, 0.35 Cv, 1/8 in. Swagelok Tube Fitting, Ball Stem, Grafoil Packing

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/8 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.35
Flow Pattern Straight (2-way)
Handle Style Aluminum Bar
Maximum Temperature, °F (°C) 1200 (648)
Max Temperature Pressure Rating 1200°F @ 1715 PSIG /648°C @ 118 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice .156
Packing Material Grafoil Stem packing
Stem Tip Material Cobalt Based Alloy
Stem Type Ball stem
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40141602
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
HC-3NBS4-HC 合金C-276 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-12NBF12 316 ステンレス鋼 3/4 インチ NPTめねじ 3/4 インチ NPTめねじ View Product
SS-12NBF8 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
SS-12NBF8-G 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
SS-12NBS12 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 View Product
SS-12NBS12-G 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 View Product
SS-12NBS16 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ Swagelok®チューブ継手 View Product
SS-12NBS8 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-12NBS8-G 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-12NBSW8P-G 316 ステンレス鋼 1/2 インチ パイプ差し込み溶接 1/2 インチ パイプ差し込み溶接 View Product
SS-3NBF2 316 ステンレス鋼 1/8 インチ NPTめねじ 1/8 インチ NPTめねじ View Product
SS-3NBF4 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-3NBF4-G 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-3NBS4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-3NBS4-BKP-G 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-3NBS4-G 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-3NBS6MM 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-3NBS6MM-G 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-3NBVCR4 316 ステンレス鋼 1/4 インチ 面シール(メタル・ガスケット式)おすVCR 1/4 インチ 面シール(メタル・ガスケット式)おすVCR View Product
SS-6HNBF8 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
SS-6NBF4 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-6NBF6 316 ステンレス鋼 3/8 インチ NPTめねじ 3/8 インチ NPTめねじ View Product
SS-6NBS10MM-G 316 ステンレス鋼 10 mm Swagelok®チューブ継手 10 mm Swagelok®チューブ継手 View Product
SS-6NBS12MM 316 ステンレス鋼 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 View Product
SS-6NBS12MM-G 316ステンレス鋼 12 mm Swagelok® チューブ継手 12 mm Swagelok® チューブ継手 View Product
SS-6NBS6 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6NBS6-G 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6NBS8 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-6NBS8-G 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-6NBSW8T-G 316 ステンレス鋼 1/2 インチ チューブ差し込み溶接エルボー 1/2 インチ チューブ差し込み溶接エルボー View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.