スウェージロックのチューブ/チューブ・アクセサリー
スウェージロックは、各種アプリケーションに必要な材料特性を備えた信頼性の高いチューブを取り揃えています。チューブの切断、曲げ、バリ取り、サポート用のチューブ・アクセサリーを使用すると、漏れの無いパフォーマンスを実現し、システムの耐久性を高めることができます。
チューブ/チューブ・アクセサリーを見るスウェージロックは、小口径ラインによる信頼性の高い流体の移送を必要とする業界やアプリケーションのニーズに対応するべく、さまざまな材質やタイプのチューブを取り揃えています。一般産業用流体システムのアプリケーションによっては、パイプの代わりにチューブを使用することで、さまざまなメリットを得られますが、高性能な流体システムを構築するにあたって最初に行うべきは、適切なチューブを選定することです。チューブを使用する際のポイント:
- チューブの均一な切断やバリ取りなど、前処理を適切に行うことで、流れの問題や漏れが生じる可能性を回避する
- ベンダーを使用してチューブを適切に曲げることで、チューブの損傷を回避すると共に、接続部の数を最小限に抑える
- 適切にサポートすることで、オペレーション中の振動による問題を回避する
流体システムから最高のパフォーマンスを引き出すべく、スウェージロックは、信頼性の高いチューブ・サポート・システム、チューブ切断ツール、チューブ前処理ツール、チューブ曲げ加工ツール、予備締め付けツールを取り揃えています。このようなツールの重要性につきましては、コラム記事「流体システムのプロが備えておくべき5つの必須ツール」をご参照ください。
メタル・チューブまたはチューブ・アクセサリーに関して質問がありますか?
チューブ/チューブ・アクセサリーのカテゴリー
チューブ/チューブ・アクセサリーのカタログ
構成部品とその材質、使用圧力、使用温度、オプション、アクセサリーなど、製品に関する詳細情報につきましては、以下の資料をご参照ください。
■ Swagelokチューブ継手のフェルールをチューブに予備締め/■ 組み立てや取り付けに要する時間を短縮/■ プロセス制御を向上/■ 挿入されたチューブが適切に装着されると、自動的に予備締めプロセスを開始/■ ストローク制限ツールで過度の締め付けを防止/■ ゲージ・キット(オプション、サイズ:1/4 インチおよび6 mm)/■ 高い耐久性/■ チューブ継手サイズの切り替えが容易-サイズ変更の際のツール不要/■ サイクル・カウンターにより、予防保全をサポート
■ 使用可能なチューブ外径サイズ:1/8 インチから4 1/2 インチまで、3 mmから114.3 mmまで/■ 使用可能なチューブ肉厚:3 mmまで/■ 軽量で持ち運びに便利、操作が簡単/■ コード付きまたはコードレス
■ チューブの選定について/■ チューブの取り扱いについて/■ ガス配管について/■ チューブの取り付け/■ 最高使用圧力(参考情報)/■ 温度上昇と圧力低下係数
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Seamless tubing made from a controlled-chemistry alloy 2507 material is available in sizes 1/4, 3/8, 1/2, 5/8, 3/4, and 1 in. outside diameter.
Coaxial, chemically cleaned and passivated, and thermocouple-cleaned 316L ultrahigh-purity stainless steel tubing is available in 1/8 to 2 in. and 6 to 18 mm sizes.
6-moly seamless tubing provides pitting and crevice corrostion resistance in aggressive chloride-bearing media with higher strength than traditional austenitic stainless steels. Sizes include 1/4, 3/8, 1/2, 3/4, and 1 in. and 6, 8, 10, 12, 20, and 25 mm outside diameter.
■ チューブ外径サイズ:1/4 インチから1/2 インチまで、6 mmから12 mmまで/■ チューブ材質:316/316Lステンレス鋼、銅/■ シームレスおよび溶接(ステンレス鋼チューブの場合)/■ サーモプラスチック(熱可塑性)・ポリウレタン(TPU)製/PVC(ポリ塩化ビニール)製ジャケット:外部腐食や磨耗からチューブを保護/■ ガラス繊維製断熱材:熱損失を低減し、作業者を保護
■ 現場で簡単に取り付け可能/■ シームレスまたは溶接チューブ/■ チューブ外径サイズ:1/8 インチから3/4 インチまで、6 mmから12 mmまで/■ チューブ材質:316/316Lステンレス鋼、銅、PFA
■ チューブ外径サイズ:1/16 インチから2 インチまで、2 mmから50 mmまで/■ ゲージによる一貫した締め付け度の確認が可能(初回取り付け時)/■ 取り外しや再取り付けが容易/■ 各種材質、多様な形状/■ 高い信頼性と性能
Features: 3 to 25 mm outside diameter seamless tubing; 316L stainless steel titanium alloyed; EN 10216-5

Using the Swagelok Bench Top Tube Bender
Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.
See the Tube Bender in ActionSwagelok Resources Curated for You

How to Avoid System Leaks: The Importance of Proper Tube Preparation
A successful tube fitting depends on many criteria, but one of the most important is proper tube preparation before installation. Learn to avoid costly or dangerous leaks by avoiding damaged, burred, or improperly cut tubes.

Case Study: Swagelok Helps Green Alternative Systems Control Labor Costs with Tube Bending Solutions
With Swagelok’s help testing ways to control labor costs, Green Alternative Systems (GAS) experienced a 75% reduction in production time—which translated into $224,000 in annual labor savings. Read more about how the collaboration paid off.

The Three T’s to Achieve an Intricate System of Tubing
Learn how the three T’s to using a hand tube bender can help you achieve an intricate system of tubing with fewer leak points and efficient flow.

How to Use a Swagelok Hand Tube Bender
Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.