text.skipToContent text.skipToNavigation
Schlauch mit Polyethylen-Innenschlauch

Schlauch mit Polyethylen-Innenschlauch von Swagelok®

Der Schlauch mit Polyethylen-Innenschlauch von Swagelok ist FDA-konform und eignet sich für den Einsatz in Lebensmittel-, Molkerei- und Wasseranwendungen.

Jetzt Kontakt mit einem Spezialisten aufnehmen!

The 7P series hose has a polyethylene core material compliant with FDA 21 CFR Part 177 1520 and NSF-51. Internal fiber reinforcement enhances hose pressure rating. The polyurethane cover resists abrasion and prevents moisture entrapment and system contamination.

Specifications

Materials Core: Smooth-bore polyethylene
Reinforcement: Fiber braid
Cover: Non-perforated blue polyurethane
End connections: 316 SS
Nominal Hose Sizes 1/4 through 1 in.
Working Pressure Up to 2750 psig (189 bar)
Temperature Range –10 to 150°F (–23 to 65°C)
End Connections Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered and parallel fittings, SAE 37° (JIC) female swivel fittings, universal globe seal, metric female swivel fittings

Watch Our Hose Video Playlist

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Swagelok hose and flexible tubing
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Industrial hose maintenance
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands

Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

Swagelok hose and flexible tubing
Industrial Hose Replacement: Core Tube Material Considerations

When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.

Industrial hose reinforcement types
How to Select the Right Hose Reinforcement

Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.

Ce processus peut prendre plusieurs minutes. Merci de patienter et de rester sur cette page.