text.skipToContent text.skipToNavigation
Weld Fitting

Swagelok® Weld Fittings

Swagelok weld fittings provide the consistent strength and longevity needed to maintain fluid system efficiency and safety in ultrahigh-purity, specially cleaned, and industrial applications.

View All Weld Fittings

Swagelok offers a wide selection of weld fittings in various sizes, shapes, and materials for diverse applications. The options include high-purity and general industrial tube butt weld fittings, socket weld fittings, weld adapters, and subsea weld fittings. Miniature Swagelok Micro-Fit® fittings provide the same flow and service ratings as larger fittings in a compact design for tight spaces.

Available in sizes 1/8 to 1 in. and 6 to 18 mm, in 316, 316L, 316L VAR, and 316L VIM-VAR stainless steel materials, tube butt weld fittings are designed for precise alignment and uniform tube walls, while pipe socket weld fittings offer heavy walls for long life in severe conditions. The choice of fitting, pipe, and tubing material being welded is critical. Using the same materials will ensure the same coefficients of expansion and will reduce the possibility of poor welds, out-of-roundness, or dimensional changes that are detrimental to a good weld.

Contact a Local Specialist

Weld Fitting Categories

Butt Weld Fittings

Butt Weld Fittings

Butt weld fitting straights, elbows, tees, and crosses feature a precisely finished diameter to match tube diameter and create high-integrity connections.

High-Purity Micro-Fit Tube Butt Weld Fittings

High-Purity Micro-Fit Tube Butt Weld Fittings

Micro-Fit tube butt weld fittings accommodate systems requiring miniaturization while providing flow and service ratings equal to larger weld fittings.

Socket Weld Fittings

Socket Weld Fittings

Precisely machined socket weld fittings ensure proper tube fit and feature a thin wall to reduce weld heat input.

Weld Adapters

Weld Adapters

High-integrity weld adapter fittings provide strength and reliability and meet your requirements for quality and corrosion-resistance.

Weld Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Ресурсы Swagelok специально для вас

Резьбовые трубные обжимные фитинги Swagelok
Вводная информация о фитингах: Определение размера и шага резьбы

Даже у самых квалифицированных специалистов могут возникнуть трудности с определением резьбы. Менеджер по продукции Swagelok Энди Хичкок (Andy Hitchcock) объясняет, как определить размер и шаг резьбы на фитингах с помощью штангенциркуля, калибра шага и руководства по идентификации резьбы.

Рабочие на буровой установке
Оптимизация нефтегазовых систем среднего давления с помощью компрессионных фитингов

Узнайте, как компрессионные фитинги помогут увеличить скорость монтажа и обеспечить более высокие характеристики по сравнению с обычными соединениями с конусом и резьбой в системах среднего давления верхних строений в нефтегазовой отрасли.

Работник группы компаний Shenyang Blower Works использует жидкостную/газовую систему, созданную с применением компонентов Swagelok
Как группа компаний Shenyang Blower Works Group повысила уровень безопасности и надежности

Узнайте, как шанхайское подразделение Swagelok помогло группе компаний SBW обеспечить единообразие, надежность и экономию для клиентов и при этом повысить безопасность и эффективность собственного производства.

Применение щупа для контроля зазоров с целью проверки правильности монтажа трубного обжимного фитинга Swagelok
Монтаж трубного обжимного фитинга Swagelok

В этом видеоролике показаны основные этапы монтажа трубных обжимных фитингов Swagelok, известных всему миру стабильностью характеристик, качеством и надежностью.

Фитинги под приварку

Фитинги под приварку

Компания Swagelok предлагает фитинги под приварку, изготовленные из разнообразных материалов, имеющие различные размеры и формы и предназначенные для любых промышленных условий и систем высокой степени чистоты. Неразъемные высокопрочные соединения крепки и надежны благодаря широкому ряду сплавов и соответствуют вашим требованиям в отношении качества и коррозионной стойкости.

Среди предлагаемых нами продуктов:

  • Фитинги Micro-Fit® высокой степени чистоты под приварку встык
  • Трубные фитинги под приварку враструб
  • Фитинги под приварку для подводного применения.
  • Фитинги под приварку встык автоматической сваркой
  • Фитинги под приварку встык
  • Фитинги под приварку враструб автоматической сваркой
  • Фитинги под приварку враструб сваркой
  • Переходные фитинги под приварку

This process may take several minutes. Please be patient and remain on the page.