|
Kit soufflet en PCTFE/tige/embout de tige/adaptateur pour vanne à soufflet haute pression séries HB à actionneur pneumatique
부품 번호: SS-HB-KF-K5
|
||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
Kit d’embout de tigeFaites votre choix parmi une vaste sélection de pièces détachées et d'accessoires pour votre vanne Swagelok. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Kit soufflet en PCTFE/tige/embout de tige/adaptateur pour vanne à soufflet haute pression séries HB à actionneur pneumatique
로그인 또는 회원가입하여 가격 보기
카탈로그
Kit d’embout de tige
패킹이 없는 금속 대 금속 외부밀폐 방식; 최대 사용 압력 3500 psig (241 bar); 최고 온도 204°C (400°F); VCR® 양면 접속 피팅, Swagelok® 튜브 피팅 및 용접 연결구
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
범위 이 문서에서는 Swagelok및 관련 공급자가 ASTM G93 레벨 C에 언급된 제품 청정도 요건을 준수하기 위해 사용하는 가이드라인을 설명합니다. 이 문서는 유체가 접촉되는 시스템 부품에만 한정적으로 적용됩니다. 이 문서는 제품 카탈로그, 기술 보고서 및 기타 보고서들과 함께 이용해야 합니다.
Features: This technical report provides data on Swagelok® HB series diaphragm valves. The report covers: P surface finish specifications; static particle counting; moisture analysis; hydrocarbon analysis; ionic cleanliness; lab cycle test data.
Bellows Kits, Stem Tip/Adapter Kits, bellows/Stem/Stem Tip/Adapter Kits, Gasket Kits for Swagelok® bellows-sealed valves
범위 이 문서에서는 Swagelok이 초고순도(UHP) 전해연마된 스텐레스강 제품과 초고순도 플라스틱 제품을 생산할 때에 준수하는 가이드라인을 설명합니다. 완전한 제품 정보를 얻기 위해서는 이 문서와 함께 제품 카탈로그, 기술 자료 및 보고서도 이용해야 합니다.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Welding should be done by qualified personnel as outlined in Section IX of the ASME Boiler Code. Weld filler material should be the same as the base material.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
사양
SS-HB-KF-K5 — Kit soufflet en PCTFE/tige/embout de tige/adaptateur pour vanne à soufflet haute pression séries HB à actionneur pneumatique
| 속성 | 값 |
|---|---|
| Matériau du corps | PCTFE |
| eClass (4.1) | 37010602 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37019102 |
| eClass (6.1) | 37019102 |
| eClass (10.1) | 37019102 |
| UNSPSC (4.03) | 40141616 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40183102 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| KF-BN4-K5 | PCTFE | - | - | - | - | 제품 보기 |
| SS-12U-ST-K5 | - | - | - | - | - | 제품 보기 |
| SS-4BA-K5 | PCTFE | - | - | - | - | 제품 보기 |
| SS-4BK-K5 | PCTFE | - | - | - | - | 제품 보기 |
| SS-4B-VP-K5 | 폴리아미드 | - | - | - | - | 제품 보기 |
| SS-8BA-K5 | PCTFE | - | - | - | - | 제품 보기 |
| SS-8BK-K5 | PCTFE | - | - | - | - | 제품 보기 |
| SS-8B-VP-K5 | 폴리이미드 | - | - | - | - | 제품 보기 |
| SS-BN4-K1 | PCTFE | - | - | - | - | 제품 보기 |
| SS-BN8-K1 | PCTFE | - | - | - | - | 제품 보기 |
| SS-HB-V-K5 | 폴리이미드 | - | - | - | - | 제품 보기 |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.