Catalogs
Needle and Metering Valves — High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series — Straight Pattern
Корпус из холоднообработанной нержавеющей стали 316 и торцевые соединения высокого давления обеспечивают рабочее давление до 45 000 фунтов на кв. дюйм, ман. (3102 бар).
중압 및 고압 피팅 튜빙 밸브 및 액세서리
특징: 316 스텐레스강 구조; 537°C (1000°F)까지의 온도; 중압 (MP) 피팅, 크기—1/4 ~ 1 in., 압력 등급—최대 20 000 psig (1378 bar); 고압 (HP) 피팅, 크기—1/4 ~ 9/16 in., 압력 등급—최대 60 000 psig (4134 bar); NACE® MR0175/ISO15156 적합
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-410-FP | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | View Product |
| SS-445-FP | 316 Stainless Steel | 9/16-18 in. | Female Straight Thread | 9/16-18 in. | Female Straight Thread | View Product |
| SS-645-FP | 316 Stainless Steel | 3/4-16 in. | Female Straight Thread | 3/4-16 in. | Female Straight Thread | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.