Cone and Thread Fittings — High-Pressure Cone and Ferrule Fittings, Sno-Trik
Fittings available with these specifications:
- 1/4 to 9/16 in.
- 316 stainless steel
- High pressure
- Maximum 30 000 psig (2067 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Cone and Thread Fittings — High-Pressure Cone and Ferrule Fittings, Sno-Trik — 직선형
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-44M-A-400 316 스테인리스강 9/16-18인치 고압 수나사 1/4인치 Swagelok® 튜브 피팅 SS-44M-A-441 316 스테인리스강 9/16-18인치 고압 수나사 1/4인치 콘 튜브 스터브 SS-44M-A-200 316 스테인리스강 9/16-18인치 고압 수나사 1/8인치 Swagelok® 튜브 피팅 SS-440-1-4 316 스테인리스강 1/4인치 고압 Swagelok® 튜브 피팅 1/4인치 수나사 NPT -
Cone and Thread Fittings — High-Pressure Cone and Ferrule Fittings, Sno-Trik — 티
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-440-3 316 스테인리스강 1/4인치 고압 Swagelok® 튜브 피팅 1/4인치 고압 Swagelok® 튜브 피팅
Product Availability by Store Location
Hours