Sample Cylinders — Single-Ended Cylinders
Cylinders available with these specifications:
- 150, 300, and 500 cm3 sizes
- 304L stainless steel construction
- –65°F (–53°C) to 850°F (454°C)
- 500 psig (34.4 bar) to 5000 psig (344 bar)
- DOT-4B 500 cylinders are hydrostatically proof tested at 1000 psig (69 bar) minimum
Your local authorized Swagelok sales and service center may have additional options.
-
Односторонние цилиндры — DOT-인증 실린더
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type304L-05SF4-150 304L 스테인리스강 1/4인치 암나사 NPT - - 304L-05SF4-500 304L 스테인리스강 1/4인치 암나사 NPT - - -
Single-Ended Cylinders — 미니어처 샘플 실린더
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4CS-TW-10 316 스테인리스강 3/8인치 튜브 스터브 - - SS-4CS-TW-25 316 스테인리스강 3/8인치 튜브 스터브 - - SS-4CS-TW-50 316 스테인리스강 3/8인치 튜브 스터브 - -
Product Availability by Store Location
Hours