VCO®Oリング式面シール継手 — バルクヘッド
以下の仕様の継手を取り揃えています:
- サイズ:1/4~1 インチ
- 316ステンレス鋼または316Lステンレス鋼
- 最高使用圧力:32.3~98.5 MPa
Your local authorized Swagelok sales and service center may have additional options.
-
VCO®Oリング式面シール継手 — バルクヘッド — 직선형
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-VCO-61 316 스테인리스강 1/4인치 VCO® O-링 면 밀폐 피팅 1/4인치 VCO® O-링 면 밀폐 피팅 SS-4-VCO-A1-400 316 스테인리스강 1/4인치 VCO® O-링 면 밀폐 피팅 1/4인치 Swagelok® 튜브 피팅 SS-8-VCO-A1-810 316 스테인리스강 1/2인치 VCO® O-링 면 밀폐 피팅 1/2인치 Swagelok® 튜브 피팅
Product Availability by Store Location
Hours