text.skipToContent text.skipToNavigation
grab sampling systems

Swagelok® Grab Sampling Systems

Customizing Swagelok grab sampling systems allows for safe, efficient sample capture while meeting your specific plant application needs. The sampling panels are available in a variety of configurations and advanced features.

Speak to a Specialist Today

Configurable, Reliable Grab Sampling Panels

Swagelok offers fully configurable, locally built and supported, and reliable grab sampling solutions in a variety of configurations with advanced features intended to help you safely capture representative samples of liquid or gas from your process lines. Whether you want closed-loop sampling into pressure-rated sample cylinders or simply want to collect process fluid into lower-cost glass laboratory bottles for analysis, Swagelok’s sampling panel options that are safe, intuitive, easy to maintain and can be ordered as a single part number. Each sampling system is built with Swagelok® tube fittings to reduce potential for leaks.

Grab Sample Module

The Swagelok® grab sample module (GSM) is a closed-looped sampling system that pulls from a positive-pressure process and returns to the process at a lower pressure location (e.g., upstream of a pump) by using differential pressure to drive the fluid through the system. Samples are deposited into durable, pressure-rated metal grab sampling cylinders (GSC) that prevent the sample from escaping, protecting operators.

Interested in Knowing More About Grab Sampling?

  • GSM panels feature a switching valve configuration with two or three Swagelok® 40G series ball valves, allowing for simultaneous control of fluid routing, reducing the number of steps required
  • A GSC is docked, and process fluid is continuously circulated within to maintain process conditions
  • A GSC is required for every GSM system and should be ordered separately when purchasing a new GSM
  • The GSM can be left in the bypass or sample position indefinitely, keeping transport lines fresh and ready for sample capture
  • A rupture disc is an available option for every GSM system, and a relief valve can also be added to sampling systems where there is added overpressure concern

Grab Sample Liquid Systems

The Swagelok® grab sample liquid (GSL) is a liquid-only sampling system for drawing fluid into a non-pressure-containing bottle with a self-sealing septum cap in applications where the process fluid is not at risk of fractionating when stored at atmospheric pressure.

Improve the Safety and Efficiency of Liquid Sampling

  • Fixed-volume Swagelok GSL systems use the same switching valve as a GSM system to provide simplified operation for complex tasks
  • The GSL can use lower-cost glass or polyethylene laboratory bottles to draw and store samples
  • Samples can be drawn and transported without the risk of spillage or evaporation
  • A spring-return handle on the sample drawing mechanism prevents unintentional dispensing

Ammonia Sampling

The Swagelok® ammonia sampler makes anhydrous ammonia sampling safer by minimizing operators’ exposure to liquid and vaporized ammonia. It also introduces consistency into the sampling operation significantly expedites the sampling process and eliminates the transportation of ammonia samples within the facility.

Learn More About the Swagelok Ammonia Sampler

Grab Sampling Valve

Overcome the safety, maintenance, and quality challenges associated with standard bottle sampling by adding a Swagelok® grab sampling valve to your fluid system. The leak-free design eliminates rubber O-rings by using a Swagelok® tube fitting to attach the needle assembly to the valve body.

Simply tighten the tube fitting nut to create two all-metal seals. A pencil point needle assembly pierces without coring the septum, minimizing clogged needles and leaking sample bottles. When the Swagelok grab sampling valve is specified with a spring return handle, the valve automatically moves to the closed position when the handle is released, ensuring you collect the sample amount that you need.

Watch the Grab Sample Valve Demonstration

Accessible Grab Sampling Support

When you decide to invest in Swagelok® grab sampling panels to bring standardization and reliability to your sampling operations, your local authorized Swagelok sales and service center team will work with you to determine the right type of panel and the proper configuration to meet your needs. A certified Swagelok engineer will review your information and recommend the right panel for you.

Finally, we provide hands-on training on grab sampling system use and maintenance for your technicians once your panels are assembled.

Swagelok® Sampling System Training

Request More Information about Grab Sampling

그랩 샘플링 시스템 카테고리

암모니아샘플러

암모니아샘플러

작업자의 노출을 최소화하는 동시에 안전하고 일관적이며 정확한 암모니아 샘플링을 보장합니다.

View our Application Guides

Locate detailed information about our assemblies.

Swagelok grab sampling evaluation and advisory services

An Introduction to Grab Sampling

Learn about grab sampling best practices for both gaseous and liquid fluid system media, the characteristics of well-designed and easily operable grab sampling systems, and how to reliably achieve grab sampling accuracy.

Read the White Paper

Swagelok Resources Curated for You

Engineer tests a Swagelok grab sampling panel
Best Practices for Sampling Gases and Volatile Liquids

Read about common challenges associated with volatile liquid and gas grab sampling and learn to overcome them by using the right techniques and appropriate equipment.

Engineer tests a Swagelok grab sampling panel
Liquid Grab Sampling Strategies to Control Costs

Discover several strategies to help drive down costs and minimize errors in your liquid grab sampling processes as you validate process conditions and analyze end product quality.

Swagelok field engineer inspects a grab sampling panel
How to Fix Common Grab Sampling Deficiencies

There are several common fluid systems that successful plant operation depends on, and outsourcing their fabrication can be highly beneficial if you are short on resources. Learn how it works.

Panneau d’échantillonnage instantané Swagelok
Les bases de l’échantillonnage instantané : réduire les coûts d’exploitation

Les systèmes d’échantillonnage instantané constituent des dispositifs efficaces et sûrs pour prélever des échantillons – et vérifier la composition chimique de votre produit. Découvrez comment améliorer la fiabilité d’un système en boucle fermée, tout en réduisant vos coûts d’exploitation grâce aux conseils simples d’experts de Swagelok.

このプロセスには数分間かかる場合があります。このままお待ちください。