Swagelok® High-Pressure Metal Hose (FX Series)
FX series all-metal high-pressure flexible hose provides corrosion-resistance in high-temperature, vacuum, and high-pressure corrosive environments.
Ask Us About Hose SelectionFX series hose is a convoluted 316L core stainless steel high pressure braided hose with a double braid outer layer of 321 stainless steel promoting hose pressure containment. A convoluted core allows for flexibility and limits kinking in this metal braided hose. It is commonly used in high-temperature vacuum and high-pressure corrosive environments or where permeation is undesirable.
Watch this Video to Learn More About Permeation
A size range of 1/4 through 2 inch, working pressures from vacuum to 6000 psig (413 bar), and a variety of end connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX allow the FX series high pressure braided hose to meet the needs of a variety of systems. Standard and custom assemblies are available with options including hose covers, hose tags, and additional helium leak testing.
Read About Hose Reinforcement Options and How to Make a Strong Choice for Your Application
Specifications
| Materials | Core: 316L annular convoluted SS Reinforcement: 321 SS double braid End connections: 316 SS |
| Nominal Hose Sizes | Nominal Hose Sizes 1/4, 3/8, 1/2, 3/4, 1, 1 1/4, 1 1/2, and 2 in. |
| Working Pressures | Vacuum to 6000 psig (413 bar) for 1/4 in. Vacuum to 5000 psig (344 bar) for 3/8 in. Vacuum to 4500 psig (310 bar) for 1/2 in. Vacuum to 3600 psig (248 bar) for 3/4 in. Vacuum to 3000 psig (206 bar) for 1 in. Vacuum to 2600 psig (179 bar) for 1 1/4 in. Vacuum to 2200 psig (151 bar) for 1 1/2 in. Vacuum to 1675 psig (115 bar) for 2 in. |
| Temperature Range | –325 to 1000°F (–200 to 537°C) |
| End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds |
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Innenschlauchwerkstoffe aus Metall, PTFE, PFA, Vinyl, Nylon, Polyethylen und Gummi; Schlauchnenngrößen 1/8 bis 2 Zoll; Vielzahl von zölligen und metrischen Endanschlüssen; Speziallängen sind erhältlich; Optionale Umhüllungen, Kennzeichnungen und Prüfungen
スウェージロックのホース・アドバイス・サービス
ホースの選定、取り付け、検査、メンテナンスを適切に行うことで、ホースの耐久性やパフォーマンスを向上させ、プロセスのコストを削減することができます。
ホース管理サービスの詳細を見る関連資料/コラム記事
ホースの安全性確保とプラント・コスト低減のための3つのステップ
プラントの定期メンテナンスでは、一般産業用ホースは軽視されがちです。しかし、ホースには相応の注意を払う必要があります。ホースに漏れや摩耗が生じると、設備が危険に曝されるおそれがあるからです。今回は、ホースの不具合による危険な状況を回避し、プラント・コストを低減するためのヒントを紹介します。
Comment un plan d’entretien des flexibles industriels pourrait faire économiser des milliers d’euros à votre usine
Savoir quand remplacer des flexibles industriels peut vous éviter des dépenses de maintenance de plusieurs milliers d’euros. Découvrez comment évaluer vos systèmes et élaborer un plan de maintenance préventive pour gérer la durée de vie des flexibles.
Remplacement des flexibles industriels : considérations relatives au matériau du tube central
Lorsque vous choisissez un flexible industriel, pensez d’abord au tube central, c’est-à-dire à la couche située le plus à l’intérieur dans un flexible. Découvrez comment choisir le flexible idéal pour votre application grâce aux conseils d’experts de Swagelok sur le matériau et la structure de la paroi du tube central.
Comment bien choisir la couche de renfort d’un flexible
Les flexibles industriels comportent généralement des couches de renfort essentielles, qui contribuent à la longévité et aux performances de ces produits. Découvrez ces différents types de renforts et ceux qui conviennent le mieux aux différentes applications des systèmes fluides.