|
Stainless Steel PTFE Sealed Quick Connect Body, 4.4 Cv, 1/2 in. Female NPT
Referencia #: SS-QTM8A-B-8PF
|
||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
KörperVerbessern Sie die Integrität von Systemen mit unseren PTFE-abgdichteten Schnellkupplungen, die zum Schutz mit Dichtungsaussparungen ausgestattet sind und miit zahlreichen Substanzen verträglich sind, die in gefährlichen Anwendungen eingesetzt werden. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel PTFE Sealed Quick Connect Body, 4.4 Cv, 1/2 in. Female NPT
Inicie la sesión o regístrese para ver los precios
Catálogos
Körper
QC, QF, QM, 및 QTM 시리즈■ 비틀림, 회전 및 렌치 작업이 필요 없음■ 단일 차단용, 양단 차단용 및 대용량용 모델
Features: Step-by-step identification procedure for threads and end connections.
QTM Series Quick-Connects Operation Instructions
QTM Series Quick-Connects Operation Instructions
Especificaciones
SS-QTM8A-B-8PF — Stainless Steel PTFE Sealed Quick Connect Body, 4.4 Cv, 1/2 in. Female NPT
| Atributo | Valor |
|---|---|
| Lufteinschluss | 2 cm3 |
| Körperwerkstoff | Xylan®-Coated 316 Stainless Steel |
| Reinigungsverfahren | Standard Cleaning and Packaging (SC-10) |
| Größe Verbindung 1 | 1/2 in. |
| Typ Verbindung 1 | Female NPT |
| Maximaler Cv | 4.4 - If coupled with a DESO stem, 5.1 - If coupled with a SESO stem |
| Schmierstoff | Krytox 240AC Grease |
| O-Ring-Material | PTFE |
| Druckbereich entkuppelt bei Raumtemperatur | 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C |
| Druck / Temperatur-Bereich (Gekuppelt und Entkuppelt) | 50 PSIG @ 70 °F /3.4 BAR @ 21 °C |
| Serie | QTM8 |
| Medienverlust | 1 cm3 |
| Prüfung | 2 cm3 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37110302 |
| eClass (10.1) | 37110302 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| M-QTM2A-B-4PF | 합금 400 | 1/4인치 | 암나사 NPT | - | - | Ver producto |
| SS-QTM2A-B-400 | Xylan® 코팅 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | - | - | Ver producto |
| SS-QTM2A-B-4PF | Xylan® 코팅 316 스테인리스강 | 1/4인치 | 암나사 NPT | - | - | Ver producto |
| SS-QTM2A-B-4PM | Xylan® 코팅 316 스테인리스강 | 1/4인치 | 수나사 NPT | - | - | Ver producto |
| SS-QTM2A-B-4PMK2 | Xylan® 코팅 316 스테인리스강 | 1/4인치 | 수나사 NPT | - | - | Ver producto |
| SS-QTM2A-B-4PMK5 | Xylan® 코팅 316 스테인리스강 | 1/4인치 | 수나사 NPT | - | - | Ver producto |
| SS-QTM2A-B-600 | Xylan® 코팅 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | - | - | Ver producto |
| SS-QTM2A-B-6M0 | Xylan® 코팅 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | - | - | Ver producto |
| SS-QTM2A-B-8M0K2 | Xylan® 코팅 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | - | - | Ver producto |
| SS-QTM2A-B-8M0K4 | Xylan® 코팅 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | - | - | Ver producto |
| SS-QTM4A-B-400 | Xylan® 코팅 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | - | - | Ver producto |
| SS-QTM4A-B-4PF | Xylan® 코팅 316 스테인리스강 | 1/4인치 | 암나사 NPT | - | - | Ver producto |
| SS-QTM4A-B-4PM | Xylan® 코팅 316 스테인리스강 | 1/4인치 | 수나사 NPT | - | - | Ver producto |
| SS-QTM4A-B-600 | Xylan® 코팅 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | - | - | Ver producto |
| SS-QTM4A-B-6PF | Xylan® 코팅 316 스테인리스강 | 3/8인치 | 암나사 NPT | - | - | Ver producto |
| SS-QTM8A-B-1210 | Xylan® 코팅 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | - | - | Ver producto |
| SS-QTM8A-B-12PF | Xylan® 코팅 316 스테인리스강 | 3/4인치 | 암나사 NPT | - | - | Ver producto |
| SS-QTM8A-B-12PM | Xylan® 코팅 316 스테인리스강 | 3/4인치 | 수나사 NPT | - | - | Ver producto |
| SS-QTM8A-B-1610 | Xylan® 코팅 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | - | - | Ver producto |
| SS-QTM8A-B-16PF | Xylan® 코팅 316 스테인리스강 | 1인치 | 암나사 NPT | - | - | Ver producto |
| SS-QTM8A-B-16PM | Xylan®-beschichtet, Edelstahl 316 | 1 Zoll | NPT Außengewinde | - | - | Ver producto |
| SS-QTM8A-B-810 | Xylan®-beschichtet, Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | - | - | Ver producto |
| SS-QTM8A-B-8PM | Xylan®-beschichtet, Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | - | - | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.