|
ステンレス鋼製 パイプ継手、六角ニップル、3/8 インチ・サイズ NPTおねじ
Referencia #: SS-6-HN
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
Manguito hexagonalEl manguito hexagonal ofrece una conexión roscada segura y en línea fácil de acceder con una llave—ideal para sistemas de tubería críticos y diseños compactos. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
ステンレス鋼製 パイプ継手、六角ニップル、3/8 インチ・サイズ NPTおねじ
Inicie la sesión o regístrese para ver los precios
Catálogos
Manguito hexagonal
제품; Snoop누설 검사액; Goop™ 나사 윤활제; SWAK, 테프론 테이프 및 PTFE 가 포함되지 않은 파이프 나사 밀폐제
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Especificaciones
SS-6-HN — ステンレス鋼製 パイプ継手、六角ニップル、3/8 インチ・サイズ NPTおねじ
| Atributo | Valor |
|---|---|
| Material del Cuerpo | Acero inoxidable 316 |
| Proceso de Limpieza | Limpieza y Embalaje estándar (SC-10) |
| Tamaño conexión 1 | 3/8 pulg. |
| Tipo de conexión 1 | NPT macho |
| Tamaño conexión 2 | 3/8 pulg. |
| Tipo de conexión 2 | NPT macho |
| Limitador de Caudal | No |
| eClass (4.1) | 37021016 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 22560206 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141715 |
| UNSPSC (10.0) | 40173303 |
| UNSPSC (11.0501) | 40142318 |
| UNSPSC (13.0601) | 40173303 |
| UNSPSC (15.1) | 40173303 |
| UNSPSC (17.1001) | 40173303 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| 2507-8-HN-SG2 | Super Duplex Stainless Steel | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 NPT | Ver producto |
| B-4-HN | 황동 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | Ver producto |
| B-8-HN | 황동 | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 NPT | Ver producto |
| M-8-HN | 합금 400 | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 NPT | Ver producto |
| SS-12-HN | 316 스테인리스강 | 3/4인치 | 수나사 NPT | 3/4인치 | 수나사 NPT | Ver producto |
| SS-12-HN-12RS | 316 스테인리스강 | 3/4인치 | 수나사 NPT | 3/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-12-HN-12RT | 316 스테인리스강 | 3/4인치 | 수나사 NPT | 3/4인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-16-HN | 316 스테인리스강 | 1인치 | 수나사 NPT | 1인치 | 수나사 NPT | Ver producto |
| SS-16-HN-16RS | 316 스테인리스강 | 1인치 | 수나사 NPT | 1인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-16-HN-16RT | 316 스테인리스강 | 1인치 | 수나사 NPT | 1인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-24-HN | 316 스테인리스강 | 1 1/2인치 | 수나사 NPT | 1 1/2인치 | 수나사 NPT | Ver producto |
| SS-2-HN | 316 스테인리스강 | 1/8인치 | 수나사 NPT | 1/8인치 | 수나사 NPT | Ver producto |
| SS-2-HN-2RS | 316 스테인리스강 | 1/8인치 | 수나사 NPT | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-2-HN-2RT | 316 스테인리스강 | 1/8인치 | 수나사 NPT | 1/8인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-4-HN | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | Ver producto |
| SS-4-HN-10K | 316 스테인리스강 | 1/4인치 | 두꺼운 벽 수나사 NPT | 1/4인치 | 두꺼운 벽 수나사 NPT | Ver producto |
| SS-4-HN-4RS | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-4-HN-4RT | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-4-HN-RT | 316 스테인리스강 | 1/4인치 | 수나사 ISO 경사나사 | 1/4인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-600-2-16 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Ver producto |
| SS-6-HN-6RS | 316 스테인리스강 | 3/8인치 | 수나사 NPT | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-6-HN-6RT | 316 스테인리스강 | 3/8인치 | 수나사 NPT | 3/8인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-6-HN-RT | 316 스테인리스강 | 3/8인치 | 수나사 ISO 경사나사 | 3/8인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-8-HN | 316 스테인리스강 | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 NPT | Ver producto |
| SS-8-HN-10K | 316 스테인리스강 | 1/2인치 | 두꺼운 벽 수나사 NPT | 1/2인치 | 두꺼운 벽 수나사 NPT | Ver producto |
| SS-8-HN-8RS | 316 스테인리스강 | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Ver producto |
| SS-8-HN-8RT | 316 스테인리스강 | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 ISO 경사나사 | Ver producto |
| SS-8-HN-RT | 316 스테인리스강 | 1/2인치 | 수나사 ISO 경사나사 | 1/2인치 | 수나사 ISO 경사나사 | Ver producto |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。