Dielektrische Verschraubungen von Swagelok®
Mit den dielektrischen Verschraubungen von Swagelok lassen sich Messgeräte unter Beibehaltung eines vollen Durchflusses gegen die Einflüsse von elektrischem Strom absichern. Das sorgt nicht nur für höchste Genauigkeit der Messgeräte, sondern spart auch Kosten ein, die anderenfalls für den Austausch beschädigter Geräte aufgewendet werden müssten.
Dielektrische Verschraubungen anzeigenSwagelok 절연 피팅은 전기 절연과 유체 밀폐라는 두 가지 주요 기능을 분리하여 계기를 보호합니다. 전기, 화학, 자외선 내성이 탁월하고 흡수율이 낮은 성형 열가소성 절연재가 광범위한 사용 조건과 기후 조건에서 유전체 강도와 무결성을 유지합니다.
일반적으로 천연 가스 파이프라인의 모니터링 스테이션 앞 임펄스 라인에 설치되는 절연 피팅은 최대 유량을 허용하면서 음극 전류를 차단합니다. 측정 가능한 Swagelok® 튜브 피팅 또는 경사나사 파이프 나사 연결구(NPT/BSP)는 튜빙 또는 배관 시스템에 직접 연결되므로 설치 시간이 절감됩니다.
절연 피팅에 대한 질문이 있으십니까?
Dielectric Fitting Categories
Unions
Isolate and protect monitoring instruments from the effects of electrical current while still permitting full fluid flow with Swagelok® dielectric fittings.
Dielectric Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Metal components are machined from 316 stainless steel for use in rugged environments; Molded thermoplastic insulation with excellent electrical, chemical, and ultraviolet resistance and low water absorption maintains dielectric strength and integrity over a wide range of operating and climatic conditions; Gaugeable Swagelok® tube fitting or tapered pipe thread end connections (NPT/BSP) provide direct connection to tubing or piping system.
The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You
An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
Swagelok Tube Fitting Installation
This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.