text.skipToContent text.skipToNavigation

Unión recta taladrada pasamuros Swagelok de Acero inox., 1/4 pulg. OD

Part #: SS-400-61BT

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through Yes
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Feature Bored Through
Flow Restrictor No
eClass (4.1) 37020719
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40141607
Straights

Straight bulkhead fitting enables secure tube connections through panels or enclosures—ideal for critical systems requiring clean, sealed transitions.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Unión recta taladrada pasamuros Swagelok de Acero inox., 1/4 pulg. OD

Part #: SS-400-61BT
View Catalog

Add To Favorites

Catalogs

Straights

Straight bulkhead fitting enables secure tube connections through panels or enclosures—ideal for critical systems requiring clean, sealed transitions.

Specifications

SS-400-61BT — Unión recta taladrada pasamuros Swagelok de Acero inox., 1/4 pulg. OD

Attribute Value
Body Material 316 Stainless Steel
Bored Through Yes
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Feature Bored Through
Flow Restrictor No
eClass (4.1) 37020719
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40141607
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-400-61-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-600-61-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
2507-810-61-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
6MO-400-61 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
6MO-810-61 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-100-61 Латунь 1/16 дюйма Трубный обжимной фитинг Swagelok® 1/16 дюйма Трубный обжимной фитинг Swagelok® View Product
B-12M0-61 Латунь 12 мм Трубный обжимной фитинг Swagelok® 12 мм Трубный обжимной фитинг Swagelok® View Product
B-200-61 Латунь 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Трубный обжимной фитинг Swagelok® View Product
B-200-71-2 Латунь 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Внутр. резьба NPT View Product
B-300-61 Латунь 3/16 дюйма Трубный обжимной фитинг Swagelok® 3/16 дюйма Трубный обжимной фитинг Swagelok® View Product
B-400-11-2 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-400-61 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
B-400-71-2 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Внутр. резьба NPT View Product
B-400-71-4 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. резьба NPT View Product
B-400-R1-4 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный переходник Swagelok® View Product
B-600-61 Laiton 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
B-600-71-4 Laiton 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
B-6M0-61 Laiton 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
B-810-11-8 Laiton 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
B-810-61 Laiton 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
B-810-71-8 Laiton 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
B-8M0-61 Laiton 8 mm Raccord Swagelok® pour tubes 8 mm Raccord Swagelok® pour tubes View Product
M-400-61 Alloy 400/R-405 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
M-810-61 Alloy 400/R-405 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
PFA-420-61 PFA 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
S-400-71-4 Acier au carbone 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-100-61 Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/16 po Raccord Swagelok® pour tubes View Product
SS-1010-61 Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 5/8 po Raccord Swagelok® pour tubes View Product
SS-10M0-61 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 10 mm Raccord Swagelok® pour tubes View Product
SS-10M0-R1-10M Acier inoxydable 316 10 mm Raccord pour tube Swagelok® 10 mm Adaptateur pour tube Swagelok® View Product
SS-1210-11-12 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-1210-61 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-1210-61-12AN Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Évasement AN 37° mâle View Product
SS-1210-71-12 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT femelle View Product
SS-1210-R1-12 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Adaptateur pour tube Swagelok® View Product
SS-12M0-11-8 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-12M0-61 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 12 mm Raccord Swagelok® pour tubes View Product
SS-12M0-71-8 Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. NPT hembra View Product
SS-1610-11-16 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
SS-1610-61 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® View Product
SS-1610-61-16AN Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Rosca Macho Abocardado 37° View Product
SS-16M0-61 Acero inoxidable 316 16 mm Racor Swagelok® 16 mm Racor Swagelok® View Product
SS-18M0-61 Acero inoxidable 316 18 mm Racor Swagelok® 18 mm Racor Swagelok® View Product
SS-200-11-2 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-200-61 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-200-61-1 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/16 pulg. Racor Swagelok® View Product
SS-200-71-2 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT hembra View Product
SS-200-R1-2 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Adaptador a tubo Swagelok® View Product
SS-20M0-61 Acero inoxidable 316 20 mm Racor Swagelok® 20 mm Racor Swagelok® View Product
SS-2400-61 Acero inoxidable 316 1 1/2 pulg. Racor Swagelok® 1 1/2 pulg. Racor Swagelok® View Product
SS-25M0-61 Acero inoxidable 316 25 mm Racor Swagelok® 25 mm Racor Swagelok® View Product
SS-300-61 Acero inoxidable 316 3/16 pulg. Racor Swagelok® 3/16 pulg. Racor Swagelok® View Product
SS-3M0-61 Acero inoxidable 316 3 mm Racor Swagelok® 3 mm Racor Swagelok® View Product
SS-400-11-2 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-400-11-4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-400-61 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-400-61-2 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-400-61-4AN Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho Abocardado 37° View Product
SS-400-61-6 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-400-61SC11 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-400-71-2 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT hembra View Product
SS-400-71-4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-400-R1-4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Adaptador a tubo Swagelok® View Product
SS-4M0-61 Acero inoxidable 316 4 mm Racor Swagelok® 4 mm Racor Swagelok® View Product
SS-500-61 Acero inoxidable 316 5/16 pulg. Racor Swagelok® 5/16 pulg. Racor Swagelok® View Product
SS-600-11-4 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-600-11-6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-600-11-8 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-600-61 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-600-61-4 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-600-61-6AN Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Rosca Macho Abocardado 37° View Product
SS-600-61-8 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-600-61BT Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-600-71-4 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-600-71-6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT hembra View Product
SS-600-71-8 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT hembra View Product
SS-600-R1-6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Adaptador a tubo Swagelok® View Product
SS-6M0-11-4 Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-6M0-61 Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-6M0-71-4 Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-810-11-6 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-810-11-8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-810-61 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-810-61-4 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-810-61-6 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-810-61-8AN Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho Abocardado 37° View Product
SS-810-61BT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-810-71-6 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. NPT hembra View Product
SS-810-71-8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT hembra View Product
SS-810-R1-8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Adaptador a tubo Swagelok® View Product
SS-8M0-61 Acero inoxidable 316 8 mm Racor Swagelok® 8 mm Racor Swagelok® View Product
SS-8M0-61-6M Acero inoxidable 316 8 mm Racor Swagelok® 6 mm Racor Swagelok® View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.