Straight port connector provides a reliable connection between tubing and component ports—ideal for compact, critical fluid systems.
Catalogs
Tube Fittings and Adapters — Port Connectors — Straights
可检测卡套管接头和转换接头
可用于尺寸为 1/16 至 2 in. 和 2 至 50 mm 的卡套管, 首次安装后具有一致的可检测性, 易于拆开和重新紧固, 有各种材料和结构
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-1211-PC-8 | 黄铜 | 3/4 in. | 孔口接头 | 1/2 in. | 孔口接头 | View Product |
| B-401-PC | 黄铜 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | 孔口接头 | View Product |
| B-601-PC | 黄铜 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 3/8 in. | 孔口接头 | View Product |
| B-811-PC | 黄铜 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | 孔口接头 | View Product |
| B-811-PC-6 | 黄铜 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | 孔口接头 | View Product |
| M-401-PC | 合金 400/R-405 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | 孔口接头 | View Product |
| M-811-PC | 合金 400/R-405 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | 孔口接头 | View Product |
| S-811-PC | 碳钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | 孔口接头 | View Product |
| SS-1011-PC | 316 不锈钢 | 5/8 in. | 世伟洛克® 卡套管接头 | 5/8 in. | 孔口接头 | View Product |
| SS-101-PC | 316 不锈钢 | 1/16 in. | 世伟洛克® 卡套管转换接头 | 1/16 in. | 孔口接头 | View Product |
| SS-10M1-PC | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管转换接头 | 10 mm | 孔口接头 | View Product |
| SS-10M1-PC-6M | 316 不锈钢 | 10 mm | 孔口接头 | 6 mm | 孔口接头 | View Product |
| SS-10M1-PC-8M | 316 不锈钢 | 10 mm | 孔口接头 | 8 mm | 孔口接头 | View Product |
| SS-1211-PC | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 3/4 in. | 孔口接头 | View Product |
| SS-1211-PC-8 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 3/4 in. | 孔口接头 | View Product |
| SS-12M1-PC | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管转换接头 | 12 mm | 孔口接头 | View Product |
| SS-12M1-PC-10M | 316 不锈钢 | 12 mm | 孔口接头 | 10 mm | 孔口接头 | View Product |
| SS-12M1-PC-6M | 316 不锈钢 | 12 mm | 孔口接头 | 6 mm | 孔口接头 | View Product |
| SS-12M1-PC-8M | 316 不锈钢 | 12 mm | 孔口接头 | 8 mm | 孔口接头 | View Product |
| SS-1611-PC | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管转换接头 | 1 in. | 孔口接头 | View Product |
| SS-1611-PC-12 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 1 in. | 孔口接头 | View Product |
| SS-1611-PC-8 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 1 in. | 孔口接头 | View Product |
| SS-16M1-PC | 316 不锈钢 | 16 mm | 世伟洛克® 卡套管转换接头 | 16 mm | 孔口接头 | View Product |
| SS-16M1-PC-12M | 316 不锈钢 | 16 mm | 孔口接头 | 12 mm | 孔口接头 | View Product |
| SS-18M1-PC | 316 不锈钢 | 18 mm | 世伟洛克® 卡套管转换接头 | 18 mm | 孔口接头 | View Product |
| SS-2000-PC | 316 不锈钢 | 1 1/4 英寸 | 世伟洛克® 卡套管转换接头 | 1 1/4 英寸 | 孔口接头 | View Product |
| SS-201-PC | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管转换接头 | 1/8 in. | 孔口接头 | View Product |
| SS-201-PC-1 | 316 不锈钢 | 1/8 in. | 孔口接头 | 1/16 in. | 孔口接头 | View Product |
| SS-20M1-PC | 316 不锈钢 | 20 mm | 世伟洛克® 卡套管转换接头 | 20 mm | 孔口接头 | View Product |
| SS-2400-PC | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Adapter | 1 1/2 in. | Port Connector | View Product |
| SS-25M1-PC | 316 Stainless Steel | 25 mm | Swagelok® Tube Adapter | 25 mm | Port Connector | View Product |
| SS-3M1-PC | 316 Stainless Steel | 3 mm | Swagelok® Tube Adapter | 3 mm | Port Connector | View Product |
| SS-401-PC | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | View Product |
| SS-401-PC-1 | 316 Stainless Steel | 1/4 in. | Port Connector | 1/16 in. | Port Connector | View Product |
| SS-401-PC-2 | 316 Stainless Steel | 1/4 in. | Port Connector | 1/8 in. | Port Connector | View Product |
| SS-401-PC-6M | 316 Stainless Steel | 1/4 in. | Port Connector | 6 mm | Port Connector | View Product |
| SS-401-PCBLBQ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Port Connector | View Product |
| SS-501-PC | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Adapter | 5/16 in. | Port Connector | View Product |
| SS-601-PC | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Port Connector | View Product |
| SS-601-PC-2 | 316 Stainless Steel | 3/8 in. | Port Connector | 1/8 in. | Port Connector | View Product |
| SS-601-PC-4 | 316 Stainless Steel | 3/8 in. | Port Connector | 1/4 in. | Port Connector | View Product |
| SS-6M1-PC | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 6 mm | Port Connector | View Product |
| SS-6M1-PC-3M | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 6 mm | Port Connector | View Product |
| SS-811-PC | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
| SS-811-PC-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | View Product |
| SS-811-PC-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
| SS-8M1-PC | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 8 mm | Port Connector | View Product |
| SS-8M1-PC-6M | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 8 mm | Port Connector | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.