text.skipToContent text.skipToNavigation
fast loop module

Swagelok® Fast Loop Modules

Swagelok fast loop modules are designed for handling long transport lines from tap to analyzer, providing minimum pressure drop for fastest response time. Interlocking handles on our fast loop sampling system solution help prevent incorrect sequencing of operation and accidental actuation.

Get In Touch with a Specialist

The Swagelok fast loop module (FLM) is designed to handle high flows and long transport lines from tap to analyzer to reduce time delays for online analyzer systems. Located at the analyzer shelter and offering a bypass, the Swagelok FLM easily isolates the sample system while introducing a purge gas for system cleaning. It then extracts a sample through a filter while using the high flow rate to keep the filter element clean.

Designed to enable easy access to any component without disturbing other components in the system, the Swagelok FLM uses welded assemblies to reduce potential leak points and zero-clearance fittings in straight run tubing sections.

The Swagelok FLM includes two ball valves that switch flow to a bypass to isolate the sample system and analyzer during maintenance. These bypass valves maintain flow through the fast loop to keep the sample fresh at the bypass point. An innovative interlocking handle system allows for simultaneous actuation of the valves, while allowing for packing adjustments within an individual valve body. In some configurations, the drain and purge valves are locked into the bypass valves to eliminate the possibility of opening the drain or purge lines while the system is in sample mode. All handles can be locked into position to eliminate the possibility of accidental actuation.

Fast Loop Sampling System

Sample transport lines are commonly more than 100 feet (30 meters) of tubing or pipe and require high purge volumes to ensure a fresh sample reaches the analyzer. Ideally, the flow from the sample tap to the analyzer shelter should take one minute or less. Depending on the tubing or pipe size of the transport lines, as well as the actual transport distance, this flow rate could be as high as 90 std ft3/h (2548 std L/h).

Minimize Sample Waste

A bypass filter specially designed for fast loop systems enables the FLM to provide high flow rates. The filter bypasses much of the sample flow and returns it to the process line through a secondary transport line. To generate high flow rates through this bypass loop, the return point must be at a lower pressure than the extraction point. Many Swagelok FLM configurations offer a sample return line from the analyzer to eliminate sending any continuous flow from an online analyzer to flare or disposal.

Virtually Eliminate Water Hammer

Closing a valve in a high-flow liquid line causes extreme pressure spikes, referred to as water hammer, which can damage system components. The Swagelok FLM eliminates the possibility of water hammer by making full shutoff impossible. The bypass valves actuate simultaneously to eliminate the possibility of actuating only one of the valves. The three-way valve design allows flow to switch gradually from sample mode to bypass mode, instead of temporarily shutting off during actuation.

View All of Our Sampling Videos

Fast Loop Module Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok design and assembly services

Custom Fabrication for All Industries

Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.

Find the Support You Need

Swagelok Resources Curated for You

스웨즈락 밸브와 게이지를 사용한 분석 계장 판넬
분석 계장 시스템에서 샘플의 대표성을 유지하는 방법

분석 계장 시스템에서 샘플의 대표성을 유지하는 것은 쉽지 않습니다. 샘플의 대표성이 손상될 때 발생하는 문제들을 찾고 예방하는 방법을 스웨즈락 전문가가 소개합니다.

Shenyang Blower Works 직원들은 스웨즈락 부품으로 제작된 유체 시스템을 사용합니다.
선양 고풍기 유한공사(Shenyang Blower Works Group)의 안전 및 신뢰성 개선 방법

선양 고풍기 유한공사(Shenyang Blower Works Group)가 안전 및 생산 효율성을 개선하고, 고객을 위해 일관성, 안정성 및 비용 절감을 실현할 수 있도록 스웨즈락 상하이가 어떻게 지원하였는지 소개합니다.

운영 효율을 극대화하기 위한 Rosendahl Nextrom과 스웨즈락의 협력
맞춤 솔루션으로 광섬유 장비 제조업체의 효율 증가

1980년대 이래 로젠달 넥스트롬은 사업의 발전을 위해 스웨즈락을 의존해 왔습니다. 이 회사가 경쟁업체를 앞지르고 업계의 선두주자로 남을 수 있게 한 솔루션을 소개합니다.

Case Study: Charbonneau Industries Enhances Production with Swagelok Custom Fluid System Assemblies
Enhancing Production with Custom Fluid System Assemblies

Learn how Swagelok Custom Solutions helped Charbonneau Industries focus on their core capabilities by speeding production, reducing labor costs and securing system quality with prefabricated thermal relief valves systems.

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.