text.skipToContent text.skipToNavigation

Support System — Twin Bolted Plastic Clamp Tube Support

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Support System — Twin Bolted Plastic Clamp Tube Support

Clamp components mitigate shock and vibration, withstand chemicals and UV light, alleviate stress on system parts, and streamline installation and maintenance.

Similar Products

Part #
Body Material
Tube OD
Length
Bend Radius
304-S1T-PP-10TM Polypropylene 10 mm - - View Product
304-S1T-PP-4T Polypropylene 1/4 in. - - View Product
304-S1T-PP-6T Polypropylene 3/8 in. - - View Product
304-S1T-PP-6TM Polypropylene 6 mm - - View Product
304-S3T-PP-12T Polypropylene 3/4 in. - - View Product
304-S3T-PP-16T Polypropylene 1 in. - - View Product
304-S3T-PP-8T Polypropylene 1/2 in. - - View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.