Lubricants — Thread Lubricants
Lubricants available with these specifications:
- 1 oz. to 1 pound sizes
- Up to 1500°F (815°C)
Your local authorized Swagelok sales and service center may have additional options.
-
Lubricants — Thread Lubricants — Blue Goop™
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TL-BGC 1 lb. (450 g) Temperatures up to 400 F (204 C) - - - MS-TL-BGT 2 oz. (59 cm3) Temperatures up to 400 F (204 C) - - - -
Lubricants — Thread Lubricants — PURE Goop™
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TL-PGC 1 lb. (450 g) Temperature up to 350 F (176 C) - - - MS-TL-PGT 1 oz. (29.5 cm3) Temperature up to 350 F (176 C) - - - -
Lubricants — Thread Lubricants — VAC Goop™
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TL-VGT 1 oz. (29.5 cm3) Temperatures up to 300 F (148 C) - - - -
Lubricants — Thread Lubricants — Silver Goop™
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TL-SGC 1 lb. (450 g) Temperatures up to 1500 F (815 C) - - - MS-TL-SGT 1 oz. (29.5 cm3) Temperatures up to 1500 F (815 C) - - -
Product Availability by Store Location
Hours