Raccords amortisseurs — Protections pour manomètres — Droits
Sélectionnez des options pour configurer votre produit et pour afficher les prix, ou ajouter ce produit à votre panier.
Effacer tout
Effacer tout
Catalogues
Raccords amortisseurs — Protections pour manomètres — Droits
스웨즈락 스누버 피팅은 게이지와 계기를 시스템 압력 변화와 충격으로부터 보호합니다. 다공성 소결 316 스테인리스강 엘리먼트를 사용하여 압력 충격 감소(스누빙)가 이루어집니다.
Pressure Gauges, Industrial and Process, PGI Series
Features: 40, 50, 63, 100, 115, and 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 and 6 in.) dial sizes; Accuracy in accordance with ASME, EN, and JIS; Available with a variety of end connections, including Swagelok® tube adapters; Center-back, lower-back, and lower mount configurations; Stainless steel and reinforced thermoplastic construction; Available unfilled or liquid filled
Produits similaires
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
---|---|---|---|---|---|---|
SS-4-SA-EA | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male NPT | Afficher le produit |
SS-4-SA-EG | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male NPT | Afficher le produit |
SS-4-SA-EL | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male NPT | Afficher le produit |
SS-4-SA-EW | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male NPT | Afficher le produit |
SS-8-SA-EA | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Male NPT | Afficher le produit |
SS-8-SA-EW | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Male NPT | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.