text.skipToContent text.skipToNavigation

チューブ継手/アダプター継手 — チューブ・アダプター — ストレート型

Por favor, seleccione las opciones para configurar su producto para ver los precios o añadirlo a su lista.
Borrar todo
Borrar todo

Catálogos

チューブ継手/アダプター継手 — チューブ・アダプター — ストレート型
チューブをしっかりとグリップし、耐振性に優れているため、漏れのないシールを形成します。Swagelokチューブ継手は、70年以上にわたって高い評価をいただいてきました。その優れた信頼性は、各種テスト・レポートでも実証されています。中には、非常に過酷な条件下で実施されたテストも含まれています。

Productos similares

# de Pieza
Material del Cuerpo
Tamaño conexión 1
Tipo de conexión 1
Tamaño conexión 2
Tipo de conexión 2
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT Ver producto
B-10-MTA-1-4RS Brass 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Ver producto
B-10-TA-1-8 Brass 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT Ver producto
B-12-MTA-1-4RS Brass 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Ver producto
B-12-TA-1-12 Brass 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT Ver producto
B-400-A-4ANF Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° Flare Ver producto
B-4-TA-1-2 Brass 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT Ver producto
B-4-TA-1-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT Ver producto
B-4-TA-7-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT Ver producto
B-4-TA-7-6 Brass 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT Ver producto
B-6-TA-1-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT Ver producto
B-6-TA-7-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT Ver producto
B-8-MTA-1-4RS Brass 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Ver producto
B-8-TA-1-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT Ver producto
B-8-TA-7-6 Brass 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT Ver producto
B-8-TA-7-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT Ver producto
S-6-TA-1-4 Carbon Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT Ver producto
SS-10-MTA-1-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male NPT Ver producto
SS-10-MTA-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Ver producto
SS-10-MTA-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread Ver producto
SS-10-MTA-1-6 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male NPT Ver producto
SS-10-MTA-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread Ver producto
SS-10-MTA-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread Ver producto
SS-10-MTA-1-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male NPT Ver producto
SS-10-MTA-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread Ver producto
SS-10-MTA-7-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female NPT Ver producto
SS-10-MTA-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread Ver producto
SS-10-MTA-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread Ver producto
SS-10-MTA-7-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female NPT Ver producto
SS-10-MTA-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread Ver producto
SS-10-TA-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 7/8-14 in. Male SAE/MS Straight Thread Ver producto
SS-10-TA-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT Ver producto
SS-10-TA-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT Ver producto
SS-1210-A-12ANF 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female 37° AN Ver producto
SS-12-MTA-1-4 316 ステンレス鋼 12 mm Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ Ver producto
SS-12-MTA-1-4RS 316 ステンレス鋼 12 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行おねじ Ver producto
SS-12-MTA-1-4RT 316 ステンレス鋼 12 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ Ver producto
SS-12-MTA-1-6RS 316 ステンレス鋼 12 mm Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行おねじ Ver producto
SS-12-MTA-1-6RT 316 ステンレス鋼 12 mm Swagelok®チューブ・アダプター 3/8 インチ ISO管用テーパーおねじ Ver producto
SS-12-MTA-1-8 316 ステンレス鋼 12 mm Swagelok®チューブ・アダプター 1/2 インチ NPTおねじ Ver producto
SS-12-MTA-1-8RS 316 ステンレス鋼 12 mm Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行おねじ Ver producto
SS-12-MTA-1-8RT 316 ステンレス鋼 12 mm Swagelok®チューブ・アダプター 1/2 インチ ISO管用テーパーおねじ Ver producto
SS-12-MTA-7-4 316 ステンレス鋼 12 mm Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ Ver producto
SS-12-MTA-7-4RG 316 ステンレス鋼 12 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ Ver producto
SS-12-MTA-7-8 316 ステンレス鋼 12 mm Swagelok®チューブ・アダプター 1/2 インチ NPTめねじ Ver producto
SS-12-MTA-7-8RG 316 ステンレス鋼 12 mm Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行めねじ Ver producto
SS-12-MTA-7-8RP 316 ステンレス鋼 12 mm Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行めねじ Ver producto
SS-12-TA-1-12 316 ステンレス鋼 3/4 インチ Swagelok®チューブ・アダプター 3/4 インチ NPTおねじ Ver producto
SS-12-TA-1-12AN 316 ステンレス鋼 3/4 インチ Swagelok®チューブ・アダプター 3/4 インチ 37°おすAN Ver producto
SS-12-TA-1-12RS 316 ステンレス鋼 3/4 インチ Swagelok®チューブ・アダプター 3/4 インチ ISO管用平行おねじ Ver producto
SS-12-TA-1-12RT 316 ステンレス鋼 3/4 インチ Swagelok®チューブ・アダプター 3/4 インチ ISO管用テーパーおねじ Ver producto
SS-12-TA-1-12ST 316 ステンレス鋼 3/4 インチ Swagelok®チューブ・アダプター 1 1/16-12 インチ SAE/MS平行おねじ Ver producto
SS-12-TA-1-12W 316 ステンレス鋼 3/4 インチ Swagelok®チューブ・アダプター 3/4 インチ おすパイプ溶接エルボー Ver producto
SS-12-TA-1-16 316 ステンレス鋼 3/4 インチ Swagelok®チューブ・アダプター 1 インチ NPTおねじ Ver producto
SS-12-TA-1-16ST 316 ステンレス鋼 3/4 インチ Swagelok®チューブ・アダプター 1 5/16-12 インチ SAE/MS平行おねじ Ver producto
SS-12-TA-1-8 316 ステンレス鋼 3/4 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTおねじ Ver producto
SS-12-TA-1-8RS 316 ステンレス鋼 3/4 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行おねじ Ver producto
SS-12-TA-7-12 316 ステンレス鋼 3/4 インチ Swagelok®チューブ・アダプター 3/4 インチ NPTめねじ Ver producto
SS-12-TA-7-12RT 316 ステンレス鋼 3/4 インチ Swagelok®チューブ・アダプター 3/4 インチ ISO管用テーパーめねじ Ver producto
SS-12-TA-7-16 316 ステンレス鋼 3/4 インチ Swagelok®チューブ・アダプター 1 インチ NPTめねじ Ver producto
SS-12-TA-7-8 316 ステンレス鋼 3/4 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTめねじ Ver producto
SS-1610-A-16ANF 316 ステンレス鋼 1 インチ 予備締めされたSwagelok® チューブ・アダプター 1 インチ 37° めすAN フレアー Ver producto
SS-16-MTA-1-8 316 ステンレス鋼 16 mm Swagelok®チューブ・アダプター 1/2 インチ NPTおねじ Ver producto
SS-16-MTA-1-8RS 316 ステンレス鋼 16 mm Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート Ver producto
SS-16-MTA-7-8RG 316 ステンレス鋼 16 mm Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行めねじ Ver producto
SS-16-TA-1-12 316 ステンレス鋼 1 インチ Swagelok®チューブ・アダプター 3/4 インチ NPTおねじ Ver producto
SS-16-TA-1-16 316 ステンレス鋼 1 インチ Swagelok®チューブ・アダプター 1 インチ NPTおねじ Ver producto
SS-16-TA-1-16AN 316 ステンレス鋼 1 インチ Swagelok®チューブ・アダプター 1 インチ 37°おすAN Ver producto
SS-16-TA-1-16RS 316 ステンレス鋼 1 インチ Swagelok®チューブ・アダプター 1 インチ ISO管用平行おねじ Ver producto
SS-16-TA-1-16RT 316 ステンレス鋼 1 インチ Swagelok®チューブ・アダプター 1 インチ ISO管用テーパーおねじ Ver producto
SS-16-TA-1-16ST 316 ステンレス鋼 1 インチ Swagelok®チューブ・アダプター 1 5/16-12 インチ SAE/MS平行おねじ Ver producto
SS-16-TA-1-8 316 ステンレス鋼 1 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTおねじ Ver producto
SS-16-TA-7-12 316 ステンレス鋼 1 インチ Swagelok®チューブ・アダプター 3/4 インチ NPTめねじ Ver producto
SS-16-TA-7-16 316 ステンレス鋼 1 インチ Swagelok®チューブ・アダプター 1 インチ NPTめねじ Ver producto
SS-16-TA-7-8 316 ステンレス鋼 1 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTめねじ Ver producto
SS-18-MTA-1-12RS 316 ステンレス鋼 18 mm Swagelok®チューブ・アダプター 3/4 インチ ISO管用平行おねじ Ver producto
SS-18-MTA-1-8RS 316 ステンレス鋼 18 mm Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行おねじ Ver producto
SS-18-MTA-7-8RG 316 ステンレス鋼 18 mm Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行めねじ Ver producto
SS-1-TA-1-2 316 ステンレス鋼 1/16 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTおねじ Ver producto
SS-200-A-2ANF 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/8 インチ 37°めすAN Ver producto
SS-200-A-4ANF 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/4 インチ 37°めすAN Ver producto
SS-20-TA-1-20 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ・アダプター 1 1/4 インチ NPTおねじ Ver producto
SS-24-TA-1-24 316 ステンレス鋼 1 1/2 インチ 予備締めされたSwagelok® チューブ・アダプター 1 1/2 インチ NPTおねじ Ver producto
SS-2-TA-1-2 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTおねじ Ver producto
SS-2-TA-1-2RS 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行おねじ Ver producto
SS-2-TA-1-2ST 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 5/16-24 インチ SAE/MS平行おねじ Ver producto
SS-2-TA-1-4 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ Ver producto
SS-2-TA-1-4RT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ Ver producto
SS-2-TA-1-OR 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 5/16-24 インチ SAE/MS平行おねじ Ver producto
SS-2-TA-7-2 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTめねじ Ver producto
SS-2-TA-7-2RP 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行めねじ Ver producto
SS-2-TA-7-4 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ Ver producto
SS-32-TA-1-32 316 ステンレス鋼 2 インチ 予備締めされたSwagelok®チューブ・アダプター 2 インチ NPTおねじ Ver producto
SS-400-A-4ANF 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ 37°めすAN Ver producto
SS-4-TA-1-2 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTおねじ Ver producto
SS-4-TA-1-2RS 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行おねじ Ver producto
SS-4-TA-1-2RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用テーパーおねじ Ver producto
SS-4-TA-1-4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ Ver producto
SS-4-TA-1-4AN 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ 37°おすAN Ver producto
SS-4-TA-1-4RS 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行おねじ Ver producto
SS-4-TA-1-4RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ Ver producto
SS-4-TA-1-4SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ Ver producto
SS-4-TA-1-4ST 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 7/16-20 インチ SAE/MS平行おねじ Ver producto
SS-4-TA-1-4W 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ おすパイプ溶接エルボー Ver producto
SS-4-TA-1-6 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTおねじ Ver producto
SS-4-TA-1-6RS 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート Ver producto
SS-4-TA-1-8 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTおねじ Ver producto
SS-4-TA-1-OR 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 7/16-20 インチ SAE/MS平行おねじ Ver producto
SS-4-TA-7-2 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTめねじ Ver producto
SS-4-TA-7-2RP 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行めねじ Ver producto
SS-4-TA-7-2RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用テーパーめねじ Ver producto
SS-4-TA-7-4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ Ver producto
SS-4-TA-7-4RG 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ Ver producto
SS-4-TA-7-4RJ 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用めねじ(RJ継手用) Ver producto
SS-4-TA-7-4RP 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ Ver producto
SS-4-TA-7-4RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーめねじ Ver producto
SS-4-TA-7-6 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTめねじ Ver producto
SS-4-TA-7-8 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTめねじ Ver producto
SS-600-A-6ANF 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ 37°めすAN Ver producto
SS-6-MTA-1-2 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ NPTおねじ Ver producto
SS-6-MTA-1-2RS 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行おねじ Ver producto
SS-6-MTA-1-2RT 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ ISO管用テーパーおねじ Ver producto
SS-6-MTA-1-4 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ Ver producto
SS-6-MTA-1-4RS 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行おねじ Ver producto
SS-6-MTA-1-4RT 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ Ver producto
SS-6-MTA-1-6RS 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート Ver producto
SS-6-MTA-7-2 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ NPTめねじ Ver producto
SS-6-MTA-7-2RP 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行めねじ Ver producto
SS-6-MTA-7-4 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ Ver producto
SS-6-MTA-7-4RG 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ Ver producto
SS-6-MTA-7-4RJ 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用めねじ(RJ継手用) Ver producto
SS-6-MTA-7-4RP 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ Ver producto
SS-6-MTA-7-4RT 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーめねじ Ver producto
SS-6-MTA-7-6RG 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行めねじ Ver producto
SS-6-MTA-7-8RG 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行めねじ Ver producto
SS-6-TA-1-12 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/4 インチ NPTおねじ Ver producto
SS-6-TA-1-2 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTおねじ Ver producto
SS-6-TA-1-4 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ Ver producto
SS-6-TA-1-4AN 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ 37°おすAN Ver producto
SS-6-TA-1-4RS 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行おねじ Ver producto
SS-6-TA-1-4RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ Ver producto
SS-6-TA-1-4ST 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 7/16-20 インチ SAE/MS平行おねじ Ver producto
SS-6-TA-1-6 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTおねじ Ver producto
SS-6-TA-1-6AN 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ 37°おすAN Ver producto
SS-6-TA-1-6RS 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行おねじ Ver producto
SS-6-TA-1-6RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用テーパーおねじ Ver producto
SS-6-TA-1-6ST 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 9/16-18 インチ SAE/MS平行おねじ Ver producto
SS-6-TA-1-8 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTおねじ Ver producto
SS-6-TA-1-8RS 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行おねじ Ver producto
SS-6-TA-1-8RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用テーパーおねじ Ver producto
SS-6-TA-1-8ST 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/4-16 インチ SAE/MS平行おねじ Ver producto
SS-6-TA-1-8W 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/2 インチ おすパイプ溶接エルボー Ver producto
SS-6-TA-1-OR 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 9/16-18 インチ OシールSAE/MS平行おねじ Ver producto
SS-6-TA-7-2 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTめねじ Ver producto
SS-6-TA-7-4 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ Ver producto
SS-6-TA-7-4RP 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ Ver producto
SS-6-TA-7-4RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーめねじ Ver producto
SS-6-TA-7-6 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTめねじ Ver producto
SS-6-TA-7-6RG 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行めねじ Ver producto
SS-6-TA-7-6RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用テーパーめねじ Ver producto
SS-6-TA-7-8 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTめねじ Ver producto
SS-810-A-8ANF 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ 37°めすAN Ver producto
SS-8-MTA-1-4 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ Ver producto
SS-8-MTA-1-4RS 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行おねじ Ver producto
SS-8-MTA-1-4RT 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ Ver producto
SS-8-MTA-7-4 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ Ver producto
SS-8-MTA-7-4RG 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ Ver producto
SS-8-MTA-7-4RT 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーめねじ Ver producto
SS-8-MTA-7-8RG 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行めねじ Ver producto
SS-8-TA-1-12 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/4 インチ NPTおねじ Ver producto
SS-8-TA-1-4 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ Ver producto
SS-8-TA-1-4RS 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行おねじ Ver producto
SS-8-TA-1-4RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ Ver producto
SS-8-TA-1-6 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTおねじ Ver producto
SS-8-TA-1-6RS 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行おねじ Ver producto
SS-8-TA-1-6RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用テーパーおねじ Ver producto
SS-8-TA-1-6ST 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 9/16-18 インチ SAE/MS平行おねじ Ver producto
SS-8-TA-1-8 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTおねじ Ver producto
SS-8-TA-1-8AN 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ 37°おすAN Ver producto
SS-8-TA-1-8RS 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行おねじ Ver producto
SS-8-TA-1-8RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用テーパーおねじ Ver producto
SS-8-TA-1-8ST 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/4-16 インチ SAE/MS平行おねじ Ver producto
SS-8-TA-1-8W 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ おすパイプ溶接エルボー Ver producto
SS-8-TA-1-OR 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/4-16 インチ SAE/MS平行おねじ Ver producto
SS-8-TA-7-12 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/4 インチ NPTめねじ Ver producto
SS-8-TA-7-4 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ Ver producto
SS-8-TA-7-4RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーめねじ Ver producto
SS-8-TA-7-6 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTめねじ Ver producto
SS-8-TA-7-6RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用テーパーめねじ Ver producto
SS-8-TA-7-8 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTめねじ Ver producto
SS-8-TA-7-8RG 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行めねじ Ver producto
SS-8-TA-7-8RP 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行めねじ Ver producto
SS-8-TA-7-8RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用テーパーめねじ Ver producto

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.