text.skipToContent text.skipToNavigation

2507 Super Duplex Pipe Fitting, Pipe Plug, 1/2 in. Male NPT

Part #: 2507-8-P-SG2

Specifications

Attribute Value
Body Material Super Duplex Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020572
eClass (5.1.4) 37020517
eClass (6.0) 37020517
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40141700
UNSPSC (10.0) 40142313
UNSPSC (11.0501) 40142313
UNSPSC (13.0601) 40173500
UNSPSC (15.1) 40173500
UNSPSC (17.1001) 40173507
Pipe Plugs

Seals off open pipe ends with a robust, pressure-rated closure—ideal for system isolation, testing, or future access points.

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.


Selección fiable de un producto:

El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.

2507 Super Duplex Pipe Fitting, Pipe Plug, 1/2 in. Male NPT

Part #: 2507-8-P-SG2
View Catalog

Add To Favorites

Catalogs

Pipe Plugs
Seals off open pipe ends with a robust, pressure-rated closure—ideal for system isolation, testing, or future access points.

Specifications

2507-8-P-SG2 — 2507 Super Duplex Pipe Fitting, Pipe Plug, 1/2 in. Male NPT

Attribute Value
Body Material Super Duplex Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020572
eClass (5.1.4) 37020517
eClass (6.0) 37020517
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40141700
UNSPSC (10.0) 40142313
UNSPSC (11.0501) 40142313
UNSPSC (13.0601) 40173500
UNSPSC (15.1) 40173500
UNSPSC (17.1001) 40173507
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-4-P Brass 1/4 in. Male NPT - - View Product
B-8-P Brass 1/2 in. Male NPT - - View Product
SS-12-P 316 Stainless Steel 3/4 in. Male NPT - - View Product
SS-16-P 316 Stainless Steel 1 in. Male NPT - - View Product
SS-1-P 316 Stainless Steel 1/16 in. Male NPT - - View Product
SS-2-P 316 Stainless Steel 1/8 in. Male NPT - - View Product
SS-2-P-RS 316 Stainless Steel 1/8 in. Male ISO Parallel Thread, Straight Shoulder - - View Product
SS-4-P 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-4-P-RS 316 Stainless Steel 1/4 in. Male ISO Parallel Thread, Straight Shoulder - - View Product
SS-4-P-RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - View Product
SS-6-P 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-6-P-RS 316 Stainless Steel 3/8 in. Male ISO Parallel Thread, Straight Shoulder - - View Product
SS-6-P-RT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread - - View Product
SS-8-P 316 Stainless Steel 1/2 in. Male NPT - - View Product
SS-8-P-RS 316 Stainless Steel 1/2 in. Male ISO Parallel Thread, Straight Shoulder - - View Product
SS-8-P-RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.