|
Actuator Mounting Bracket Kit for 45 Series Ball Valve (133/153 Model Actuators)
型番: SS-MB-45
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
Kit de support de montageFaites votre choix parmi une vaste sélection de pièces détachées et d'accessoires pour votre vanne Swagelok. ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
カタログ
Kit de support de montage
Features: On-off, switching, and crossover flow paths; Working pressures up to 3000 psig (206 bar); Temperatures from –65 to 300°F (–53 to 148°C); Environmental and heated-process applications; 1/16 to 3/4 in. and 3 to 12 mm end connections
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
40 series ball valve (standard) packing adjustment instructions, multilingual
Mounting Instructions for 40G Series, 40 Series, AFS Series, and SK Series Ball Valves to 140 Series Electric Actuators 130 / 150 Series Pneumatic Actuators 121 Series Pneumatic Actuators
仕様
SS-MB-45 — Actuator Mounting Bracket Kit for 45 Series Ball Valve (133/153 Model Actuators)
| 属性 | 値 |
|---|---|
| Matériau du corps | 316 Stainless Steel |
| Procédé de nettoyage | Standard Cleaning and Packaging (SC-10) |
| Pour séries | 45 Series |
| eClass (4.1) | 27221302 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37019204 |
| eClass (6.1) | 37019204 |
| eClass (10.1) | 37019204 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40141600 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| MS-1K-6 | - | - | - | - | - | 製品を見る |
| MS-MB-41 | - | - | - | - | - | 製品を見る |
| MS-MB-43 | - | - | - | - | - | 製品を見る |
| MS-MB-43Y | - | - | - | - | - | 製品を見る |
| MS-MB-44 | - | - | - | - | - | 製品を見る |
| MS-MB-45 | - | - | - | - | - | 製品を見る |
| MS-MB-45Y | - | - | - | - | - | 製品を見る |
| MS-MB-62 | - | - | - | - | - | 製品を見る |
| MS-MB-62-133 | - | - | - | - | - | 製品を見る |
| MS-MB-63 | - | - | - | - | - | 製品を見る |
| MS-MB-63-131 | - | - | - | - | - | 製品を見る |
| MS-MB-65 | - | - | - | - | - | 製品を見る |
| MS-MB-65-135 | - | - | - | - | - | 製品を見る |
| MS-MB-67 | - | - | - | - | - | 製品を見る |
| MS-MB-68 | - | - | - | - | - | 製品を見る |
| MS-MB-83-131 | - | - | - | - | - | 製品を見る |
| MS-MB-83-133 | - | - | - | - | - | 製品を見る |
| MS-MB-AFS-133 | - | - | - | - | - | 製品を見る |
| SS-MB-41 | 316 Stainless Steel | - | - | - | - | 製品を見る |
| SS-MB-41G | Stainless Steel | - | - | - | - | 製品を見る |
| SS-MB-43 | 316 Stainless Steel | - | - | - | - | 製品を見る |
| SS-MB-43G | Stainless Steel | - | - | - | - | 製品を見る |
| SS-MB-43G-133 | - | - | - | - | - | 製品を見る |
| SS-MB-43G-F04-11DIN-M | - | - | - | - | - | 製品を見る |
| SS-MB-43Y | 316 Stainless Steel | - | - | - | - | 製品を見る |
| SS-MB-44 | 316 Stainless Steel | - | - | - | - | 製品を見る |
| SS-MB-45-F05-14DIN-M | - | - | - | - | - | 製品を見る |
| SS-MB-45Y | 316 Stainless Steel | - | - | - | - | 製品を見る |
| SS-MB-62 | 316 Stainless Steel | - | - | - | - | 製品を見る |
| SS-MB-62-133 | 316 Stainless Steel | - | - | - | - | 製品を見る |
| SS-MB-62-F04-11DIN-M | 316 Stainless Steel | - | - | - | - | 製品を見る |
| SS-MB-63 | 316 Stainless Steel | - | - | - | - | 製品を見る |
| SS-MB-63-131 | 316 Stainless Steel | - | - | - | - | 製品を見る |
| SS-MB-63-F05-14DIN-M | - | - | - | - | - | 製品を見る |
| SS-MB-65 | 316 Stainless Steel | - | - | - | - | 製品を見る |
| SS-MB-65-135 | 316 Stainless Steel | - | - | - | - | 製品を見る |
| SS-MB-65-F05-14DIN-M | - | - | - | - | - | 製品を見る |
| SS-MB-67 | 316 Stainless Steel | - | - | - | - | 製品を見る |
| SS-MB-68 | 316 Stainless Steel | - | - | - | - | 製品を見る |
| SS-MB-83-131 | 316 Stainless Steel | - | - | - | - | 製品を見る |
| SS-MB-83-133 | 316 Stainless Steel | - | - | - | - | 製品を見る |
| SS-MB-83-F04-11DIN-M | - | - | - | - | - | 製品を見る |
| SS-MB-AFS-133 | - | - | - | - | - | 製品を見る |
| SS-MB-AFS-F05-14DIN-M | 316 Stainless Steel | - | - | - | - | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
