text.skipToContent text.skipToNavigation

Swagelok Gerade Einschraubverschraubung, Messing, 7/8 Zoll Rohrverschraubung x 1/2 Zoll NPT-Außengewinde

Part #: B-1410-1-8

Specifications

Attribute Value
Body Material 真ちゅう
Bored Through No
Cleaning Process 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様)
Connection 1 Size 7/8 インチ
Connection 1 Type Swagelok®チューブ継手
Connection 2 Size 1/2 インチ
Connection 2 Type NPTおねじ
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。

Swagelok Gerade Einschraubverschraubung, Messing, 7/8 Zoll Rohrverschraubung x 1/2 Zoll NPT-Außengewinde

Part #: B-1410-1-8
View Catalog

Add To Favorites

Catalogs

Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Specifications

B-1410-1-8 — Swagelok Gerade Einschraubverschraubung, Messing, 7/8 Zoll Rohrverschraubung x 1/2 Zoll NPT-Außengewinde

Attribute Value
Body Material 真ちゅう
Bored Through No
Cleaning Process 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様)
Connection 1 Size 7/8 インチ
Connection 1 Type Swagelok®チューブ継手
Connection 2 Size 1/2 インチ
Connection 2 Type NPTおねじ
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1210-1-12-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
2507-1210-1-8-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-1-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-1-8-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-2-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-3-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-600-1-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-600-1-6MP-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male Cone and Thread View Product
2507-600-1-6-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
2507-600-1-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-600-2-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-600-2-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-810-1-4-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-810-1-6-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
2507-810-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-810-1-9MP-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 9/16 in. Male Cone and Thread View Product
2507-810-2-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
6MO-400-1-4 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-600-1-4 6-Moly 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-600-1-8 6-Moly 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
6MO-810-1-4 6-Moly 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-810-1-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
825-400-1-6BT Alloy 825 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-100-1-2 Brass 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-1010-1-12 Brass 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1010-1-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-1010-1-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1010-1-8RT Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-10M0-1-4 Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-10M0-1-4RS Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-10M0-1-4RT Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-10M0-1-6RT Brass 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-10M0-1-8RT Brass 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1210-1-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1210-1-12RT Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
B-1210-1-16 Brass 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1210-1-8 Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1210-1-8RT Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-12M0-1-6RS Brass 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-12M0-1-6RT Brass 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-12M0-1-8 Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-12M0-1-8RS Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-12M0-1-8RT Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1410-1-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1410-1-16 Brass 7/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-15M0-1-8RT Brass 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1610-1-12 Brass 1 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1610-1-16 Brass 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1610-1-16RT Brass 1 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
B-1610-1-8 Brass 1 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1810-1-12 Brass 1 1/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1810-1-16 Brass 1 1/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-18M0-1-8RT Brass 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-200-1-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-200-1-2BT Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-200-1-2RS Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-200-1-2RT Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-200-1-2ST Brass 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
B-200-1-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-200-1-OR Brass 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
B-300-1-2 Brass 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-300-1-2BT Brass 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-300-1-4BT Brass 3/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-3M0-1-2RT Brass 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-400-1-1 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/16 Zoll NPT Außengewinde View Product
B-400-1-2 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
B-400-1-2RT Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
B-400-1-4 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
B-400-1-4BT Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
B-400-1-4RS Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
B-400-1-4RT Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
B-400-1-4ST Messing 1/4 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
B-400-1-6 Messing 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
B-400-1-8 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
B-400-1-OR Messing 1/4 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
B-600-1-12 Messing 3/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
B-600-1-2 Messing 3/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
B-600-1-4 Messing 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
B-600-1-4RT Messing 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
B-600-1-6 Messing 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
B-600-1-6RT Messing 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
B-600-1-6ST Messing 3/8 Zoll Swagelok® Rohrverschraubung 9/16-18 Zoll Gerades SAE/MS-Außengewinde View Product
B-600-1-8 Messing 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
B-600-1-8RT Messing 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
B-600-1-OR Messing 3/8 Zoll Swagelok® Rohrverschraubung 9/16-18 Zoll Gerades SAE/MS-Außengewinde View Product
B-6M0-1-2 Messing 6 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
B-6M0-1-2RS Messing 6 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
B-6M0-1-2RT Messing 6 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
B-6M0-1-4 Messing 6 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
B-6M0-1-4RT Messing 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
B-810-1-12 Messing 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
B-810-1-16 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
B-810-1-2 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
B-810-1-4 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
B-810-1-6 Messing 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
B-810-1-6RT Messing 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
B-810-1-8 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
B-810-1-8RT Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
B-8M0-1-2RT Messing 8 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
B-8M0-1-4 Messing 8 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
B-8M0-1-4RS Messing 8 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
B-8M0-1-4RT Messing 8 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
B-8M0-1-6RT Messing 8 mm Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
HC-200-1-2 Alloy C-276 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
HC-400-1-2 Alloy C-276 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
HC-400-1-4 Alloy C-276 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
HC-400-1-8 Aleación C-276 1/4 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
HC-600-1-4 Aleación C-276 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
HC-600-1-6 Aleación C-276 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
HC-600-1-8 Aleación C-276 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
HC-810-1-12 Aleación C-276 1/2 pulg. Racor Swagelok® 3/4 pulg. NPT Macho View Product
HC-810-1-4 Aleación C-276 1/2 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
HC-810-1-6 Alloy C-276 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
HC-810-1-8 Aleación C-276 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
M-1210-1-12 Aleación 400/R-405 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT Macho View Product
M-400-1-2 Aleación 400/R-405 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
M-400-1-4 Aleación 400/R-405 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
M-400-1-4BT Aleación 400/R-405 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
M-400-1-8 Aleación 400/R-405 1/4 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
M-600-1-4 Aleación 400/R-405 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
M-600-1-6 Aleación 400/R-405 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
M-600-1-8 Aleación 400/R-405 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
M-810-1-12 Aleación 400/R-405 1/2 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
M-810-1-4 Aleación 400/R-405 1/2 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
M-810-1-8 Aleación 400/R-405 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
PFA-220-1-2 PFA 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
PFA-420-1-2 PFA 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
PFA-420-1-4 PFA 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
PFA-620-1-4 PFA 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
PFA-620-1-6 PFA 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
PFA-820-1-8 PFA 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
S-10M0-1-4RT Acero al carbono 10 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
S-1210-1-12 Acero al carbono 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
S-1210-1-8 Acero al carbono 3/4 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
S-12M0-1-8RP Acero al carbono 12 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
S-1610-1-16 Acero al carbono 1 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
S-2000-1-20 Acero al carbono 1 1/4 pulg. Racor Swagelok® 1 1/4 pulg. NPT macho View Product
S-2400-1-24 Acero al carbono 1 1/2 pulg. Racor Swagelok® 1 1/2 pulg. NPT macho View Product
S-400-1-2 Acero al carbono 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
S-400-1-4 Acero al carbono 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
S-400-1-4ST Acero al carbono 1/4 pulg. Racor Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela View Product
S-600-1-2 Acero al carbono 3/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
S-600-1-4 Acero al carbono 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
S-600-1-6 Acero al carbono 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
S-600-1-8 Acero al carbono 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
S-810-1-12 Acero al carbono 1/2 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
S-810-1-4 Acero al carbono 1/2 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
S-810-1-8 Acero al carbono 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-100-1-1 Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/16 pulg. NPT macho View Product
SS-100-1-1BT Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/16 pulg. NPT macho View Product
SS-100-1-2 Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-100-1-2BT Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-100-1-2RS Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-100-1-2RT Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-100-1-2RTBT Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-100-1-4 Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-100-1-4BT Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-100-1-OR Acero inoxidable 316 1/16 pulg. Racor Swagelok® 5/16-24 pulg. Rosca Macho SAE/MS paralela con Junta tórica View Product
SS-1010-1-10ST Acero inoxidable 316 5/8 pulg. Racor Swagelok® 7/8-14 pulg. Rosca Macho SAE/MS paralela View Product
SS-1010-1-12 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-1010-1-12BT 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-1010-1-4 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-1010-1-6 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
SS-1010-1-8 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-1010-1-8BT 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-1010-1-8RS 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-1010-1-8RT 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product
SS-1010-1-8ST 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 3/4-16 インチ SAE/MS平行おねじ View Product
SS-1010-1-8W 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 1/2 インチ おすパイプ溶接エルボー View Product
SS-10M0-1-12 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-10M0-1-12RT 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ View Product
SS-10M0-1-2 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
SS-10M0-1-2RS 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-10M0-1-2RT 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ View Product
SS-10M0-1-4 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-10M0-1-4RP 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ View Product
SS-10M0-1-4RS 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-10M0-1-4RT 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ View Product
SS-10M0-1-4W 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/4 インチ おすパイプ溶接エルボー View Product
SS-10M0-1-6 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
SS-10M0-1-6BT 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
SS-10M0-1-6RP 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ View Product
SS-10M0-1-6RS 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-10M0-1-6RT 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ View Product
SS-10M0-1-6ST 316 ステンレス鋼 10 mm Swagelok®チューブ継手 9/16 インチ SAE/MS平行おねじ View Product
SS-10M0-1-6W 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/8 インチ おすパイプ溶接エルボー View Product
SS-10M0-1-8 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-10M0-1-8BT 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-10M0-1-8RP 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ View Product
SS-10M0-1-8RS 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-10M0-1-8RT 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product
SS-10M0-1-8RTBT 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product
SS-10M0-1-8ST 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/4-16 インチ SAE/MS平行おねじ View Product
SS-10M0-1-8W 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/2 インチ おすパイプ溶接エルボー View Product
SS-10M0-2-8ST 316ステンレス鋼 10 mm Swagelok® チューブ継手 3/4-16 インチ SAE/MS平行おねじ View Product
SS-1210-1-10ST 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 7/8-14 インチ SAE/MS平行おねじ View Product
SS-1210-1-12 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-1210-1-12-52167 316ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-1210-1-12BT 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-1210-1-12RP 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ View Product
SS-1210-1-12RS 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-1210-1-12RT 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ View Product
SS-1210-1-12SC11 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-1210-1-12ST 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1 1/16-12 インチ SAE/MS平行おねじ View Product
SS-1210-1-12W 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ おすパイプ溶接エルボー View Product
SS-1210-1-16 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1 インチ NPTおねじ View Product
SS-1210-1-16BT 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1 インチ NPTおねじ View Product
SS-1210-1-16RS 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-1210-1-16RT 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1 インチ ISO管用テーパーおねじ View Product
SS-1210-1-16ST 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1 5/16-12 インチ SAE/MS平行おねじ View Product
SS-1210-1-4 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-1210-1-6 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
SS-1210-1-8 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-1210-1-8-52167 316ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-1210-1-8RP 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ View Product
SS-1210-1-8RS 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-1210-1-8RT 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product
SS-1210-1-8ST 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4-16 インチ SAE/MS平行おねじ View Product
SS-1210-1-8W 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/2 インチ おすパイプ溶接エルボー View Product
SS-1210-1-OR 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1 1/16-12 インチ OシールSAE/MS平行おねじ View Product
SS-12M0-1-12 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-12M0-1-12RP 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ View Product
SS-12M0-1-12RS 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-12M0-1-12RT 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ View Product
SS-12M0-1-12W 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/4 インチ おすパイプ溶接エルボー View Product
SS-12M0-1-16 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1 インチ NPTおねじ View Product
SS-12M0-1-16RS 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-12M0-1-2 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
SS-12M0-1-2RT 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ View Product
SS-12M0-1-4 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-12M0-1-4RP 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ View Product
SS-12M0-1-4RS 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-12M0-1-4RT 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ View Product
SS-12M0-1-4W 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/4 インチ おすパイプ溶接エルボー View Product
SS-12M0-1-6 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
SS-12M0-1-6RP 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ View Product
SS-12M0-1-6RS 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-12M0-1-6RT 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ View Product
SS-12M0-1-6ST 316 ステンレス鋼 12 mm Swagelok®チューブ継手 9/16 インチ SAE/MS平行おねじ View Product
SS-12M0-1-6W 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/8 インチ おすパイプ溶接エルボー View Product
SS-12M0-1-8 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-12M0-1-8BT 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-12M0-1-8RP 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ View Product
SS-12M0-1-8RS 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-12M0-1-8RSBT 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-12M0-1-8RT 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product
SS-12M0-1-8ST 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ SAE/MS平行おねじ View Product
SS-12M0-1-8W 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ おすパイプ溶接エルボー View Product
SS-12M0-1-8WBT 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ おすパイプ溶接エルボー View Product
SS-12M0-1-M16X1.5RS 316 ステンレス鋼 12 mm Swagelok®チューブ継手 16 mm ISO管用平行おねじ View Product
SS-12M0-1-M18X1.5RS 316 ステンレス鋼 12 mm Swagelok®チューブ継手 M18 x 1.5 ミリ・サイズおねじ View Product
SS-1410-1-12 316 ステンレス鋼 7/8 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-14M0-1-4 316 ステンレス鋼 14 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-14M0-1-8 316 ステンレス鋼 14 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-14M0-1-8RS 316 ステンレス鋼 14 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-15M0-1-6RS 316 ステンレス鋼 15 mm Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-15M0-1-8 316 ステンレス鋼 15 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-15M0-1-8RP 316 ステンレス鋼 15 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ View Product
SS-15M0-1-8RS 316 ステンレス鋼 15 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-15M0-1-8RT 316 ステンレス鋼 15 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product
SS-15M0-1-8W 316 ステンレス鋼 15 mm Swagelok®チューブ継手 1/2 インチ おすパイプ溶接エルボー View Product
SS-1610-1-12 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-1610-1-12RS 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-1610-1-12RT 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ View Product
SS-1610-1-12ST 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 1/16-12 インチ SAE/MS平行おねじ View Product
SS-1610-1-16 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ NPTおねじ View Product
SS-1610-1-16BT 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ NPTおねじ View Product
SS-1610-1-16RP 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ ISO管用平行おねじ View Product
SS-1610-1-16RS 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-1610-1-16RT 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ ISO管用テーパーおねじ View Product
SS-1610-1-16ST 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 5/16-12 インチ SAE/MS平行おねじ View Product
SS-1610-1-16W 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ おすパイプ溶接エルボー View Product
SS-1610-1-20 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
SS-1610-1-20ST 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 5/8-12 in. Male SAE/MS Straight Thread View Product
SS-1610-1-24 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 1/2 in. Male NPT View Product
SS-1610-1-8 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1610-1-8RS 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1610-1-OR 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-16M0-1-12 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-16M0-1-12RS 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-16M0-1-12RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-16M0-1-4RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-16M0-1-6 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-16M0-1-6RS 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-16M0-1-6RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-16M0-1-8 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-16M0-1-8RP 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-16M0-1-8RS 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-16M0-1-8RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-16M0-1-8W 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-18M0-1-12 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-18M0-1-12RP 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-18M0-1-12RS 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-18M0-1-12RT 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-18M0-1-8 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-18M0-1-8RP 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-18M0-1-8RS 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-18M0-1-8RT 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-18M0-1-8W 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-2000-1-16 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-2000-1-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
SS-2000-1-20BT 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
SS-2000-1-20RS 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-2000-1-20ST 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 5/8-12 in. Male SAE/MS Straight Thread View Product
SS-2000-1-20W 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male Pipe Weld View Product
SS-2000-6-20AN 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male 37° Flare View Product
SS-200-1-0157 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting #10-32 Male Thread View Product
SS-200-1-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-200-1-1BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-200-1-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-200-1-2BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-200-1-2-OR 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male O-Seal NPT View Product
SS-200-1-2RP 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-200-1-2RS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-200-1-2RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-200-1-2RTBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-200-1-2ST 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-200-1-2STBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-200-1-2W 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-200-1-2WBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-200-1-4 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-200-1-4BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-200-1-4RP 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-200-1-4RS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-200-1-4RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-200-1-4RTBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-200-1-4ST 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-200-1-6 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-200-1-6BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-200-1-6RS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-200-1-6ST 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-200-1-8 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-200-1-8BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-200-1-OR 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread View Product
SS-200-1-ORAS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread View Product
SS-200-1-ORBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread View Product
SS-20M0-1-12 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-20M0-1-12RP 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-20M0-1-12RS 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-20M0-1-12RT 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-20M0-1-16 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-20M0-1-8 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-20M0-1-8RP 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-20M0-1-8RS 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-20M0-1-8RT 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-22M0-1-12 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-22M0-1-12RS 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-22M0-1-12RT 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-22M0-1-16 316 Stainless Steel 22 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-22M0-1-16RS 316 Stainless Steel 22 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-22M0-1-16RT 316 Stainless Steel 22 mm Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-2400-1-16 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-2400-1-20 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
SS-2400-1-24 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male NPT View Product
SS-2400-1-24RS 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-2400-1-24RT 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male ISO Tapered Thread View Product
SS-2400-1-24ST 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 7/8-12 in. Male SAE/MS Straight Thread View Product
SS-2400-1-24W 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male Pipe Weld View Product
SS-25M0-1-12 316 Stainless Steel 25 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-25M0-1-12RS 316 Stainless Steel 25 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-25M0-1-12RT 316 Stainless Steel 25 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-25M0-1-16 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-25M0-1-16RP 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread View Product
SS-25M0-1-16RS 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-25M0-1-16RT 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-25M0-1-16W 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male Pipe Weld View Product
SS-25M0-1-8 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-28M0-1-16 316 Stainless Steel 28 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-28M0-1-16RS 316 Stainless Steel 28 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-28M0-1-16RT 316 Stainless Steel 28 mm Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-300-1-2 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-300-1-2BT 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-300-1-4 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-300-1-4BT 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-300-1-OR 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 3/8-24 in. Male SAE/MS Straight Thread View Product
SS-3200-1-32 316 Stainless Steel 2 in. Swagelok® Tube Fitting 2 in. Male NPT View Product
SS-3M0-1-2 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-3M0-1-2BT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-3M0-1-2RP 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-3M0-1-2RS 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-3M0-1-2RSBT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-3M0-1-2RT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-3M0-1-2RTBT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-3M0-1-2W 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-3M0-1-2WBT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-3M0-1-4 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-3M0-1-4BT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-3M0-1-4RS 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-3M0-1-4RT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-3M0-1-4RTBT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-400-1-0256 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting #10-32 Male Thread View Product
SS-400-1-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-400-1-10ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-400-1-12 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-400-1-12BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-400-1-16 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-400-1-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-400-1-2BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-400-1-2-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male O-Seal NPT View Product
SS-400-1-2RP 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-400-1-2RS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-400-1-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-400-1-2SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-400-1-2ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-400-1-2W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-400-1-3ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8-24 in. Male SAE/MS Straight Thread View Product
SS-400-1-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-1-4BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-1-4JA 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-1-4-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male O-Seal NPT View Product
SS-400-1-4RP 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-400-1-4RS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-400-1-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-400-1-4RTBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-400-1-4SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-1-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-4STBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-4STDE 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-4W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-400-1-4WBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-400-1-5ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-400-1-6BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-400-1-6RS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-400-1-6RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-400-1-6ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-400-1-6STDE 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-400-1-8 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-400-1-8BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-400-1-8RS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-400-1-8RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-400-1-8ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-400-1-8W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-400-1L-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-ORBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-402-1 316 Stainless Steel 1/4 in. Female Swagelok® Tube Fitting - - View Product
SS-4M0-1-2 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-4M0-1-2BT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-4M0-1-2RP 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-4M0-1-2RS 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-4M0-1-2RT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-4M0-1-2W 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-4M0-1-4 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-4M0-1-4RT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-500-1-2 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-500-1-4 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-500-1-4BT 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-500-1-4RT 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-500-1-5ST 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/2-20 in. Male SAE/MS Straight Thread View Product
SS-500-1-6 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-500-1-OR 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/2-20 in. Male O-Seal SAE/MS Straight Thread View Product
SS-600-1-10ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-600-1-12 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-600-1-12BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-600-1-12RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-600-1-12ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-600-1-12W 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-600-1-16 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-600-1-16BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-600-1-2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-600-1-2RS 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-600-1-2RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-600-1-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-600-1-4BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-600-1-4-OR 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male O-Seal NPT View Product
SS-600-1-4RS 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-600-1-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-600-1-4ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-600-1-4W 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-600-1-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-600-1-6BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-600-1-6MP 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. 59 Degree Taper View Product
SS-600-1-6RS 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-600-1-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-600-1-6RTBT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-600-1-6ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-600-1-6STDE 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-600-1-6W 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-600-1-6WBT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-600-1-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-600-1-8BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-600-1-8RS 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-600-1-8RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-600-1-8ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-600-1-8W 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-600-1-OR 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male O-Seal SAE/MS Straight Thread View Product
SS-600-9-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-602-1 316 Stainless Steel 3/8 in. Female Swagelok® Tube Fitting - - View Product
SS-6M0-1-0046 316 Stainless Steel 6 mm Swagelok® Tube Fitting M5 x 0.8 Male Metric Thread View Product
SS-6M0-1-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-6M0-1-2BT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-6M0-1-2RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-6M0-1-2RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-2RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-6M0-1-2RTBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-6M0-1-2W 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-6M0-1-2WBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-6M0-1-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-6M0-1-4BT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-6M0-1-4RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-6M0-1-4RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-4RSBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-6M0-1-4RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-6M0-1-4RTBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-6M0-1-4W 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-6M0-1-4WBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-6M0-1-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-6M0-1-6RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-6M0-1-6RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-6RT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-6M0-1-6ST Edelstahl 316 6 mm Swagelok® Rohrverschraubung 9/16-18 Zoll Gerades SAE/MS-Außengewinde View Product
SS-6M0-1-8 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-6M0-1-8BT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-6M0-1-8RP Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde View Product
SS-6M0-1-8RS Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-6M0-1-8RT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-6M0-1-M10X1.0RS Edelstahl 316 6 mm Swagelok® Rohrverschraubung 10 mm Zylindrisches ISO-Außengewinde View Product
SS-6M0-1-M12X1.0RS Edelstahl 316 6 mm Swagelok® Rohrverschraubung M12 x 1,0 Metrisches Außengewinde View Product
SS-810-1-10ST Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 7/8-14 Zoll Gerades SAE/MS-Außengewinde View Product
SS-810-1-12 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-810-1-12BT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-810-1-12RS Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-810-1-12RT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-810-1-12ST Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1 1/ 16-12 Zoll Gerades SAE/MS-Außengewinde View Product
SS-810-1-12W Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Winkelanschweißverschraubung View Product
SS-810-1-16 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-810-1-16BT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-810-1-16ST Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1 5/16-12 Zoll Gerades SAE/MS-Außengewinde View Product
SS-810-1-16W Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1 Zoll Winkelanschweißverschraubung View Product
SS-810-1-2 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-810-1-4 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-810-1-4RS Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-810-1-4RT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-810-1-4SC11 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-810-1-4ST Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-810-1-6 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-810-1-6BT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-810-1-6RP Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-810-1-6RS Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-810-1-6RT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-810-1-6ST Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 9/16-18 Zoll Gerades SAE/MS-Außengewinde View Product
SS-810-1-6W Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Winkelanschweißverschraubung View Product
SS-810-1-8 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-810-1-8-49485 Edelstahl 316 1/2 Zoll Swagelok®-Rohrverschraubung 1/2 Zoll NPT-Außengewinde View Product
SS-810-1-8-50553 Edelstahl 316 1/2 Zoll Swagelok®-Rohrverschraubung 1/2 Zoll NPT-Außengewinde View Product
SS-810-1-8-52166 Edelstahl 316 1/2 Zoll Swagelok®-Rohrverschraubung 1/2 Zoll NPT-Außengewinde View Product
SS-810-1-8-52167 Edelstahl 316 1/2 Zoll Swagelok®-Rohrverschraubung 1/2 Zoll NPT-Außengewinde View Product
SS-810-1-8BT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-810-1-8-OR Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT-Außengewinde mit O-Ring View Product
SS-810-1-8RP Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde View Product
SS-810-1-8RS Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-810-1-8RT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-810-1-8RTBT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-810-1-8SC11 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-810-1-8ST Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/4-16 Zoll Gerades SAE/MS-Außengewinde View Product
SS-810-1-8STWD Edelstahl 316 1/2 Zoll Swagelok®-Rohrverschraubung 3/4-16 Zoll SAE/MS-Außengewinde View Product
SS-810-1-8W Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Winkelanschweißverschraubung View Product
SS-810-1-8WBT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Winkelanschweißverschraubung View Product
SS-810-1-OR Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/4-16 Zoll Gerades SAE/MS-Außengewinde View Product
SS-812-1 Edelstahl 316 1/2 Zoll Swagelok® Verschraubung mit Druckschraube - - View Product
SS-8M0-1-2 Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-8M0-1-2RP Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-8M0-1-2RS Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-8M0-1-2RT Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-8M0-1-2W Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/8 Zoll Winkelanschweißverschraubung View Product
SS-8M0-1-4 Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-8M0-1-4BT Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-8M0-1-4RP Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-8M0-1-4RS Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-8M0-1-4RT Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-8M0-1-4RTBT Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-8M0-1-4W Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/4 Zoll Winkelanschweißverschraubung View Product
SS-8M0-1-4WBT Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/4 Zoll Winkelanschweißverschraubung View Product
SS-8M0-1-6 Edelstahl 316 8 mm Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-8M0-1-6RP Edelstahl 316 8 mm Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-8M0-1-6RS Edelstahl 316 8 mm Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-8M0-1-6RT Edelstahl 316 8 mm Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-8M0-1-8 Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-8M0-1-8BT Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-8M0-1-8RP Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde View Product
SS-8M0-1-8RS Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-8M0-1-8RT Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-8M0-1-8W Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/2 Zoll Winkelanschweißverschraubung View Product
T-400-1-2 PTFE 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
T-400-1-4 PTFE 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
TI-810-1-8 Titan 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.