|
316 不锈钢 VCR 面密封接头,外螺纹 NPT 连接本体,1/2 in. VCR x 3/8 in. MNPT
零部件号:SS-8-VCR-1-6
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
直通使用世伟洛克 VCR® 金属垫片面密封,可以在保持金属对金属密封高纯性的同时实现密封连接。 登录或注册查看价格 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
目录
直通
Features; 1/16 to 1 in. and 6 to 18 mm sizes; High-purity stainless steels; The original design; the authentic VCR brand
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
规格
SS-8-VCR-1-6 — 316 不锈钢 VCR 面密封接头,外螺纹 NPT 连接本体,1/2 in. VCR x 3/8 in. MNPT
| 属性 | 值 |
|---|---|
| 阀体材料 | 316 不锈钢 |
| 清洁工艺 | 标准清洁和包装 (SC-10) |
| 接头 1 尺寸 | 1/2 in. |
| 接头 1 类型 | VCR® 金属垫片面密封管接头 |
| 接头 2 尺寸 | 3/8 in. |
| 接头 2 类型 | 外螺纹 NPT |
| 流量限制器 | 否 |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 31163100 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183107 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| 316L-4-HVCR-1A6 | 316L Stainless Steel | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Automatic Tube Weld | 查看产品 |
| 6LV-4-HVCR-1-6TB7 | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Tube Butt Weld | 查看产品 |
| 6LV-4-HVCR-1-6TB7P | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Tube Butt Weld | 查看产品 |
| SS-12-VCR-1-12 | 316 Stainless Steel | 3/4 in. | VCR® Metal Gasket Face Seal Fitting | 3/4 in. | Male NPT | 查看产品 |
| SS-16-VCR-1-16 | 316 Stainless Steel | 1 in. | VCR® Metal Gasket Face Seal Fitting | 1 in. | Male NPT | 查看产品 |
| SS-2-VCR-1-2 | 316 Stainless Steel | 1/8 in. | VCR® Metal Gasket Face Seal Fitting | 1/8 in. | Male NPT | 查看产品 |
| SS-4-VCR-1-00032 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 9/16-18 in. | Male Straight Thread O-Ring Seal | 查看产品 |
| SS-4-VCR-1-2 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/8 in. | Male NPT | 查看产品 |
| SS-4-VCR-1-4 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Male NPT | 查看产品 |
| SS-4-VCR-1-4RT | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Male ISO Tapered Thread | 查看产品 |
| SS-4-VCR-1-8 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Male NPT | 查看产品 |
| SS-4-VCR-1-OR | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 7/16-20 in. | Male O-Seal SAE/MS Straight Thread | 查看产品 |
| SS-4-VCR-6-200 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4-VCR-6-400 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4-VCR-6-600 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4-VCR-6-6M0 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 6 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-4-VCR-6-8M0 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 8 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-8-VCR-1-01081 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 9/16-18 in. | Male Straight Thread O-Ring Seal | 查看产品 |
| SS-8-VCR-1-4 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Male NPT | 查看产品 |
| SS-8-VCR-1-8 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Male NPT | 查看产品 |
| SS-8-VCR-1-8ST | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | 查看产品 |
| SS-8-VCR-6-400 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-8-VCR-6-600 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-8-VCR-6-810 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
