|
Stainless Steel ANSI Flange Adapter, 1/2 in. Swagelok® Tube Fitting, NPS 3/4 in., Class 300
零部件号:SS-810-F12-300
|
||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
直通使用与世伟洛克卡套管接头相匹配的各种法兰,可从公称管平稳过渡到卡套管,从而实现连续流动。 登录或注册查看价格 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。
目录
直通
Features: Threadless, weldless transition from flanged piping systems to tubing systems; Flange types meet ASME, DIN, EN, and JIS standards; One-piece integrally machined forged body; Available with Swagelok® tube fitting end connections up to 50 mm and 2 in.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
规格
SS-810-F12-300 — Stainless Steel ANSI Flange Adapter, 1/2 in. Swagelok® Tube Fitting, NPS 3/4 in., Class 300
| 属性 | 值 |
|---|---|
| 阀体材料 | 316 不锈钢 |
| 清洁工艺 | 标准清洁和包装 (SC-10) |
| 接头 1 尺寸 | 1/2 in. |
| 接头 1 类型 | 世伟洛克® 卡套管接头 |
| 接头 2 尺寸 | NPS 3/4 in. |
| 接头 2 类型 | ANSI 法兰,300 级 |
| 流量限制器 | 否 |
| UNSPSC (4.03) | 40141710 |
| UNSPSC (10.0) | 40141700 |
| UNSPSC (11.0501) | 40142400 |
| UNSPSC (13.0601) | 40183109 |
| UNSPSC (15.1) | 40173103 |
| UNSPSC (17.1001) | 40173103 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| SS-10M0-F8-150 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 150 | 查看产品 |
| SS-1210-F12-150 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 150 | 查看产品 |
| SS-1210-F12-300 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 300 | 查看产品 |
| SS-1210-F12-600 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 600 | 查看产品 |
| SS-1210-F16-150 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 150 | 查看产品 |
| SS-12M0-F12-600 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 600 | 查看产品 |
| SS-12M0-F32-150 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | NPS 2 in. | ANSI Flange, Class 150 | 查看产品 |
| SS-12M0-F32-300 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | NPS 2 in. | ANSI Flange, Class 300 | 查看产品 |
| SS-12M0-F8-150 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 150 | 查看产品 |
| SS-12M0-F8-300 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 300 | 查看产品 |
| SS-1610-F16-150 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 150 | 查看产品 |
| SS-1610-F16-300 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 300 | 查看产品 |
| SS-1610-F16-600 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 600 | 查看产品 |
| SS-1610-F32-150 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | NPS 2 in. | ANSI Flange, Class 150 | 查看产品 |
| SS-600-F8-150 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 150 | 查看产品 |
| SS-600-F8-300 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 300 | 查看产品 |
| SS-810-F12-150 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 150 | 查看产品 |
| SS-810-F12-600 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 600 | 查看产品 |
| SS-810-F16-150 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 150 | 查看产品 |
| SS-810-F16-300 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 300 | 查看产品 |
| SS-810-F16-600 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 600 | 查看产品 |
| SS-810-F32-150 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 2 in. | ANSI Flange, Class 150 | 查看产品 |
| SS-810-F8-150 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 150 | 查看产品 |
| SS-810-F8-300 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 300 | 查看产品 |
| SS-810-F8-600 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 600 | 查看产品 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
