|
Vanne pointeau à chapeau intégral en laiton, Cv de 0,73, filetage NPT mâle 3/8 po, tige de régulation
부품 번호: B-1RM6
|
||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
Configuration droite, tige de régulationLes vannes à pointeau à chapeau intégral sont des vannes compactes proposées avec un choix complet de dimensions, de configurations et de matériaux, destinées aux applications les plus diverses. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Vanne pointeau à chapeau intégral en laiton, Cv de 0,73, filetage NPT mâle 3/8 po, tige de régulation
로그인 또는 회원가입하여 가격 보기
카탈로그
Configuration droite, tige de régulation
Features: Live-loaded packing system; Compact design; Working pressures up to 6000 psig (413 bar); Temperatures up to 600°F (315°C)
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
사양
B-1RM6 — Vanne pointeau à chapeau intégral en laiton, Cv de 0,73, filetage NPT mâle 3/8 po, tige de régulation
| 속성 | 값 |
|---|---|
| Matériau du corps | Laiton |
| Procédé de nettoyage | Nettoyage et conditionnement standard (SC-10) |
| Dimension du raccordement 1 | 3/8 po |
| Type du raccordement 1 | Filetage NPT mâle |
| Dimension du raccordement 2 | 3/8 po |
| Type du raccordement 2 | Filetage NPT mâle |
| Cv maximal | 0.73 |
| Type de poignée | Poignée bouton en résine phénolique |
| Certification faibles émissions | Oui |
| Température maximale, °F (°C) | 400 (204) |
| Pressions et températures nominales max. | 400°F À 390 PSIG / 204°C À 26 BAR |
| Température minimale, °F (°C) | -65 (-53) |
| Matériau de l'embout de tige | Laiton |
| Type de tige | Régulation |
| eClass (4.1) | 37010203 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141602 |
| UNSPSC (11.0501) | 40141602 |
| UNSPSC (13.0601) | 40141602 |
| UNSPSC (15.1) | 40141602 |
| UNSPSC (17.1001) | 40183102 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| B-18RF8 | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 제품 보기 |
| B-1RF2 | Латунь | 1/8 дюйма | Внутр. резьба NPT | 1/8 дюйма | Внутр. резьба NPT | 제품 보기 |
| B-1RF4 | Латунь | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | 제품 보기 |
| B-1RM4 | Латунь | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| B-1RM4-F4 | Латунь | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | 제품 보기 |
| B-1RM4-S4 | Латунь | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 제품 보기 |
| B-1RS12MM | Латунь | 12 мм | Трубный обжимной фитинг Swagelok® | 12 мм | Трубный обжимной фитинг Swagelok® | 제품 보기 |
| B-1RS4 | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 제품 보기 |
| B-1RS6 | Латунь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 제품 보기 |
| B-1RS6MM | Латунь | 6 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный обжимной фитинг Swagelok® | 제품 보기 |
| B-1RS8 | Латунь | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 제품 보기 |
| B-ORF2 | Латунь | 1/8 дюйма | Внутр. резьба NPT | 1/8 дюйма | Внутр. резьба NPT | 제품 보기 |
| B-ORS2 | Латунь | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 제품 보기 |
| M-1RM4 | Alloy 400 | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 제품 보기 |
| M-1RS4 | Сплав 400 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 제품 보기 |
| SS-18RF6 | Нержавеющая сталь 316 | 3/8 дюйма | Внутр. резьба NPT | 3/8 дюйма | Внутр. резьба NPT | 제품 보기 |
| SS-18RF8 | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | 제품 보기 |
| SS-18RF8RT | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. коническая резьба ISO | 1/2 дюйма | Внутр. коническая резьба ISO | 제품 보기 |
| SS-18RM8 | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. резьба NPT | 1/2 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-18RM8-F8 | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | 제품 보기 |
| SS-18RS12 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 제품 보기 |
| SS-18RS12MM | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 12 мм | Трубный обжимной фитинг Swagelok® | 제품 보기 |
| SS-18RS18MM | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 18 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-18RS8 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 제품 보기 |
| SS-1RF2 | Нержавеющая сталь 316 | 1/8 дюйма | Внутр. резьба NPT | 1/8 дюйма | Внутр. резьба NPT | 제품 보기 |
| SS-1RF4 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | 제품 보기 |
| SS-1RF4RT | 316 스테인리스강 | 1/4인치 | 암나사 ISO 경사나사 | 1/4인치 | 암나사 ISO 경사나사 | 제품 보기 |
| SS-1RM2 | 316 스테인리스강 | 1/8인치 | 수나사 NPT | 1/8인치 | 수나사 NPT | 제품 보기 |
| SS-1RM4 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | 제품 보기 |
| SS-1RM4-F4 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 암나사 NPT | 제품 보기 |
| SS-1RM4-S4 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-1RM4-S6 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 3/8인치 | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-1RS10MM | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 10mm | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-1RS12MM | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-1RS4 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-1RS4-BKB | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-1RS4-PK | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 제품 보기 |
| SS-1RS4-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-1RS4-SG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-1RS6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-1RS6MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-1RS6MM-SC11 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-1RS6-PK | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-1RS6-SC11 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-1RS6-SH | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-1RS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-1RS8MM | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 8 мм | Трубный обжимной фитинг Swagelok® | 제품 보기 |
| SS-1RS8-SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-ORF2 | Нержавеющая сталь 316 | 1/8 дюйма | Внутр. резьба NPT | 1/8 дюйма | Внутр. резьба NPT | 제품 보기 |
| SS-ORM2 | Нержавеющая сталь 316 | 1/8 дюйма | Наруж. резьба NPT | 1/8 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-ORM2-S2 | Нержавеющая сталь 316 | 1/8 дюйма | Наруж. резьба NPT | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 제품 보기 |
| SS-ORS2 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 제품 보기 |
| SS-ORS3MM | Нержавеющая сталь 316 | 3 мм | Трубный обжимной фитинг Swagelok® | 3 мм | Трубный обжимной фитинг Swagelok® | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
