text.skipToContent text.skipToNavigation

Stainless Steel Integral Bonnet Needle Valve, 0.73 Cv, 1/2 in. MNPT x 1/2 in. FNPT, Vee Stem

Part #: SS-26VM8-F8

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Male NPT
Connection 2 Size 1/2 in.
Connection 2 Type Female NPT
CV Maximum 0.73
Flow Pattern Straight (2-way)
Handle Style Stainless Steel Bar
Low Emissions Certified Yes
Maximum Temperature, °F (°C) 450f / 232C 
Max Temperature Pressure Rating 450F @ 4130 PSIG / 232C @ 284 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice 0.250 in
Room Temperature Pressure Rating 6000 PSIG @ 100°F /413 BAR @ 37°C
Stem Tip Material 316 Stainless Steel
Stem Type Vee
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183103
Straight Pattern, Vee Stem

Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Integral Bonnet Needle Valve, 0.73 Cv, 1/2 in. MNPT x 1/2 in. FNPT, Vee Stem

Part #: SS-26VM8-F8
View Catalog

Add To Favorites

Catalogs

Straight Pattern, Vee Stem
Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Specifications

SS-26VM8-F8 — Stainless Steel Integral Bonnet Needle Valve, 0.73 Cv, 1/2 in. MNPT x 1/2 in. FNPT, Vee Stem

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Male NPT
Connection 2 Size 1/2 in.
Connection 2 Type Female NPT
CV Maximum 0.73
Flow Pattern Straight (2-way)
Handle Style Stainless Steel Bar
Low Emissions Certified Yes
Maximum Temperature, °F (°C) 450f / 232C 
Max Temperature Pressure Rating 450F @ 4130 PSIG / 232C @ 284 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice 0.250 in
Room Temperature Pressure Rating 6000 PSIG @ 100°F /413 BAR @ 37°C
Stem Tip Material 316 Stainless Steel
Stem Type Vee
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183103
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-1VF4 Messing 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
B-1VM4 Messing 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
B-1VS4 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
B-1VS6 Messing 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
B-1VS8 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
M-1VS8 Alloy 400 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-18VS12 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrverschraubung View Product
SS-1VF4 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-1VM4 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-1VM4-S4 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-1VS12MM Edelstahl 316 12 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrverschraubung View Product
SS-1VS4 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-1VS4-PK Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-1VS4-SC11 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-1VS6 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-1VS6MM Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-1VS6-PK Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-1VS8 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-1VS8MM Edelstahl 316 8 mm Swagelok® Rohrverschraubung 8 mm Swagelok® Rohrverschraubung View Product
SS-20VF4 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-20VF4RT Edelstahl 316 1/4 Zoll Kegeliges ISO-Innengewinde 1/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-20VM4 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-20VM4-F4 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 암나사 NPT View Product
SS-20VS4 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-26VF6 316 스테인리스강 3/8인치 암나사 NPT 3/8인치 암나사 NPT View Product
SS-26VF8 316 스테인리스강 1/2인치 암나사 NPT 1/2인치 암나사 NPT View Product
SS-26VM8-F8-A 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 암나사 NPT View Product
SS-26VS6 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-26VS8 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-OVM2 316 스테인리스강 1/8인치 수나사 NPT 1/8인치 수나사 NPT View Product
SS-OVM2-BKB 316 스테인리스강 1/8인치 수나사 NPT 1/8인치 수나사 NPT View Product
SS-OVS2 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 Swagelok® 튜브 피팅 View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.