|
Swagelok Gerade Einschraubverschraubung, Edelstahl, 6 mm Rohrverschraubung x 1/4 Zoll zylindrisches ISO-Außengewinde
Код изделия: SS-6M0-1-4RP
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Технические характеристики
ПрямыеТрубный соединитель с наружной резьбой формирует прочные соединения между трубками и резьбовыми отверстиями для критически важных газовых и жидкостных систем. Войдите или зарегистрируйтесь, чтобы просмотреть цену ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Предупреждение: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Предупреждение: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.
Swagelok Gerade Einschraubverschraubung, Edelstahl, 6 mm Rohrverschraubung x 1/4 Zoll zylindrisches ISO-Außengewinde
Войдите или зарегистрируйтесь, чтобы просмотреть цену
Каталоги
Прямые
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Технические характеристики
SS-6M0-1-4RP — Swagelok Gerade Einschraubverschraubung, Edelstahl, 6 mm Rohrverschraubung x 1/4 Zoll zylindrisches ISO-Außengewinde
| Атрибут | Значение |
|---|---|
| Материал корпуса | Edelstahl 316 |
| Со сквозным проходом | Нет |
| Процедура очистки | Standardreinigung und -verpackung (SC-10) |
| Размер соединения 1 | 6 mm |
| Тип соединения 1 | Swagelok® Rohrverschraubung |
| Размер соединения 2 | 1/4 Zoll |
| Тип соединения 2 | Zylindrisches ISO-Außengewinde |
| Ограничитель расхода | Нет |
| eClass (4.1) | 37030703 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
Ресурсы
Чертежи
Для этого изделия есть двухмерные модели. Загрузить файл САПР.
Для этого изделия есть трехмерные модели. Загрузить файл САПР.
Для этого изделия есть рекламные чертежи. Загрузить файлы.
Похожие изделия
|
Код изделия
|
Материал корпуса
|
Размер соединения 1
|
Тип соединения 1
|
Размер соединения 2
|
Тип соединения 2
|
|
|---|---|---|---|---|---|---|
| 2507-1210-1-12-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| 2507-1210-1-8-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| 2507-400-1-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| 2507-400-1-8-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| 2507-400-2-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| 2507-400-3-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| 2507-600-1-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| 2507-600-1-6MP-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male Cone and Thread | Просмотр изделия |
| 2507-600-1-6-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| 2507-600-1-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| 2507-600-2-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| 2507-600-2-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| 2507-810-1-4-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| 2507-810-1-6-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| 2507-810-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| 2507-810-1-9MP-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 9/16 in. | Male Cone and Thread | Просмотр изделия |
| 2507-810-2-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| 6MO-400-1-4 | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| 6MO-600-1-4 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| 6MO-600-1-8 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| 6MO-810-1-4 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| 6MO-810-1-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| 825-400-1-6BT | Alloy 825 | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| B-100-1-2 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| B-1010-1-12 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| B-1010-1-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| B-1010-1-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| B-1010-1-8RT | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-10M0-1-4 | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| B-10M0-1-4RS | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| B-10M0-1-4RT | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-10M0-1-6RT | Brass | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-10M0-1-8RT | Brass | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-1210-1-12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| B-1210-1-12RT | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-1210-1-16 | Brass | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Просмотр изделия |
| B-1210-1-8 | Brass | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| B-1210-1-8RT | Brass | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-12M0-1-6RS | Brass | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| B-12M0-1-6RT | Brass | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-12M0-1-8 | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| B-12M0-1-8RS | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| B-12M0-1-8RT | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-1410-1-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| B-1410-1-16 | Brass | 7/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Просмотр изделия |
| B-1410-1-8 | Brass | 7/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| B-15M0-1-8RT | Brass | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-1610-1-12 | Brass | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| B-1610-1-16 | Brass | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Просмотр изделия |
| B-1610-1-16RT | Brass | 1 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-1610-1-8 | Brass | 1 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| B-1810-1-12 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| B-1810-1-16 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Просмотр изделия |
| B-18M0-1-8RT | Brass | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-200-1-2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| B-200-1-2BT | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| B-200-1-2RS | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| B-200-1-2RT | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-200-1-2ST | Brass | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| B-200-1-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| B-200-1-OR | Brass | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| B-300-1-2 | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| B-300-1-2BT | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| B-300-1-4BT | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| B-3M0-1-2RT | Brass | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-400-1-1 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | Просмотр изделия |
| B-400-1-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| B-400-1-2RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-400-1-4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| B-400-1-4BT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| B-400-1-4RS | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| B-400-1-4RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-400-1-4ST | Brass | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| B-400-1-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| B-400-1-8 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| B-400-1-OR | Brass | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| B-600-1-12 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| B-600-1-2 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| B-600-1-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| B-600-1-4RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-600-1-6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| B-600-1-6RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-600-1-6ST | Brass | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| B-600-1-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| B-600-1-8RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-600-1-OR | Brass | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| B-6M0-1-2 | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| B-6M0-1-2RS | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| B-6M0-1-2RT | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-6M0-1-4 | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| B-6M0-1-4RT | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-810-1-12 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| B-810-1-16 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Просмотр изделия |
| B-810-1-2 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| B-810-1-4 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| B-810-1-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| B-810-1-6RT | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-810-1-8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| B-810-1-8RT | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-8M0-1-2RT | Brass | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-8M0-1-4 | Brass | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| B-8M0-1-4RS | Brass | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| B-8M0-1-4RT | Brass | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-8M0-1-6RT | Brass | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| HC-200-1-2 | Alloy C-276 | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| HC-400-1-2 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| HC-400-1-4 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| HC-400-1-8 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| HC-600-1-4 | Alloy C-276 | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| HC-600-1-6 | Alloy C-276 | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| HC-600-1-8 | Alloy C-276 | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| HC-810-1-12 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| HC-810-1-4 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| HC-810-1-6 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| HC-810-1-8 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| M-1210-1-12 | Alloy 400/R-405 | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| M-400-1-2 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| M-400-1-4 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| M-400-1-4BT | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| M-400-1-8 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| M-600-1-4 | Alloy 400/R-405 | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| M-600-1-6 | Alloy 400/R-405 | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| M-600-1-8 | Alloy 400/R-405 | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| M-810-1-12 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| M-810-1-4 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| M-810-1-8 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| PFA-220-1-2 | PFA | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| PFA-420-1-2 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| PFA-420-1-4 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| PFA-620-1-4 | PFA | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| PFA-620-1-6 | PFA | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| PFA-820-1-8 | PFA | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| S-10M0-1-4RT | Carbon Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| S-1210-1-12 | Carbon Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| S-1210-1-8 | Carbon Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| S-12M0-1-8RP | Carbon Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | Просмотр изделия |
| S-1610-1-16 | Carbon Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Просмотр изделия |
| S-2000-1-20 | Carbon Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male NPT | Просмотр изделия |
| S-2400-1-24 | Carbon Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male NPT | Просмотр изделия |
| S-400-1-2 | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| S-400-1-4 | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| S-400-1-4ST | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| S-600-1-2 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| S-600-1-4 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| S-600-1-6 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| S-600-1-8 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| S-810-1-12 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| S-810-1-4 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| S-810-1-8 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-100-1-1 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | Просмотр изделия |
| SS-100-1-1BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | Просмотр изделия |
| SS-100-1-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| SS-100-1-2BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| SS-100-1-2RS | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-100-1-2RT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-100-1-2RTBT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-100-1-4 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| SS-100-1-4BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| SS-100-1-OR | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male O-Seal SAE/MS Straight Thread | Просмотр изделия |
| SS-1010-1-10ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-1010-1-12 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| SS-1010-1-12BT | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| SS-1010-1-4 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| SS-1010-1-6 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| SS-1010-1-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-1010-1-8BT | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-1010-1-8RS | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-1010-1-8RT | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-1010-1-8ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-1010-1-8W | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | Просмотр изделия |
| SS-10M0-1-12 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| SS-10M0-1-12RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-10M0-1-2 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| SS-10M0-1-2RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-10M0-1-2RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-10M0-1-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| SS-10M0-1-4RP | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-10M0-1-4RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-10M0-1-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-10M0-1-4W | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | Просмотр изделия |
| SS-10M0-1-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| SS-10M0-1-6BT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| SS-10M0-1-6RP | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-10M0-1-6RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-10M0-1-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-10M0-1-6ST | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 9/16 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-10M0-1-6W | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male Pipe Weld | Просмотр изделия |
| SS-10M0-1-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-10M0-1-8BT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-10M0-1-8RP | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-10M0-1-8RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-10M0-1-8RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-10M0-1-8RTBT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-10M0-1-8ST | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-10M0-1-8W | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | Просмотр изделия |
| SS-10M0-2-8ST | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-1210-1-10ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-1210-1-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| SS-1210-1-12-52167 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| SS-1210-1-12BT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| SS-1210-1-12RP | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-1210-1-12RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-1210-1-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-1210-1-12SC11 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| SS-1210-1-12ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-1210-1-12W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male Pipe Weld | Просмотр изделия |
| SS-1210-1-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Просмотр изделия |
| SS-1210-1-16BT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Просмотр изделия |
| SS-1210-1-16RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-1210-1-16RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-1210-1-16ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 5/16-12 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-1210-1-4 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| SS-1210-1-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| SS-1210-1-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-1210-1-8-52167 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-1210-1-8RP | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-1210-1-8RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-1210-1-8RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-1210-1-8ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-1210-1-8W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | Просмотр изделия |
| SS-1210-1-OR | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male O-Seal SAE/MS Straight Thread | Просмотр изделия |
| SS-12M0-1-12 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| SS-12M0-1-12RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-12M0-1-12RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-12M0-1-12RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-12M0-1-12W | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male Pipe Weld | Просмотр изделия |
| SS-12M0-1-16 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1 in. | Male NPT | Просмотр изделия |
| SS-12M0-1-16RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-12M0-1-2 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| SS-12M0-1-2RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-12M0-1-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| SS-12M0-1-4RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-12M0-1-4RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-12M0-1-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-12M0-1-4W | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | Просмотр изделия |
| SS-12M0-1-6 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| SS-12M0-1-6RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-12M0-1-6RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-12M0-1-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-12M0-1-6ST | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 9/16 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-12M0-1-6W | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male Pipe Weld | Просмотр изделия |
| SS-12M0-1-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-12M0-1-8BT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-12M0-1-8RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-12M0-1-8RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-12M0-1-8RSBT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-12M0-1-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-12M0-1-8ST | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-12M0-1-8W | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | Просмотр изделия |
| SS-12M0-1-8WBT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | Просмотр изделия |
| SS-12M0-1-M16X1.5RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 16 mm | Male ISO Parallel Thread | Просмотр изделия |
| SS-12M0-1-M18X1.5RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | M18 x 1.5 | Male Metric Thread | Просмотр изделия |
| SS-1410-1-12 | 316 Stainless Steel | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| SS-14M0-1-4 | 316 Stainless Steel | 14 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| SS-14M0-1-8 | 316 Stainless Steel | 14 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-14M0-1-8RS | 316 Stainless Steel | 14 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-15M0-1-6RS | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-15M0-1-8 | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-15M0-1-8RP | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-15M0-1-8RS | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-15M0-1-8RT | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-15M0-1-8W | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | Просмотр изделия |
| SS-1610-1-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| SS-1610-1-12RS | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-1610-1-12RT | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-1610-1-12ST | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-1610-1-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Просмотр изделия |
| SS-1610-1-16BT | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Просмотр изделия |
| SS-1610-1-16RP | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-1610-1-16RS | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-1610-1-16RT | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-1610-1-16ST | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 5/16-12 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-1610-1-16W | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male Pipe Weld | Просмотр изделия |
| SS-1610-1-20 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-1610-1-20ST | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 5/8-12 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-1610-1-24 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 1/2 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-1610-1-8 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-1610-1-8RS | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-1610-1-OR | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 5/16-12 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-16M0-1-12 | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-16M0-1-12RS | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-16M0-1-12RT | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-16M0-1-4RT | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-16M0-1-6 | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-16M0-1-6RS | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-16M0-1-6RT | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-16M0-1-8 | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-16M0-1-8RP | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde | Просмотр изделия |
| SS-16M0-1-8RS | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-16M0-1-8RT | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-16M0-1-8W | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Winkelanschweißverschraubung | Просмотр изделия |
| SS-18M0-1-12 | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-18M0-1-12RP | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Zylindrisches ISO-Außengewinde | Просмотр изделия |
| SS-18M0-1-12RS | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-18M0-1-12RT | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-18M0-1-8 | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-18M0-1-8RP | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde | Просмотр изделия |
| SS-18M0-1-8RS | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-18M0-1-8RT | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-18M0-1-8W | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Winkelanschweißverschraubung | Просмотр изделия |
| SS-2000-1-16 | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-2000-1-20 | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrverschraubung | 1 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-2000-1-20BT | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrverschraubung | 1 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-2000-1-20RS | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrverschraubung | 1 1/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-2000-1-20ST | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrverschraubung | 1 5/8-12 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-2000-1-20W | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrverschraubung | 1 1/4 Zoll | Winkelanschweißverschraubung | Просмотр изделия |
| SS-2000-6-20AN | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrverschraubung | 1 1/4 Zoll | 37° Flare-Außengewinde | Просмотр изделия |
| SS-200-1-0157 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | #10-32 | Außengewinde | Просмотр изделия |
| SS-200-1-1 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/16 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-200-1-1BT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/16 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-200-1-2 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-200-1-2BT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-200-1-2-OR | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT-Außengewinde mit O-Ring | Просмотр изделия |
| SS-200-1-2RP | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde | Просмотр изделия |
| SS-200-1-2RS | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-200-1-2RT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-200-1-2RTBT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-200-1-2ST | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 5/16-24 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-200-1-2STBT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 5/16-24 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-200-1-2W | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Winkelanschweißverschraubung | Просмотр изделия |
| SS-200-1-2WBT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Winkelanschweißverschraubung | Просмотр изделия |
| SS-200-1-4 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-200-1-4BT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-200-1-4RP | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde | Просмотр изделия |
| SS-200-1-4RS | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-200-1-4RT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-200-1-4RTBT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-200-1-4ST | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-200-1-6 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-200-1-6BT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-200-1-6RS | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-200-1-6ST | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-200-1-8 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-200-1-8BT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-200-1-OR | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 5/16-24 Zoll | Zylindrisches SAE/MS-Gewinde mit O-Ring | Просмотр изделия |
| SS-200-1-ORAS | Edelstahl 316 | 1/8 Zoll | Swagelok®-Rohrverschraubung | 5/16-24 Zoll | Außengewinde mit O-Ring, SAE/MS-Außengewinde | Просмотр изделия |
| SS-200-1-ORBT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 5/16-24 Zoll | Zylindrisches SAE/MS-Gewinde mit O-Ring | Просмотр изделия |
| SS-20M0-1-12 | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-20M0-1-12RP | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Zylindrisches ISO-Außengewinde | Просмотр изделия |
| SS-20M0-1-12RS | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-20M0-1-12RT | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-20M0-1-16 | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-20M0-1-8 | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-20M0-1-8RP | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde | Просмотр изделия |
| SS-20M0-1-8RS | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-20M0-1-8RT | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-22M0-1-12 | Edelstahl 316 | 22 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-22M0-1-12RS | Edelstahl 316 | 22 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-22M0-1-12RT | Edelstahl 316 | 22 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-22M0-1-16 | Edelstahl 316 | 22 mm | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-22M0-1-16RS | Edelstahl 316 | 22 mm | Swagelok® Rohrverschraubung | 1 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-22M0-1-16RT | Edelstahl 316 | 22 mm | Swagelok® Rohrverschraubung | 1 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-2400-1-16 | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-2400-1-20 | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-2400-1-24 | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 1/2 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-2400-1-24RS | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-2400-1-24RT | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 1/2 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-2400-1-24ST | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 7/8-12 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-2400-1-24W | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 1/2 Zoll | Winkelanschweißverschraubung | Просмотр изделия |
| SS-25M0-1-12 | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-25M0-1-12RS | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-25M0-1-12RT | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-25M0-1-16 | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-25M0-1-16RP | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 1 Zoll | Zylindrisches ISO-Außengewinde | Просмотр изделия |
| SS-25M0-1-16RS | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 1 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-25M0-1-16RT | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 1 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-25M0-1-16W | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 1 Zoll | Winkelanschweißverschraubung | Просмотр изделия |
| SS-25M0-1-8 | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-28M0-1-16 | Edelstahl 316 | 28 mm | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-28M0-1-16RS | Edelstahl 316 | 28 mm | Swagelok® Rohrverschraubung | 1 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-28M0-1-16RT | Edelstahl 316 | 28 mm | Swagelok® Rohrverschraubung | 1 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-300-1-2 | Edelstahl 316 | 3/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-300-1-2BT | Edelstahl 316 | 3/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-300-1-4 | Edelstahl 316 | 3/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-300-1-4BT | Edelstahl 316 | 3/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-300-1-OR | Edelstahl 316 | 3/16 Zoll | Swagelok® Rohrverschraubung | 3/8-24 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-3200-1-32 | Edelstahl 316 | 2 Zoll | Swagelok® Rohrverschraubung | 2 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-3M0-1-2 | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-3M0-1-2BT | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-3M0-1-2RP | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde | Просмотр изделия |
| SS-3M0-1-2RS | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-3M0-1-2RSBT | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-3M0-1-2RT | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-3M0-1-2RTBT | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-3M0-1-2W | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Winkelanschweißverschraubung | Просмотр изделия |
| SS-3M0-1-2WBT | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Winkelanschweißverschraubung | Просмотр изделия |
| SS-3M0-1-4 | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-3M0-1-4BT | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-3M0-1-4RS | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-3M0-1-4RT | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-3M0-1-4RTBT | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-400-1-0256 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | #10-32 | Außengewinde | Просмотр изделия |
| SS-400-1-1 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/16 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-400-1-10ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 7/8-14 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-400-1-12 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-400-1-12BT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-400-1-16 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-400-1-2 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-400-1-2BT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-400-1-2-OR | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT-Außengewinde mit O-Ring | Просмотр изделия |
| SS-400-1-2RP | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde | Просмотр изделия |
| SS-400-1-2RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-400-1-2RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-400-1-2SC11 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-400-1-2ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 5/16-24 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-400-1-2W | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Winkelanschweißverschraubung | Просмотр изделия |
| SS-400-1-3ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/8-24 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-400-1-4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-400-1-4BT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-400-1-4JA | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-400-1-4-OR | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT-Außengewinde mit O-Ring | Просмотр изделия |
| SS-400-1-4RP | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde | Просмотр изделия |
| SS-400-1-4RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-400-1-4RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-400-1-4RTBT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-400-1-4SC11 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-400-1-4ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-400-1-4STBT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-400-1-4STDE | Edelstahl 316 | 1/4 Zoll | Swagelok®-Rohrverschraubung | 7/16-20 Zoll | SAE/MS-Außengewinde | Просмотр изделия |
| SS-400-1-4W | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Winkelanschweißverschraubung | Просмотр изделия |
| SS-400-1-4WBT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Winkelanschweißverschraubung | Просмотр изделия |
| SS-400-1-5ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/2-20 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-400-1-6 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-400-1-6BT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-400-1-6RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-400-1-6RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-400-1-6ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-400-1-6STDE | Edelstahl 316 | 1/4 Zoll | Swagelok®-Rohrverschraubung | 9/16-18 Zoll | SAE/MS-Außengewinde | Просмотр изделия |
| SS-400-1-8 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-400-1-8BT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-400-1-8RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-400-1-8RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-400-1-8ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-400-1-8W | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Winkelanschweißverschraubung | Просмотр изделия |
| SS-400-1L-4ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-400-1-OR | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-400-1-ORBT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-402-1 | Edelstahl 316 | 1/4 Zoll | Swagelok® Verschraubung mit Druckschraube | - | - | Просмотр изделия |
| SS-4M0-1-2 | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-4M0-1-2BT | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-4M0-1-2RP | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde | Просмотр изделия |
| SS-4M0-1-2RS | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-4M0-1-2RT | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-4M0-1-2W | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Winkelanschweißverschraubung | Просмотр изделия |
| SS-4M0-1-4 | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-4M0-1-4RT | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-500-1-2 | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-500-1-4 | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-500-1-4BT | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-500-1-4RT | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-500-1-5ST | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrverschraubung | 1/2-20 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-500-1-6 | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-500-1-OR | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrverschraubung | 1/2-20 Zoll | Zylindrisches SAE/MS-Gewinde mit O-Ring | Просмотр изделия |
| SS-600-1-10ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 7/8-14 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-600-1-12 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-600-1-12BT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-600-1-12RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-600-1-12ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1 1/ 16-12 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-600-1-12W | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Winkelanschweißverschraubung | Просмотр изделия |
| SS-600-1-16 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-600-1-16BT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-600-1-2 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-600-1-2RS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-600-1-2RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-600-1-4 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-600-1-4BT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-600-1-4-OR | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT-Außengewinde mit O-Ring | Просмотр изделия |
| SS-600-1-4RS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-600-1-4RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-600-1-4ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-600-1-4W | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Winkelanschweißverschraubung | Просмотр изделия |
| SS-600-1-6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-600-1-6BT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-600-1-6MP | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 9/16-18 Zoll | 59-Grad-Kegel | Просмотр изделия |
| SS-600-1-6RS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-600-1-6RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-600-1-6RTBT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-600-1-6ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-600-1-6STDE | Edelstahl 316 | 3/8 Zoll | Swagelok®-Rohrverschraubung | 9/16-18 Zoll | SAE/MS-Außengewinde | Просмотр изделия |
| SS-600-1-6W | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Winkelanschweißverschraubung | Просмотр изделия |
| SS-600-1-6WBT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Winkelanschweißverschraubung | Просмотр изделия |
| SS-600-1-8 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-600-1-8BT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-600-1-8RS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-600-1-8RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-600-1-8ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-600-1-8W | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Winkelanschweißverschraubung | Просмотр изделия |
| SS-600-1-OR | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 9/16-18 Zoll | Zylindrisches SAE/MS-Gewinde mit O-Ring | Просмотр изделия |
| SS-600-9-4 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Просмотр изделия |
| SS-602-1 | 316 스테인리스강 | 3/8인치 | Female Swagelok® 튜브 피팅 | - | - | Просмотр изделия |
| SS-6M0-1-0046 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | M5 x 0.8 | 수나사 미터나사 | Просмотр изделия |
| SS-6M0-1-2 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Просмотр изделия |
| SS-6M0-1-2BT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Просмотр изделия |
| SS-6M0-1-2RP | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-6M0-1-2RS | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-6M0-1-2RT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-6M0-1-2RTBT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-6M0-1-2W | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | Просмотр изделия |
| SS-6M0-1-2WBT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | Просмотр изделия |
| SS-6M0-1-4 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Просмотр изделия |
| SS-6M0-1-4BT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Просмотр изделия |
| SS-6M0-1-4RS | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-6M0-1-4RSBT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-6M0-1-4RT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-6M0-1-4RTBT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-6M0-1-4W | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Просмотр изделия |
| SS-6M0-1-4WBT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Просмотр изделия |
| SS-6M0-1-6 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Просмотр изделия |
| SS-6M0-1-6RP | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-6M0-1-6RS | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-6M0-1-6RT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-6M0-1-6ST | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-6M0-1-8 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-6M0-1-8BT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-6M0-1-8RP | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-6M0-1-8RS | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-6M0-1-8RT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-6M0-1-M10X1.0RS | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 10mm | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-6M0-1-M12X1.0RS | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | M12 x 1.0 | 수나사 미터나사 | Просмотр изделия |
| SS-810-1-10ST | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 7/8-14인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-810-1-12 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Просмотр изделия |
| SS-810-1-12BT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Просмотр изделия |
| SS-810-1-12RS | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-810-1-12RT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-810-1-12ST | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1 1/16-12인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-810-1-12W | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | Male 파이프 용접 | Просмотр изделия |
| SS-810-1-16 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Просмотр изделия |
| SS-810-1-16BT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Просмотр изделия |
| SS-810-1-16ST | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1 5/16-12인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-810-1-16W | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1인치 | Male 파이프 용접 | Просмотр изделия |
| SS-810-1-2 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Просмотр изделия |
| SS-810-1-4 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Просмотр изделия |
| SS-810-1-4RS | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-810-1-4RT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-810-1-4SC11 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Просмотр изделия |
| SS-810-1-4ST | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-810-1-6 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Просмотр изделия |
| SS-810-1-6BT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Просмотр изделия |
| SS-810-1-6RP | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-810-1-6RS | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-810-1-6RT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-810-1-6ST | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-810-1-6W | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | Male 파이프 용접 | Просмотр изделия |
| SS-810-1-8 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-810-1-8-49485 | 316 스테인리스강 | 1/2인치 | 스웨즈락® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-810-1-8-50553 | 316 스테인리스강 | 1/2인치 | 스웨즈락® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-810-1-8-52166 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-810-1-8-52167 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-810-1-8BT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-810-1-8-OR | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 O-Seal NPT | Просмотр изделия |
| SS-810-1-8RP | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-810-1-8RS | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-810-1-8RT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-810-1-8RTBT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-810-1-8SC11 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-810-1-8ST | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-810-1-8STWD | 316 스테인리스강 | 1/2인치 | 스웨즈락® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-810-1-8W | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Просмотр изделия |
| SS-810-1-8WBT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Просмотр изделия |
| SS-810-1-OR | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-812-1 | 316 스테인리스강 | 1/2인치 | Female Swagelok® 튜브 피팅 | - | - | Просмотр изделия |
| SS-8M0-1-2 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Просмотр изделия |
| SS-8M0-1-2RP | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-8M0-1-2RS | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-8M0-1-2RT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-8M0-1-2W | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | Просмотр изделия |
| SS-8M0-1-4 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Просмотр изделия |
| SS-8M0-1-4BT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Просмотр изделия |
| SS-8M0-1-4RP | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-8M0-1-4RS | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-8M0-1-4RT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-8M0-1-4RTBT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-8M0-1-4W | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Просмотр изделия |
| SS-8M0-1-4WBT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Просмотр изделия |
| SS-8M0-1-6 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Просмотр изделия |
| SS-8M0-1-6RP | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-8M0-1-6RS | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-8M0-1-6RT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-8M0-1-8 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-8M0-1-8BT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-8M0-1-8RP | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-8M0-1-8RS | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-8M0-1-8RT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-8M0-1-8W | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Просмотр изделия |
| T-400-1-2 | PTFE | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Просмотр изделия |
| T-400-1-4 | PTFE | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Просмотр изделия |
| TI-810-1-8 | 티타늄 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
