text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Female Branch Tee, 10 mm Tube OD x 10 mm Tube OD x 1/4 in. Female NPT

零部件号:SS-10M0-3TTF

规格

属性
阀体材料 316 Stainless Steel
内孔直通
清洁工艺 Standard Cleaning and Packaging (SC-10)
接头 1 尺寸 10 mm
接头 1 类型 Swagelok® Tube Fitting
接头 2 尺寸 10 mm
接头 2 类型 Swagelok® Tube Fitting
接头 3 尺寸 1/4 in.
接头 3 类型 Female NPT
流量限制器
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40183102
三通

具有牢固的卡套管抓持力和强大的抗振性,因此实现了密封性能。世伟洛克卡套管接头的卓越可靠性在超过 65 年的成功经验中已经被证实,并且在大量公开的测试报告中均有记录,包括在极端条件下进行的测试。

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Female Branch Tee, 10 mm Tube OD x 10 mm Tube OD x 1/4 in. Female NPT

零部件号:SS-10M0-3TTF
查看产品目录

添加到收藏夹

目录

三通
具有牢固的卡套管抓持力和强大的抗振性,因此实现了密封性能。世伟洛克卡套管接头的卓越可靠性在超过 65 年的成功经验中已经被证实,并且在大量公开的测试报告中均有记录,包括在极端条件下进行的测试。

规格

SS-10M0-3TTF — Stainless Steel Swagelok Tube Fitting, Female Branch Tee, 10 mm Tube OD x 10 mm Tube OD x 1/4 in. Female NPT

属性
阀体材料 316 Stainless Steel
内孔直通
清洁工艺 Standard Cleaning and Packaging (SC-10)
接头 1 尺寸 10 mm
接头 1 类型 Swagelok® Tube Fitting
接头 2 尺寸 10 mm
接头 2 类型 Swagelok® Tube Fitting
接头 3 尺寸 1/4 in.
接头 3 类型 Female NPT
流量限制器
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40183102
请选择具有相似规格的新产品

资源

图纸
2D

可提供本产品的二维渲染图。下载 CAD 文件。

3D

可提供本产品的三维渲染图。下载 CAD 文件。

销售图纸

可提供本产品的销售图纸。下载文件。

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
B-1010-3TTF Brass 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting 查看产品
B-1210-3TTF Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 查看产品
B-200-3TTF Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 查看产品
B-400-3-4TFT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT 查看产品
B-400-3-4TTF Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
B-400-3TFT Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT 查看产品
B-400-3TTF Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
B-810-3-4TTF Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
S-400-3-4TTF Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-1010-3TTF 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting 查看产品
SS-10M0-3TFT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female NPT 查看产品
SS-1210-3TFT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT 查看产品
SS-1210-3TTF 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 查看产品
SS-12M0-3-4TFT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female NPT 查看产品
SS-12M0-3-4TTF 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 查看产品
SS-12M0-3-8TTF 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 查看产品
SS-1610-3-12TFT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Female NPT 查看产品
SS-1610-3-12TTF 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting 查看产品
SS-1610-3TFT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Female NPT 查看产品
SS-1610-3TTF 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting 查看产品
SS-16M0-3TTF 316 Stainless Steel 16 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Fitting 查看产品
SS-200-3TFT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT 查看产品
SS-200-3TTF 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 查看产品
SS-400-3-4RTTTF 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-400-3-4TFT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT 查看产品
SS-400-3-4TTF 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-400-3TFT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT 查看产品
SS-400-3TTF 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-600-3-6TFT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT 查看产品
SS-600-3-6TTF 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-600-3-8TTF 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-600-3RTTTF 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-600-3TFT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT 查看产品
SS-600-3TTF 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-6M0-3-4TFT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female NPT 查看产品
SS-6M0-3-4TTF 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-6M0-3TTF 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-810-3-4TTF 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-810-3-8TFT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT 查看产品
SS-810-3-8TTF 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-810-3TFT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female NPT 查看产品
SS-810-3TTF 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-8M0-3-4TTF 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting 查看产品

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

请稍候几分钟,不要关闭此页面