|
Stainless Steel Swagelok Tube Fitting, Male Branch Tee, 8 mm Tube OD x 8 mm Tube OD x 1/4 in. Male NPT
型番: SS-8M0-3-4TTM
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
TeesMale tee tube connector enables reliable three-way connections between tubing and threaded ports—ideal for branching flow in compact, critical systems. ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
カタログ
Tees
Male tee tube connector enables reliable three-way connections between tubing and threaded ports—ideal for branching flow in compact, critical systems.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
仕様
SS-8M0-3-4TTM — Stainless Steel Swagelok Tube Fitting, Male Branch Tee, 8 mm Tube OD x 8 mm Tube OD x 1/4 in. Male NPT
| 属性 | 値 |
|---|---|
| Body Material | 316 Stainless Steel |
| Bored Through | No |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 8 mm |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 8 mm |
| Connection 2 Type | Swagelok® Tube Fitting |
| Connection 3 Size | 1/4 in. |
| Connection 3 Type | Male NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37020716 |
| eClass (5.1.4) | 37020506 |
| eClass (6.0) | 37020506 |
| eClass (6.1) | 37020506 |
| eClass (10.1) | 37020506 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142605 |
| UNSPSC (13.0601) | 40183102 |
| UNSPSC (15.1) | 40183102 |
| UNSPSC (17.1001) | 40183102 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| B-400-3-4TMT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| B-400-3-4TTM | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| B-400-3TMT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 製品を見る |
| B-400-3TTM | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| B-810-3-8TMT | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| B-810-3-8TTM | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 製品を見る |
| S-600-3TTM | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-1010-3TMT | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-1010-3TTM | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-10M0-3TMT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| SS-10M0-3TTM | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-1210-3TMT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 製品を見る |
| SS-1210-3TST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male SAE/MS Straight Thread | 製品を見る |
| SS-1210-3TTM | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-1210-3TTS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-12M0-3-4TMT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| SS-12M0-3-4TTM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-12M0-3-8TMT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-12M0-3-8TTM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-1610-3TMT | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | 製品を見る |
| SS-1610-3TTM | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-200-3-4TMT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| SS-200-3-4TTM | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-200-3TMT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 製品を見る |
| SS-200-3TTM | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-400-3-4TMT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | 製品を見る |
| SS-400-3-4TMTBT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | 製品を見る |
| SS-400-3-4TRT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | 製品を見る |
| SS-400-3-4TTM | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 製品を見る |
| SS-400-3-4TTR | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-400-3TMT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | 製品を見る |
| SS-400-3TST | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 7/16-20 インチ | SAE/MS平行おねじ | 製品を見る |
| SS-400-3TTM | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-400-3TTS | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-600-3-6TMT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | 製品を見る |
| SS-600-3-6TTM | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-600-3TMT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| SS-600-3TST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | 製品を見る |
| SS-600-3TTM | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-6M0-3-4TMT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| SS-6M0-3-4TTM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-6M0-3-4TTR | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-6M0-3TMT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 製品を見る |
| SS-6M0-3TTM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-810-3-4TMT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| SS-810-3-4TTM | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-810-3-8TMT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-810-3-8TTM | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-810-3TMT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | 製品を見る |
| SS-810-3TST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | 製品を見る |
| SS-810-3TTM | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-8M0-3-4TMT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
