text.skipToContent text.skipToNavigation

Détendeurs à ressort — Simple détente

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Détendeurs à ressort — Simple détente
La serie KPR es un regulador compacto con una excelente precisión, sensibilidad y estabilidad de la presión de consigna.

Similar Products

Part #
Body Material
Maximum Inlet Pressure
Pressure Control Range
Ports
Port Configuration
KPR1DFC412A20000 316 Stainless Steel 100 psig (6.8 bar) 0 to 25 psig (1.7 bar) 1/4 in. Female NPT C View Product
KPR1DRB412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 25 psig (1.7 bar) 1/4 in. Female NPT B View Product
KPR1DRF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 25 psig (1.7 bar) 1/4 in. Female NPT F View Product
KPR1ERB412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 50 psig (3.4 bar) 1/4 in. Female NPT B View Product
KPR1ERF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 50 psig (3.4 bar) 1/4 in. Female NPT F View Product
KPR1FJA415A20000 316 Stainless Steel 500 psig (34.4 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT A View Product
KPR1FJC412A20000 316 Stainless Steel 500 psig (34.4 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT C View Product
KPR1FJF412A20000 316 Stainless Steel 500 psig (34.4 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT F View Product
KPR1FRA412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT A View Product
KPR1FRB417A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT B View Product
KPR1FRB417A30000 316 Stainless Steel 3600 psig (248 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT B View Product
KPR1FRC412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT C View Product
KPR1FRF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT F View Product
KPR1GJF412A20000 316 Stainless Steel 500 psig (34.4 bar) 0 to 250 psig (17.2 bar) 1/4 in. Female NPT F View Product
KPR1GRA412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 250 psig (17.2 bar) 1/4 in. Female NPT A View Product
KPR1GRB412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 250 psig (17.2 bar) 1/4 in. Female NPT B View Product
KPR1GRF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 250 psig (17.2 bar) 1/4 in. Female NPT F View Product
KPR1JRA412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 500 psig (34.4 bar) 1/4 in. Female NPT A View Product
KPR1JRE412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 500 psig (34.4 bar) 1/4 in. Female NPT - View Product
KPR1JRF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 500 psig (34.4 bar) 1/4 in. Female NPT F View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.