text.skipToContent text.skipToNavigation

Stainless Steel Full Flow Quick Connect Body, 1/2 in. Male ISO Parallel Thread (QF8 Series)

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Male ISO Parallel Thread
CV Maximum 11.5 - Coupled with a stem
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 100 PSIG @ 400 °F /6.8 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 6000 PSIG @ 70 °F /413 BAR @ 21 °C
Series QF8
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Bodies

Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.


Selección fiable de un producto:

El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Full Flow Quick Connect Body, 1/2 in. Male ISO Parallel Thread (QF8 Series)

Part #: SS-QF8-B-8MS
View Catalog

Add To Favorites

Catalogs

Bodies

Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Specifications

SS-QF8-B-8MS — Stainless Steel Full Flow Quick Connect Body, 1/2 in. Male ISO Parallel Thread (QF8 Series)

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Male ISO Parallel Thread
CV Maximum 11.5 - Coupled with a stem
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 100 PSIG @ 400 °F /6.8 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 6000 PSIG @ 70 °F /413 BAR @ 21 °C
Series QF8
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QF12-B-12PF Latón 3/4 pulg. NPT hembra - - View Product
B-QF4-B-4PF Latón 1/4 pulg. NPT hembra - - View Product
B-QF4-B-4PM Latón 1/4 pulg. NPT macho - - View Product
B-QF8-B-8PF Latón 1/2 pulg. NPT hembra - - View Product
SS-QF12-B-1210 Acero inoxidable 316 3/4 pulg. Racor Swagelok® - - View Product
SS-QF12-B-12PF Acero inoxidable 316 3/4 pulg. NPT hembra - - View Product
SS-QF12-B-12PM Acero inoxidable 316 3/4 pulg. NPT macho - - View Product
SS-QF16-B-1610 Acero inoxidable 316 1 pulg. Racor Swagelok® - - View Product
SS-QF16-B-16PF Acero inoxidable 316 1 pulg. NPT hembra - - View Product
SS-QF16-B-16PM Acero inoxidable 316 1 pulg. NPT macho - - View Product
SS-QF4-B-400 Acero inoxidable 316 1/4 pulg. Racor Swagelok® - - View Product
SS-QF4-B-4FT Acero inoxidable 316 1/4 pulg. Rosca Hembra ISO/BSP cónica - - View Product
SS-QF4-B-4MS Acero inoxidable 316 1/4 pulg. Rosca Macho ISO/BSP Paralela - - View Product
SS-QF4-B-4MT Acero inoxidable 316 1/4 pulg. Rosca Macho ISO Cónica - - View Product
SS-QF4-B-4PF Acero inoxidable 316 1/4 pulg. NPT hembra - - View Product
SS-QF4-B-4PM Acero inoxidable 316 1/4 pulg. NPT macho - - View Product
SS-QF4-B-600 Acero inoxidable 316 3/8 pulg. Racor Swagelok® - - View Product
SS-QF4-B-6M0 Acero inoxidable 316 6 mm Racor Swagelok® - - View Product
SS-QF4-B-6PF Acero inoxidable 316 3/8 pulg. NPT hembra - - View Product
SS-QF4-B-6PM Acero inoxidable 316 3/8 pulg. NPT macho - - View Product
SS-QF8-B-600 Acero inoxidable 316 3/8 pulg. Racor Swagelok® - - View Product
SS-QF8-B-6PF Acero inoxidable 316 3/8 pulg. NPT hembra - - View Product
SS-QF8-B-810 Acero inoxidable 316 1/2 pulg. Racor Swagelok® - - View Product
SS-QF8-B-8FS Acero inoxidable 316 1/2 pulg. Hembra ISO/BSP Paralela - - View Product
SS-QF8-B-8PF Acero inoxidable 316 1/2 pulg. NPT hembra - - View Product
SS-QF8-B-8PM Acero inoxidable 316 1/2 pulg. NPT macho - - View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.