Snubber Fittings — Gauge Protectors
Fittings available with these specifications:
- 1/4 to 1/2 in.
- 316 stainless steel, brass
- Adapter, reducing adapter, male NPT to Swagelok tube fitting
- Maximum 2200 psig (151 bar) to 6600 psig (454 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Snubber Fittings — Gauge Protectors — Droits
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-SA-EA Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT mâle SS-4-SA-EG Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT mâle SS-4-SA-EL Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT mâle SS-4-SA-EW Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT mâle SS-8-SA-EA Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT mâle SS-8-SA-EW Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT mâle
Product Availability by Store Location
Hours