|
Stainless Steel 3-Piece 60 Series Ball Valve, Reinforced PTFE Seats, 3/8 in. Swagelok Tube Fitting, Locking Oval Handle 2-way 60 Series ball valve, 3/8 in. Swagelok tube fittings, 316 SS body, reinforced PTFE seats, locking oval handle, 2200 psig rating, swing-out design.
Код изделия: SS-62TS6-JLK
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Технические характеристики
2-ходовые, прямая конфигурацияВ шаровых кранах для технологического оборудования / КИП с 3-компонентным корпусом серии 60 предусмотрены уникальные подпружиненные седла с коническими тарельчатыми пружинами, двухкомпонентное шевронное уплотнение штока с динамической нагрузкой и поворотно-откидная трехкомпонентная конструкция, что обеспечивает надежность и небольшой объем техобслуживания. Войдите или зарегистрируйтесь, чтобы просмотреть цену ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Предупреждение: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Предупреждение: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel 3-Piece 60 Series Ball Valve, Reinforced PTFE Seats, 3/8 in. Swagelok Tube Fitting, Locking Oval Handle
2-way 60 Series ball valve, 3/8 in. Swagelok tube fittings, 316 SS body, reinforced PTFE seats, locking oval handle, 2200 psig rating, swing-out design.
Войдите или зарегистрируйтесь, чтобы просмотреть цену
Каталоги
2-ходовые, прямая конфигурация
Dimensions 6 à 25 mm et 1/8 à 2 po.; Acier inoxydable, acier au carbone, laiton et autres alliages; Vannes tout ou rien (2 voies) et de commutation (3 voies); Conception à compensation de siège; Garniture de tige précontrainte deux pièces
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Calculer le couple de fonctionnement de la vanne; Choisir les actionneurs et les composants associés; Sélectionner les kits de supports de montage
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Features: Operating temperatures up to 400°F (204°C); Working pressures up to 2200 psig (151 bar); Stainless steel or carbon steel construction
Champ d'application; Ce rapport technique passe en revue les précautions spéciales à prendre afin de manipuler l'oxygène de façon sûre.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
Ce kit de remplacement de tige doit être utilisé avec le kit d’entretien d’étanchéité série 60 approprié. Une fois la tige usagée retirée conformément aux instructions contenues dans le kit d’entretien d’étanchéité, remplacez-la par la tige fournie dans ce kit.
Ce kit de remplacement de boisseau sphérique doit être utilisé avec le kit d’entretien d’étanchéité série 60 approprié.
Notice d’entretien des vannes à boisseau sphérique à 4 boulons séries 60 et 60X
60 Series Flange Seal Installation
Kit contents: Standard Fastener (bolt or stud 3), Instruction sheet, Black Fastener (bolt or stud), Stem nuts (2), Body nuts (8), Lubricants (1), Material Safety Data Sheets (1)
Latch lock handle assembly to 4-bolt and 8-bolt 60 series ball valves
Warning: Before servicing any installed valve, you must depressurize the system cycle valve Mounting Namur Style Bracket to 2-way 60 series ball valve.
60 Series Ball Valves, 4-Bolt, No Lube Instructions
Using a box wrench, remove the stem nut, stem springs, stop plate and lever handle; 63 series only: Place extended handle positioner plate on stem.
Pour assurer le bon fonctionnement de la vanne, celui-ci doit être installé de sorte que le sens d'écoulement soit celui correspondant à la flèche sur le corps de la vanne.
Contenu du kit de support de montage; Outils nécessaires; Préparation de l'actionneur; Préparation de la vanne; Instructions de montage.
Sur les actionneurs NORMALEMENT FERMÉS (C), le réglage de l’écrou de la tige d’entraînement de l’actionneur affecte la force exercée par le ressort de l’actionneur.
Electric Actuator Installation
Технические характеристики
SS-62TS6-JLK — Stainless Steel 3-Piece 60 Series Ball Valve, Reinforced PTFE Seats, 3/8 in. Swagelok Tube Fitting, Locking Oval Handle
| Атрибут | Значение |
|---|---|
| Материал шара / штока | Stainless Steel |
| Материал корпуса | 316 Stainless Steel |
| Процедура очистки | Standard Cleaning and Packaging (SC-10) |
| Размер соединения 1 | 3/8 in. |
| Тип соединения 1 | Swagelok® Tube Fitting |
| Размер соединения 2 | 3/8 in. |
| Тип соединения 2 | Swagelok® Tube Fitting |
| Максимальный коэффициент расхода (Cv) | 3.8 |
| Материал крепежного элемента | 316 Stainless Steel |
| Материал фланцевого уплотнения | Fluorocarbon FKM |
| Схема движения потока | 2-Way, Shutoff, Straight |
| Цвет рукоятки | Black |
| Тип рукоятки | Locking Oval |
| С сертификатом о низком уровне выбросов | Yes |
| Номинальные параметры давления при комнатной температуре | 2200 PSIG @ 100°F /151 BAR @ 37°C |
| Материал седла | Reinforced PTFE |
| Материал пружины седла | 316 Stainless Steel |
| Класс обслуживания | General |
| Материал опоры штока | Alloy X750 |
| Испытания | Testing according to WS-22 |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40141600 |
Ресурсы
Чертежи
Для этого изделия есть двухмерные модели. Загрузить файл САПР.
Для этого изделия есть трехмерные модели. Загрузить файл САПР.
Для этого изделия есть рекламные чертежи. Загрузить файлы.
Похожие изделия
|
Код изделия
|
Материал корпуса
|
Размер соединения 1
|
Тип соединения 1
|
Размер соединения 2
|
Тип соединения 2
|
|
|---|---|---|---|---|---|---|
| B-62TF4 | Laiton | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | Просмотр изделия |
| B-63TF8 | Laiton | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | Просмотр изделия |
| B-63TS10 | Laiton | 5/8 po | Raccord Swagelok® pour tubes | 5/8 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| B-63TS8 | Laiton | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| B-65TF12 | Laiton | 3/4 po | Filetage NPT femelle | 3/4 po | Filetage NPT femelle | Просмотр изделия |
| B-65TF16 | Laiton | 1 po | Filetage NPT femelle | 1 po | Filetage NPT femelle | Просмотр изделия |
| S-65TF16 | Acier au carbone | 1 po | Filetage NPT femelle | 1 po | Filetage NPT femelle | Просмотр изделия |
| SS-62EF4 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | Просмотр изделия |
| SS-62PS4-5228 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-62TF4 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | Просмотр изделия |
| SS-62TF4-JL | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | Просмотр изделия |
| SS-62TF4RT | Acier inoxydable 316 | 1/4 po | Taraudage conique ISO | 1/4 po | Taraudage conique ISO | Просмотр изделия |
| SS-62TS10MM | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 10 mm | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-62TS4 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-62TS4-JK | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-62TS4-JL | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-62TS4-JLK | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-62TS6 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-62TS6-JK | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-62TS6-JL | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-62TS6MM | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-62TS8 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-62TS8MM | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 8 mm | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-62TSC8 | Acier inoxydable 316 | 1/2 po | Raccords sanitaire Kwik-Clamp | 1/2 po | Raccords sanitaire Kwik-Clamp | Просмотр изделия |
| SS-62TVCR4 | Acier inoxydable 316 | 1/4 po | Raccord VCR® à étanchéité de surface avec joint métallique | 1/4 po | Raccord VCR® à étanchéité de surface avec joint métallique | Просмотр изделия |
| SS-62TW6T35-3 | Acier inoxydable 316 | 3/8 po | Extension de tube | 3/8 po | Extension de tube | Просмотр изделия |
| SS-63ES8 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-63PF8-2839 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | Просмотр изделия |
| SS-63PS8-2839 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-63TF6 | Acier inoxydable 316 | 3/8 po | Filetage NPT femelle | 3/8 po | Filetage NPT femelle | Просмотр изделия |
| SS-63TF8 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | Просмотр изделия |
| SS-63TF8-33C | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | Просмотр изделия |
| SS-63TF8-JK | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | Просмотр изделия |
| SS-63TF8-JL | 316 ステンレス鋼 | 1/2 インチ | NPTめねじ | 1/2 インチ | NPTめねじ | Просмотр изделия |
| SS-63TF8-LLK | 316 ステンレス鋼 | 1/2 インチ | NPTめねじ | 1/2 インチ | NPTめねじ | Просмотр изделия |
| SS-63TF8RT | 316 ステンレス鋼 | 1/2 インチ | ISO管用テーパーめねじ | 1/2 インチ | ISO管用テーパーめねじ | Просмотр изделия |
| SS-63TS10 | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 5/8 インチ | Swagelok®チューブ継手 | Просмотр изделия |
| SS-63TS12 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | Просмотр изделия |
| SS-63TS12-JK | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | Просмотр изделия |
| SS-63TS12-JL | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | Просмотр изделия |
| SS-63TS12MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Просмотр изделия |
| SS-63TS16MM | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 16 mm | Swagelok® Tube Fitting | Просмотр изделия |
| SS-63TS18MM | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 18 mm | Swagelok® Tube Fitting | Просмотр изделия |
| SS-63TS6 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | Просмотр изделия |
| SS-63TS8 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | Просмотр изделия |
| SS-63TS8-33C | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | Просмотр изделия |
| SS-63TS8-E | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | Просмотр изделия |
| SS-63TS8-JK | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | Просмотр изделия |
| SS-63TS8-JL | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | Просмотр изделия |
| SS-63TS8-JLK | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | Просмотр изделия |
| SS-63TS8-LLK | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | Просмотр изделия |
| SS-63TS8-SC11 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | Просмотр изделия |
| SS-63TS8-T | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | Просмотр изделия |
| SS-63TSW12T | 316 ステンレス鋼 | 3/4 インチ | チューブ差し込み溶接エルボー | 3/4 インチ | チューブ差し込み溶接エルボー | Просмотр изделия |
| SS-63TSW8P | 316 ステンレス鋼 | 1/2 インチ | パイプ差し込み溶接 | 1/2 インチ | パイプ差し込み溶接 | Просмотр изделия |
| SS-63TSW8T | 316ステンレス鋼 | 1/2 インチ | チューブ差し込み溶接 | 1/2 インチ | チューブ差し込み溶接 | Просмотр изделия |
| SS-63TVCR8 | 316 ステンレス鋼 | 1/2 インチ | VCR® メタル・ガスケット式面シール継手 | 1/2 インチ | VCR® メタル・ガスケット式面シール継手 | Просмотр изделия |
| SS-65TF12 | 316 ステンレス鋼 | 3/4 インチ | NPTめねじ | 3/4 インチ | NPTめねじ | Просмотр изделия |
| SS-65TF12-JL | 316 ステンレス鋼 | 3/4 インチ | NPTめねじ | 3/4 インチ | NPTめねじ | Просмотр изделия |
| SS-65TF12RT | 316 ステンレス鋼 | 3/4 インチ | ISO管用テーパーめねじ | 3/4 インチ | ISO管用テーパーめねじ | Просмотр изделия |
| SS-65TF16 | 316 ステンレス鋼 | 1 インチ | NPTめねじ | 1 インチ | NPTめねじ | Просмотр изделия |
| SS-65TF16-JL | 316 ステンレス鋼 | 1 インチ | NPTめねじ | 1 インチ | NPTめねじ | Просмотр изделия |
| SS-65TF16RT | 316 ステンレス鋼 | 1 インチ | ISO管用テーパーめねじ | 1 インチ | ISO管用テーパーめねじ | Просмотр изделия |
| SS-65TS16 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | Swagelok®チューブ継手 | Просмотр изделия |
| SS-65TS16-JL | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | Swagelok®チューブ継手 | Просмотр изделия |
| SS-65TS16-SC11 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | Swagelok®チューブ継手 | Просмотр изделия |
| SS-65TS25MM | 316 ステンレス鋼 | 25 mm | Swagelok®チューブ継手 | 25 mm | Swagelok®チューブ継手 | Просмотр изделия |
| SS-65TSC16 | 316 ステンレス鋼 | 1 インチ | サニタリー・クランプ継手 | 1 インチ | サニタリー・クランプ継手 | Просмотр изделия |
| SS-65TSW12P | 316 ステンレス鋼 | 3/4 インチ | パイプ差し込み溶接 | 3/4 インチ | パイプ差し込み溶接 | Просмотр изделия |
| SS-65TSW16P | 316 ステンレス鋼 | 1 インチ | パイプ差し込み溶接 | 1 インチ | パイプ差し込み溶接 | Просмотр изделия |
| SS-65TSW16T | 316 ステンレス鋼 | 1 インチ | チューブ差し込み溶接エルボー | 1 インチ | チューブ差し込み溶接エルボー | Просмотр изделия |
| SS-67TF20 | 316 ステンレス鋼 | 1 1/4 インチ | NPTめねじ | 1 1/4 インチ | NPTめねじ | Просмотр изделия |
| SS-67TF24 | 316 ステンレス鋼 | 1 1/2 インチ | NPTめねじ | 1 1/2 インチ | NPTめねじ | Просмотр изделия |
| SS-67TS24 | 316 ステンレス鋼 | 1 1/2 インチ | Swagelok®チューブ継手 | 1 1/2 インチ | Swagelok®チューブ継手 | Просмотр изделия |
| SS-67TSW24P | 316 ステンレス鋼 | 1 1/2 インチ | パイプ差し込み溶接 | 1 1/2 インチ | パイプ差し込み溶接 | Просмотр изделия |
| SS-68TF32 | 316 Stainless Steel | 2 in. | Female NPT | 2 in. | Female NPT | Просмотр изделия |
| SS-68TSW32P | 316 Stainless Steel | 2 in. | Pipe Socket Weld | 2 in. | Pipe Socket Weld | Просмотр изделия |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.