Swagelok® Leak Detectors, Lubricants, and Sealants
Swagelok leak detectors, lubricants, and sealants make it easy to detect, eliminate, or avoid leaks before they inhibit fluid system performance.
Liquid Leak Detectors |Show you which fluid system connections are leaking
Lubricants and Sealants |Help prevent leaks from forming during installation
Swagelok leak detectors, lubricants, and sealants help industrial fluid system operators lower their operating costs and required installation time while improving the safety of their operations. At best, a leak can be expensive if utilities or process fluid is lost, and at worst, leaks can create hazardous working conditions. Swagelok offers a variety of liquid leak detector, lubricant, and pipe sealant options to help you address and avoid these leaks.
- To find leakage in your fluid systems, apply Swagelok Snoop® liquid leak detectors to connection points and look for bubbles indicating a leak
- To prevent pipe connections from forming leaks, choose from Swagelok SWAK™ anaerobic pipe thread sealants, Swagelok PTFE or PTFE-Free tape, and Swagelok TP series tube plugs
- To make assembling pipe easier and to make connections more secure, use Swagelok Goop™ thread lubricants
Learn More About Leak Detection
Have questions about leak detectors, lubricants, or sealants?
Категории течеискателей, смазок и герметиков
Leak Detectors, Lubricants, and Sealants Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Жидкие течеискатели Snoop®; Смазки для резьбы Goop™ ; Герметики для трубной резьбы SWAK®, тефлоновая лента и герметики для трубной резьбы без содержания PTFE
Heat exchanger tube plugs seal the ends of leaking tubes, providing longer use of the heat exchanger. The uniform taper and the smooth surface finish assure positive sealing with minimum installation force.
Compressed Gas Leak Detection Services
Receive help identifying and quantifying compressed gas leaks so you can prioritize the most critical issues to address based on potential for emissions reduction and safety, cost, and productivity improvement.
Learn About Leak Detection ServicesSwagelok Resources Curated for You
Leak Detection Case Studies
Swagelok fluid system specialists with deep technical and application expertise regularly help customers find, address, and prevent leaks in their fluid systems. Find out how those customers have benefited.
Common Causes and Costs of Fluid System Leaks
The smallest leak can present a serious issue when maintaining your plant’s safety and profitability. Understand how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plant-wide.
Wie sich gängige Fluidsystemleckagen in Anlagen zur Reifenherstellung vermeiden lassen
Undichte Rohrleitungen sind in der Reifenproduktion zwar keine Seltenheit, können aber sowohl Sicherheitsrisiken als auch erhebliche Umsatzeinbußen nach sich ziehen. Erfahren Sie, wie Sie gängige Leckagestellen in Ihrer Anlage ausfindig machen und beheben.
Systemleckagen vermeiden: Warum es bei Rohrleitungen auf eine optimale Vorbereitung ankommt
Bei der Herstellung zuverlässiger Rohrverschraubungen spielen viele Faktoren eine Rolle. Am wichtigsten ist eine optimale Vorbereitung der Rohrleitungen vor der Installation. Erfahren Sie, wie Sie durch ordnungsgemäß geschnittene und entgratete Rohrleitungen kostenintensive oder gefährliche Leckagen vermeiden können.