Swagelok® Miniature Modular Systems
Increase efficiency and decrease footprint with Swagelok analytical miniature modular systems. These modular platform components and systems reduce design and assembly time and yield reliable results.
Contact a Local SpecialistSwagelok miniature modular systems are designed for compact sampling and process analyzer systems, enabling real-time analyses at the process line. Backed by Swagelok’s expertise, these systems reduce design, build, and maintenance time. The included configurator software simplifies fluid system design and assembly with a computerized layout grid.
MPC assemblies offer reliable, ANSI/ISA 76.00.02-compliant performance in a compact interface. Swagelok surface-mount components meet the same high standards as their conventional fluid system parts, using leak-tight O-rings to connect surface-mount, substrate, and manifold flow components for efficient fluid distribution.
Register for Sampling System Training
Specifications
| Stream Selector System (SSV Series) |
|
| Stream-Select, Switching, and Shutoff Valve Assemblies (TT2 and T2 Series) | 1/16, 1/8, and 1/4 in. and 3 mm Swagelok tube fitting and 1/8 in. female NPT end connections facilitate system versatility |
| Modular Platform Components (MPC) | ANSI/ISA 76.00.02-compliant design, 38.2 mm (1.5 in.) platform |
Miniature Modular Systems Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
■ 1個のコンパクトなモジュール内に、ダブル・ブロック/ブリード(DBB)機能を搭載/■ NPT ねじやMPC(ANSI/ISA 76.00.02 準拠)に適合/■ 最高システム圧力:1.72 MPa(アクチュエーター作動圧力が0.28 MPaの場合)/■ 内蔵式フロー・ループにより、出口の流れが一定/■ 一目で開状態を確認できる大型のインジケーター・リング
■ 複数のバルブの組み合わせをユニット化したコンパクトなデザイン/■ 従来のシステムに比べ、チューブ接続部分を削減/■ スペースおよび取り付け時間を削減/■ 316ステンレス鋼製バルブおよびアクチュエーター内蔵
■ 1.5 インチ・サイズのプラットフォーム:ANSI/ISA 76.00.02に準拠したデザイン/■ 構成、組み立て、メンテナンスが容易/■ サーフェス・マウント・コンポーネント:バルブ、フィルター、流量計、レギュレーター、圧力計、デジタル式圧力/温度トランスデューサー、アダプター
■ 1.5 インチ・サイズのCシール・コンポーネント/■ バルブ アクチュエーター:手動式、空気式 タイプ:ダイヤフラム・シール・デザイン、ベローズ・シール・デザイン/■ レギュレーター(大流量用):手動式、プリセット式/シール:Cシール式(形状:1ポート、2ポート、3ポート)
Custom Fabrication for All Industries
Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.
Find the Support You NeedSwagelok Resources Curated for You
Tips to Maintaining a Representative Sample in an Analytical Instrumentation System
Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
Fiber Optics Equipment Manufacturer Increases Efficiency with Customized Solutions
Since the 1980s, Rosendahl Nextrom has depended on Swagelok to move its business forward. Learn more about the solutions that allowed the company to outpace its competitors and remain an industry leader.
Mejora de la producción con ensamblajes de sistemas de fluidos personalizados
Lea cómo Swagelok Custom Solutions ayudó a Charbonneau Industries a concentrarse en sus puntos fuertes, acelerando la producción, reduciendo los costes laborales y garantizando la seguridad de los sistemas con los sistemas prefabricados de válvulas de alivio térmicas.