|
Stainless Steel PR Regulator, 0 to 25 psig (1.7 bar), 100 psig (6.8 bar) inlet, C Config, PCTFE Seat, 1/4 in. FNPT, 0.06 Cv
Part #: KPR1DFC412A20000
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Single StageAchieve reliable pressure reduction while minimizing droop and maintaining a constant downstream pressure with Swagelok pressure reducing regulators. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Stainless Steel PR Regulator, 0 to 25 psig (1.7 bar), 100 psig (6.8 bar) inlet, C Config, PCTFE Seat, 1/4 in. FNPT, 0.06 Cv
Log in or Register to view price
Catalogs
Single Stage
Specifications
KPR1DFC412A20000 — Stainless Steel PR Regulator, 0 to 25 psig (1.7 bar), 100 psig (6.8 bar) inlet, C Config, PCTFE Seat, 1/4 in. FNPT, 0.06 Cv
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Flow Coefficient | 0.06 Cv |
| Handle | Green Knob Handle |
| Maximum Inlet Pressure | 100 psig (6.8 bar) |
| Maximum Temperature, °F (°C) | 176 (80) |
| Port Configuration | C |
| Ports | 1/4 in. Female NPT |
| Pressure Control Range | 0 to 25 psig (1.7 bar) |
| Sensing Mechanism | X750 Diaphragm |
| eClass (4.1) | 37011108 |
| eClass (5.1.4) | 37011108 |
| eClass (6.0) | 37011108 |
| eClass (6.1) | 37011108 |
| eClass (10.1) | 37011108 |
| UNSPSC (4.03) | 41112404 |
| UNSPSC (10.0) | 40142202 |
| UNSPSC (11.0501) | 40142202 |
| UNSPSC (13.0601) | 40142202 |
| UNSPSC (15.1) | 40142202 |
| UNSPSC (17.1001) | 40142202 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Maximum Inlet Pressure
|
Pressure Control Range
|
Ports
|
Port Configuration
|
|
|---|---|---|---|---|---|---|
| KPR1DRB412A20000 | 316 스테인리스강 | 3600psig(248bar) | 0 ~ 25psig(1.7bar) | 1/4인치 암나사 NPT | B | View Product |
| KPR1DRF412A20000 | 316 스테인리스강 | 3600psig(248bar) | 0 ~ 25psig(1.7bar) | 1/4인치 암나사 NPT | F | View Product |
| KPR1ERB412A20000 | 316 스테인리스강 | 3600psig(248bar) | 0 ~ 50psig(3.4bar) | 1/4인치 암나사 NPT | B | View Product |
| KPR1ERF412A20000 | 316 스테인리스강 | 3600psig(248bar) | 0 ~ 50psig(3.4bar) | 1/4인치 암나사 NPT | F | View Product |
| KPR1FJA415A20000 | 316 스테인리스강 | 500psig(34.4bar) | 0 ~ 100psig(6.8bar) | 1/4인치 암나사 NPT | A | View Product |
| KPR1FJC412A20000 | 316 스테인리스강 | 500psig(34.4bar) | 0 ~ 100psig(6.8bar) | 1/4인치 암나사 NPT | C | View Product |
| KPR1FJF412A20000 | 316 스테인리스강 | 500psig(34.4bar) | 0 ~ 100psig(6.8bar) | 1/4인치 암나사 NPT | F | View Product |
| KPR1FRA412A20000 | 316 스테인리스강 | 3600psig(248bar) | 0 ~ 100psig(6.8bar) | 1/4인치 암나사 NPT | A | View Product |
| KPR1FRB417A20000 | 316 스테인리스강 | 3600psig(248bar) | 0 ~ 100psig(6.8bar) | 1/4인치 암나사 NPT | B | View Product |
| KPR1FRB417A30000 | 316 스테인리스강 | 3600psig(248bar) | 0 ~ 100psig(6.8bar) | 1/4인치 암나사 NPT | B | View Product |
| KPR1FRC412A20000 | 316 스테인리스강 | 3600psig(248bar) | 0 ~ 100psig(6.8bar) | 1/4인치 암나사 NPT | C | View Product |
| KPR1FRF412A20000 | 316 스테인리스강 | 3600psig(248bar) | 0 ~ 100psig(6.8bar) | 1/4인치 암나사 NPT | F | View Product |
| KPR1GJF412A20000 | 316 스테인리스강 | 500psig(34.4bar) | 0 ~ 250psig(17.2bar) | 1/4인치 암나사 NPT | F | View Product |
| KPR1GRA412A20000 | 316 스테인리스강 | 3600psig(248bar) | 0 ~ 250psig(17.2bar) | 1/4인치 암나사 NPT | A | View Product |
| KPR1GRB412A20000 | 316 스테인리스강 | 3600psig(248bar) | 0 ~ 250psig(17.2bar) | 1/4인치 암나사 NPT | B | View Product |
| KPR1GRF412A20000 | 316 스테인리스강 | 3600psig(248bar) | 0 ~ 250psig(17.2bar) | 1/4인치 암나사 NPT | F | View Product |
| KPR1JRA412A20000 | 316 스테인리스강 | 3600psig(248bar) | 0 ~ 500psig(34.4bar) | 1/4인치 암나사 NPT | A | View Product |
| KPR1JRE412A20000 | 316 스테인리스강 | 3600 psig(248 bar) | 0~500 psig(34.4 bar) | 1/4인치 암나사 NPT | - | View Product |
| KPR1JRF412A20000 | 316 스테인리스강 | 3600psig(248bar) | 0 ~ 500psig(34.4bar) | 1/4인치 암나사 NPT | F | View Product |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.