text.skipToContent text.skipToNavigation
ニードル・バルブ

Swagelok®ニードル/メータリング・バルブ(微量流量調節用)

Swagelokニードル・バルブおよびメータリング・バルブを使用すると、幅広いアプリケーションにおいて正確な流量調節を行うことができます。

ニードル・バルブ | 信頼性の高い流量調節を実現します。さまざまなステム・デザイン、フロー・パターン、材質、エンド・コネクションを選ぶことができます。
メータリング・バルブ | 圧力や流量に応じてシステムの流量を細かく調節することができます。

ニードル/メータリング・バルブ(微量流量調節用)を見る

Swagelokニードル・バルブにはさまざまな形状があり、ユーザーの性能ニーズやシステム設計に合わせて選ぶことができます。基本的な低圧計装アプリケーションから腐食性の高い高温・高圧アプリケーションに至るまで、信頼性の高いオペレーションを実現します。Swagelokニードル・バルブの流量係数(Cv値)は0.12~2.4です。また、API 624による 低排出認証 付きの製品も取り揃えています。

Swagelokメータリング・バルブ(微量流量調節用)もさまざまな形状があります。低圧および高圧での使用に適しており、分析、計装、研究などのアプリケーションにおいて正確な流量調節を実現します。正確な流量レベルが必要なアプリケーションでは、細かく調節することができます[流量係数(Cv値):0.004~0.16)]。さまざまなハンドル・オプションにより、再現性のある流量調節、流量設定の高度な制御、低圧アプリケーションにおけるドライバーによる流量設定の調節が可能です。

アプリケーションに適したニードル・バルブを選定する

専門スタッフに相談する

Needle and Metering Valve Categories

Blowdown Valves, 6DB Series

Blowdown Valves, 6DB Series

Our 316 stainless steel blowdown valves feature union-bonnet construction for safety and Grafoil® packing for high-temperature performance.

Compact Gauge Valves

Compact Gauge Valves

Designed for fast installation, leak-resistance, and durability to ensure safety in industrial applications.

General Utility Needle Valves, GU and F10 Series

General Utility Needle Valves, GU and F10 Series

For use in general-purpose applications to isolate system media. The stainless steel, nonrotating needle promotes leak-tight shutoff and long service life.

High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series

High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series

Sno-Trik needle valves meet the requirements of high-pressure applications—up to 45 000 psig (3100 bar)—and feature a weep hole for leak detection.

Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series

Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series

Featuring a live-loaded packing system and compact design, these valves ensure optimal performance in pressures up to 6000 psig and temperatures up to 600°F.

Medium-Pressure Needle Valves, NV and NVT Series

Medium-Pressure Needle Valves, NV and NVT Series

NVT Series medium-pressure needle valves have a non-rotating stem and are available in straight and angle-patterns for pressures up to 60 000 psi (4134 bar).

Metering Valves, S, M, and 31 Series

Metering Valves, S, M, and 31 Series

Explore Swagelok metering valves, available in straight and angle patterns, 316 SS and brass, and with a variety of and connections and handle styles.

Rising Plug Valves, 4P and 5P Series

Rising Plug Valves, 4P and 5P Series

Swagelok rising plug valves offer a nonrotating stem tip that creates a positive seal and a straight-through orifice for maximum flow and easy cleaning.

Screwed-Bonnet Gauge Valves

Screwed-Bonnet Gauge Valves

Screwed-bonnet gauge valves provide controlled isolation and connection of process measurement devices to protect them from hydraulic shock and pressure surges.

Severe-Service Needle Valves, N and HN Series

Severe-Service Needle Valves, N and HN Series

Severe-service union-bonnet needle valves feature SS stem threads to enhance cycle life and a packing bolt designed to permit adjustments in the open position.

Spare Parts and Accessories

Spare Parts and Accessories

Find a variety of replacement parts and accessories for needle valves and metering valves—valve locks, rupture discs, handle kits—and more.

Toggle Valves

Toggle Valves

Explore compact toggle valves, available in stainless steel and brass, manual and pneumatically actuated models, and straight and angle body patterns.

ニードル/メータリング・バルブ(微量流量調節用)のカタログ

構成部品とその材質、使用圧力、使用温度、オプション、アクセサリーなど、製品に関する詳細情報につきましては、以下の資料をご参照ください。

流量係数(C<sub>v</sub>値)計算ツール

流量を計算して適切なバルブを選定する

流量係数(Cv値)計算ツールを使用することで、ニーズに適したサイズのバルブを選定することができます。

ツールを使用する

関連資料/コラム記事

流体システム用のバルブ選定
産業用流体システムに適したバルブを選定する方法

産業用流体システムやサンプリング・システムの設計アプリケーションに適したバルブを選定するためのSTAMPEDメソッドの適用方法を紹介します。

化学/石油精製業界において、フュージティブ・エミッションを削減する
低排出認証付きバルブを使用して、フュージティブ・エミッション(排出物の漏れ)に伴うコストを最小限に抑える

化学/石油精製業界では、フュージティブ・エミッションに関する懸念が高まっています。低排出認証付きバルブを使用することで、施設と収益を保護することができます。今回は、低排出認証付きバルブとは何か、どのように試験を行っているか、そして低排出認証付きバルブを使用するとどのようなメリットが得られるかを紹介します。

一般産業用流体システム内のブロック・バルブ
ブロック・バルブで一般産業用流体システムを遮断する方法

一般産業用流体システムのメンテナンスを行う際は、プラントの安全を確保するため、事前にラインを遮断する必要があります。流体システム・ラインを安全に遮断できる方法のひとつは、2個のブロック・バルブを並べて取り付ける方法です。今回は、システムに最適な構成を設計する方法を紹介します。

半導体産業向けのSwagelok超高純度用ALD20シリーズ・バルブのクリーンルームでの組み立て
1つの新しいバルブが半導体製造を変える3つの理由

今回は、原子層蒸着(ALD)バルブの最新テクノロジーが、ハイテク半導体メーカーにもたらす影響について紹介します。

ニードル/メータリング・バルブ(微量流量調節用)

ニードル・バルブ

Swagelokニードル・バルブには、一般ユーティリティー用、ボンネット一体型、ボンネットねじ込み型、鍛造製ボディ、トグル、過酷条件用ユニオン・ボンネット型、計装用ブローダウン、コンパクト・ゲージ、無回転ステム式、上昇プラグ型があります。最高使用圧力は310.0 MPaです。フロー・パターンは、ストレート型、アングル型、クロス型があり、手動式または空気作動式を選ぶことができます。

メータリング・バルブ

Swagelokメータリング・バルブを使用すると、低流量、中流量、高流量のアプリケーションにおいて正確な流量調節を行うことができます。フロー・パターンは、ストレート型、アングル型、クロス型、ダブル型があります。最高使用圧力は34.4 MPaです。さまざまなハンドル・オプション(きざみ付きハンドル、丸ハンドル、バーニア・ハンドル、スロット付きハンドル、トルク調節機能付きハンドル)により、再現性のある流量調節、流量設定の高度な制御、低圧アプリケーションにおけるドライバーによる流量設定の調節が可能です。

このプロセスには数分間かかる場合があります。このままお待ちください。