Swagelok ® Mehrzweck-Kugelhähne (Serie SK)
Kompakte Mehrzweck-Kugelhähne der Serie SK zeichnen sich durch eine 90°-Betätigung mit niedrigem Drehmoment aus—für eine sichere Absperrung bis 413 bar (6.000 psig) mit geringen flüchtigen Emissionen (zertifiziert nach API 624).
Informationen zu Ventilen der Serie SK anfordernSwagelok® SK series multipurpose ball valves provide high flow capacity and low-torque, quarter-turn actuation in a compact design. Created for use in applications up to 6000 psig (413 bar), these valves feature bidirectional flow, flow coefficients ranging from 0.9 to 1.4, a variety of end connections (Swagelok gaugeable tube fitting, NPT and ISO pipe, and Swagelok male VCO® end connections), standard panel mounting capabilities, and field rebuildability with a seal kit. Low-temperature SK series valves are also available, as well as low-E valve certification per API 624.
SK series ball valves have O-ring stem seals that require no packing adjustment and provide leak-tight seal to atmosphere. Spring-loaded PEEK seats provide chemical compatibility and leak-tight integrity in both low- and high-pressure systems. A directional handle indicates flow direction and open/closed position, and a stainless-steel floating ball design reduces wear and extends cycle life.
SK Series Ball Valve Specifications
Working Pressure | Up to 6000 psig (413 bar) |
Temperature | –40 to 302°F (–40 to 150°C) |
Flow Coefficient | Up to 1.4 |
Body Materials | 316 stainless steel |
Seat Materials | PEEK |
End Connections | Type: Swagelok tube fitting, NPT, ISO pipe, and male VCO® Size: 1/4 and 3/8 in.; 6 and 8 mm Configuration: On-off |
Need help sizing your valve? Try our flow coefficient calculator.
SK Series Multipurpose Ball Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Serie SK; Druckraten bis 413 bar (6000 psig); Temperaturen von −40 bis 150°C (−40 bis 302°F); Hohe Durchflusskapazität in kompakter Konstruktion; Endanschlüsse von 6 bis 8 mm und 1/4 bis 3/8 Zoll; Konstruktion aus Edelstahl 316

Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to choose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You

SK Ball Valves (SK Series) Solutions Spotlight
Learn more about Swagelok® multipurpose SK series ball valves, a line of high-pressure, high-flow valves with a compact design. SK series valves offers low-torque, quarter-turn operation, providing positive shutoff in applications up to 6000 psig (413 bar).

How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

Tips to Maintaining a Representative Sample in an Analytical Instrumentation System
Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.