Needle and Metering Valves — Screwed-Bonnet Gauge Valves
Valves available with these specifications:
- 1/2 and 3/4 in. male to 1/2 in. NPT female end connections
- –65°F (–53°C) to 1200°F (648°C)
- 316 stainless steel
- 100 psig (6.8 bar) to 6000 psig (413 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Needle and Metering Valves — Screwed-Bonnet Gauge Valves — Gerade
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-6PNBGM8-F8 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Innengewinde SS-6PNBGM12-F8 Edelstahl 316 3/4 Zoll NPT Außengewinde 1/2 Zoll NPT Innengewinde
Product Availability by Store Location
Hours