90-degree elbow reducer fitting enables smooth directional changes while transitioning between pipe sizes—ideal for compact, demanding piping systems.
Catalogs
Pipe Fittings — Reducers — 90° Elbows
Gewindefittings
Abmessungen von 1/16 bis 1 Zoll; Edelstahl 316, Messing und C-Stahl; NPT-, ISO/BSP- und SAE-Gewinde
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-4-RSE-2 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-6-RSE-4 | Edelstahl 316 | 3/8 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-8-RSE-4 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-8-RSE-6 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 3/8 Zoll | NPT Außengewinde | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。