text.skipToContent text.skipToNavigation
Swagelok VCO O-ring face seal fittings

Swagelok VCO® O-Ring Face Seal Fittings

Easy-to-assemble Swagelok VCO® O-ring face seal fittings feature a metal-to-elastomer seal contained entirely in the fitting body that allows for simple, rapid, leak-tight installation in high-purity and general industrial pipe, tube, and welded systems.

View VCO® O-Ring Face Seal Fittings

Swagelok VCO® O-ring face seal fittings are suitable for use with high to critical vacuum pressures and over a wide range of temperatures. The captive O-ring responsible for sealing is completely contained in the fitting body for maximum efficiency, and a smooth finish on the gland face facilitates a positive seal. O-rings are available in a variety of materials to maximize system compatibility.

Our vacuum coupling O-ring (VCO®) fittings can be easily assembled, minimizing installation time and making them ideal for use in situations where components may require replacement or frequent service. They can also be used where space is a limitation, as no axial clearance is required for installation. Because the face seal fitting design has less area of entrapment and is cleaner than tube fittings, limiting the potential for contamination, Swagelok VCO® fittings are also compatible with high-purity applications.

Need assistance with fittings selection?

Contact Local Specialists

VCO® O-링 면 밀폐 피팅 카테고리

おすコネクター

おすコネクター

おすコネクターのシール面の溝に装着されたOリングがグランドの表面に押し付けられることで、シールが形成されます。

グランド

グランド

グランドによってOリングが圧縮されて変形することで、確実なシールが形成されます。

スペアー・パーツ/アクセサリー

スペアー・パーツ/アクセサリー

スウェージロック製品を使用すると、流体システムのパフォーマンスや信頼性を最適化することができます。

ユニオン

ユニオン

VCO® Oリング式面シール継手(ユニオン・ティー、90°エルボー、ストレート)は、重要なアプリケーションにおいて漏れの無い接続を実現します。さまざまなサイズや材質を選ぶことができます。

암나사 코넥터

암나사 코넥터

VCO継手のめすコネクターは振動疲労に強く、漏れの無いシールを形成します。さまざまなサイズを選ぶことができます。

판넬용

판넬용

다양한 공간에 맞도록 설계된 이 판넬용 부품은 광범위한 온도에서 진공 밀폐 기능을 보장합니다. 

VCO O-Ring Face Seal Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Using a gap inspection gauge to confirm proper installation of a Swagelok tube fitting
Swagelok Tube Fitting Installation

This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.

This process may take several minutes. Please be patient and remain on the page.