|
Brass Purge Valve, 3/8 in. MNPT
Код изделия: B-4P-6M
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Технические характеристики
Purge Valve, Straight PatternHelp vent signal line pressure to atmosphere to assist in the calibration of your control device with Swagelok bleed and purge valves. Войдите или зарегистрируйтесь, чтобы просмотреть цену ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Предупреждение: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Предупреждение: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Brass Purge Valve, 3/8 in. MNPT
Войдите или зарегистрируйтесь, чтобы просмотреть цену
Каталоги
Purge Valve, Straight Pattern
Entlüftungsventile: Druckraten bis 689 bar (10 000 psig); Temperaturbereich bis 454°C (850°F); Werkstoffe: Edelstahl 316, Kohlenstoffstahl, Alloy 400 oder Alloy C-276; Belüftungsventile: Druckraten bis 275 bar (4000 psig); Temperaturbereich bis 315°C (600°F); Werkstoffe: Edelstahl 316, Messing oder Kohlenstoffstahl
Merkmale: Systematisches Verfahren zur Identifikation von Gewinden und Endanschlüssen.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Технические характеристики
B-4P-6M — Brass Purge Valve, 3/8 in. MNPT
| Атрибут | Значение |
|---|---|
| Body Material | Brass |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/8 in. |
| Connection 1 Type | Male NPT |
| Handle Style | Knurled |
| eClass (4.1) | 37010264 |
| eClass (5.1.4) | 27293301 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141600 |
| UNSPSC (11.0501) | 40141600 |
| UNSPSC (13.0601) | 40141600 |
| UNSPSC (15.1) | 40141658 |
| UNSPSC (17.1001) | 40183109 |
Ресурсы
Чертежи
Для этого изделия есть двухмерные модели. Загрузить файл САПР.
Для этого изделия есть трехмерные модели. Загрузить файл САПР.
Для этого изделия есть рекламные чертежи. Загрузить файлы.
Похожие изделия
|
Код изделия
|
Материал корпуса
|
Размер соединения 1
|
Тип соединения 1
|
Размер соединения 2
|
Тип соединения 2
|
|
|---|---|---|---|---|---|---|
| B-4P-2M | Messing | 1/8 Zoll | NPT Außengewinde | - | - | Просмотр изделия |
| B-4P-4M | Messing | 1/4 Zoll | NPT Außengewinde | - | - | Просмотр изделия |
| B-4P-4M-MP-SC11 | Messing | 1/4 Zoll | NPT Außengewinde | - | - | Просмотр изделия |
| S-4P-4M | Kohlenstoffstahl | 1/4 Zoll | NPT Außengewinde | - | - | Просмотр изделия |
| SS-4P-2M | Edelstahl 316 | 1/8 Zoll | NPT Außengewinde | - | - | Просмотр изделия |
| SS-4P-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Просмотр изделия |
| SS-4P-4M | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Просмотр изделия |
| SS-4P-4T | 316 Stainless Steel | 1/4 in. | Tube Stub | - | - | Просмотр изделия |
| SS-4P-6M | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | Просмотр изделия |
| SS-4PM2RT | 316 Stainless Steel | 1/8 in. | Male ISO Tapered Thread | - | - | Просмотр изделия |
| SS-4PM8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Просмотр изделия |
| SS-4PST4 | 316 Stainless Steel | 7/16-20 in. | Male UNF Thread | - | - | Просмотр изделия |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.