![RV Series Medium-Pressure Relief Valves](https://www.swagelok.com/assets/images/sap-content/banners/medium-pressure-relief-valves-rv-series-1400x411.jpg)
Swagelok® Medium-Pressure Relief Valves (RV Series)
Medium-pressure proportional relief valves provide simple, reliable, over-pressure protection for a variety of general-industry applications.
Request More InformationRV series medium-pressure proportional relief valves are available with a choice of factory-set or adjustable pressure operation with an easy external set pressure adjustment and wide range of set pressures to meet a variety of application needs. The adjustment lock nut maintains the adjusting screw position ensuring the set pressure adjustment.
Specifications
Working Pressure | up to 20 000 psig (1378 bar) |
Set Pressures | 1000 to 20 000 psig (68.9 to 1378 bar) |
Operation | Set or adjustable operation |
Temperatures | up to 250°F (121°C) |
End Connections | Cone and thread (3/8 and 9/16 in., inlet), Swagelok FK medium-pressure tube fitting (3/8, 1/2, and 9/16 in., inlet) female NPT (3/4 in., outlet) |
RV Series Medium-Pressure Relief Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Produkte der Serien FK, FKB, IPT, CTB und Sno-Trik ■ Druckrate bis 4134 bar (60.000 psig) ■ Endanschlüsse bis 12 mm und 1 1/2 Zoll ■ NACE® MR0175/ISO15156 Konformität erhältlich
![Swagelok flow coefficient (C<sub>v</sub>) calculator for valves](https://www.swagelok.com/assets/images/sap-content/featured-resources/cv-calculator-1400x610.jpg)
The Right Valve Can Make All the Difference
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
![Valve selection for fluid systems](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/valve-selection-260x154.jpg)
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
![Reducing fugitive emissions in the chemical and refining industries](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/fugitive-emissions-260x154.jpg)
Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.
![Block valves in an industrial fluid system](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/isolate-block-valves-260x154.jpg)
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
![Swagelok FK Series fittings](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/fk-fittings-260x154.jpg)
13,500 Connections, Zero Leaks for AGI Industries
Learn how AGI Industries used FKB series valves and FK series fittings on nine chemical injection skids to prevent leaks at 13,500 leak points.