text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Spare Parts and Accessories — Gap Inspection Gauges

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Tube Fittings and Adapters — Spare Parts and Accessories — Gap Inspection Gauges

Gap inspection gauge verifies proper fitting assembly by checking ferrule placement—ideal for ensuring consistent, leak-tight tube connections.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
MS-IG-100 - 1/16 in. - - - View Product
MS-IG-1010 - 5/8 in., 14 mm, 15 mm, 16 mm - - - View Product
MS-IG-10M0 - 10 mm - - - View Product
MS-IG-1210 - 3/4 インチ、18 mm - - - View Product
MS-IG-1410 - 7/8 インチ、20 mm、22 mm - - - View Product
MS-IG-1610 - 1 インチ、25 mm - - - View Product
MS-IG-200 - 1/8 in., 2 mm, 3 mm - - - View Product
MS-IG-400 - 1/4 in., 6 mm - - - View Product
MS-IG-468 - 1/4 in., 3/8 in., 1/2 in., 6 mm, 12 mm - - - View Product
MS-IG-500 - 5/16 in., 8 mm - - - View Product
MS-IG-600 - 3/8 in. - - - View Product
MS-IG-612M - 1/4 in., 1/2 in., 6 mm, 8 mm, 10 mm, 12 mm - - - View Product
MS-IG-810 - 1/2 in., 12 mm - - - View Product

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

This process may take several minutes. Please be patient and remain on the page.