text.skipToContent text.skipToNavigation

Needle and Metering Valves — Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series — Straight Pattern, Regulating Stem

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Needle and Metering Valves — Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series — Straight Pattern, Regulating Stem
Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-18RF8 Brass 1/2 in. Female NPT 1/2 in. Female NPT View Product
B-1RF2 Brass 1/8 in. Female NPT 1/8 in. Female NPT View Product
B-1RF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-1RM4 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-1RM4-F4 Brass 1/4 in. Male NPT 1/4 in. Female NPT View Product
B-1RM4-S4 Brass 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
B-1RM6 Brass 3/8 in. Male NPT 3/8 in. Male NPT View Product
B-1RS12MM Brass 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
B-1RS4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-1RS6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-1RS6MM Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-1RS8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-ORF2 Brass 1/8 in. Female NPT 1/8 in. Female NPT View Product
B-ORS2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
M-1RM4 Alloy 400 1/4 in. Male NPT 1/4 in. Male NPT View Product
M-1RS4 Alloy 400 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-18RF6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT View Product
SS-18RF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-18RF8RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/2 in. Female ISO Tapered Thread View Product
SS-18RM8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-18RM8-F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT View Product
SS-18RS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-18RS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-18RS18MM 316 Stainless Steel 18 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting View Product
SS-18RS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1RF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-1RF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-1RF4RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-1RM2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-1RM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-1RM4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-1RM4-S4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
SS-1RM4-S6 316 Stainless Steel 1/4 in. Male NPT 3/8 in. Swagelok® Tube Fitting View Product
SS-1RS10MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-1RS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-1RS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1RS4-BKB 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1RS4-PK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1RS4-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1RS4-SG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1RS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-1RS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-1RS6MM-SC11 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-1RS6-PK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-1RS6-SC11 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-1RS6-SH 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-1RS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1RS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-1RS8-SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-ORF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-ORM2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-ORM2-S2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Swagelok® Tube Fitting View Product
SS-ORS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-ORS3MM 316 Stainless Steel 3 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.