Catalogs
PTFE and PFA Core Hose — PTFE Core Hose Smooth Bore, T-Series — T Series PTFE Hose
Provide flexibility for your applications requiring chemical compatibility or static dissipation with Swagelok smooth-bore PTFE core hoses.
Hose and Flexible Tubing
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-12BHT-24 | PTFE | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Swagelok® Tube Adapter | View Product |
SS-12BHT-36 | PTFE | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Swagelok® Tube Adapter | View Product |
SS-12BHT-48 | PTFE | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Swagelok® Tube Adapter | View Product |
SS-4BHT-12 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
SS-4BHT-120 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
SS-4BHT-18 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
SS-4BHT-24 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
SS-4BHT-36 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
SS-4BHT-48 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
SS-4BHT-6 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
SS-4BHT-60 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
SS-4BHT-72 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
SS-4MBHT-12 | PTFE | 6 mm | Swagelok® Tube Adapter | 6 mm | Swagelok® Tube Adapter | View Product |
SS-4MBHT-24 | PTFE | 6 mm | Swagelok® Tube Adapter | 6 mm | Swagelok® Tube Adapter | View Product |
SS-4MBHT-36 | PTFE | 6 mm | Swagelok® Tube Adapter | 6 mm | Swagelok® Tube Adapter | View Product |
SS-6BHT-12 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
SS-6BHT-18 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
SS-6BHT-24 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
SS-6BHT-36 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
SS-6BHT-48 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
SS-6BHT-60 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
SS-6BHT-72 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
SS-8BHT-12 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
SS-8BHT-120 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
SS-8BHT-18 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
SS-8BHT-24 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
SS-8BHT-36 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
SS-8BHT-48 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
SS-8BHT-60 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
SS-8BHT-72 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
SS-8MBHT-24 | PTFE | 12 mm | Swagelok® Tube Adapter | 12 mm | Swagelok® Tube Adapter | View Product |
SS-8MBHT-36 | PTFE | 12 mm | Swagelok® Tube Adapter | 12 mm | Swagelok® Tube Adapter | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。