text.skipToContent text.skipToNavigation

PTFE and PFA Core Hose — PTFE Core Hose Smooth Bore, T-Series

T series is a PTFE smooth-bore core hose with a 304 stainless steel braid promoting hose pressure containment, and optional 316L stainless steel or alloy 400 braids available. This hose is commonly used where chemical compatibility and permeation resistance is desired.

A size range of 1/4 through 1 inch, working pressures from vacuum to 3000 psig (206 bar), and a variety of end connections allow the T series hose to meet the needs of a range of systems. An optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom assemblies are available with other options including hose covers and tags.

Every T series hose assembly is pressure tested with water for 30 to 60 seconds at 1.5 times the working pressure to a requirement of no visible leakage at ambient temperature.

Your local authorized Swagelok sales and service center may have additional options.

Filter By:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

  • PTFE and PFA Core Hose — PTFE Core Hose Smooth Bore, T-Series — T Series PTFE Hose

    PTFE and PFA Core Hose — PTFE Core Hose Smooth Bore, T-Series — T Series PTFE Hose